Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
MICROGUARD® HC filters feature a micro-glass media and construction for higher air flow applications. Designed to trap contaminants from an air stream to produce a safe environment and prevent cross-contamination of manufacturing processes.
The Parker MICROGUARD® HC product line is comprised of high capacity filters offered in a wide range of sizes.
Designed for use in higher air flow applications up to 500 FPM, deliver HEPA filtration efficiency at 99.97%, 99.99%, and 99.999% on 0.3 micron particles.
For renovations and upgrades, the selection of these high capacity filters means longer service life, lower maintenance expenses, and less disposal cost. State-of-the-art engineering utilizes a unique score fold pleat design that increases media surface area and reduces opportunities for media damage during handling.
MICROGUARD media is a continuous sheet of laid paper produced from glass microfibers which is subject to 11 distinct tests and inspections prior to shipment.
Markets
•Commercial and Industrial HVAC
•Process Air Filtration
Applications
•Hotels and entertainment complexes
•Food processing
•Microelectronics manufacturing
•Data centers
•Commercial office buildings
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing
Benefits
Use in applications requiring filter for higher airflow applications
Higher media area offers ability to operate in higher velocity applications with few change outs and higher capacity.
Fully sealed media pack prevents leakage and air bypass
Features
Filtration efficiency rating: 99.97%, 99.99%, 99.999% on 0.3 micron
Depth (in.): 11 ½
Materials of construction: 16-gauge metal frame, micro-glass fiber media with Aluminum separators
Maximum operating temperature, metal 180 °F (82 °C)
Rated face velocity: 500 FPM for 11 ½” filter depth
Recommended final resistance: Twice initial resistance for HEPA applications
Classified per UL Standard 900 for Flammability
No hay archivo CAD disponible
Latin American Group Headquarters
Parker Hannifin Ind. e Com. Ltda.
Estrada Municipal Joel de Paula, 900
São José dos Campos
SP
Brasil
12247-015
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.