MD17HSR0528 - Pancake DC Servo Motor - AXEM Series | Brazil

Pancake DC Servo Motor - AXEM Series | #MD17HSR0528

MD17HSR0528

Pancake DC Servo Motor - AXEM Series | #MD17HSR0528

AXEM pancake DC servo motors have a disk rotor and offer high dynamic characteristics, exceptional regulation at low speed plus silent and vibration-free operation. Robust, efficient & low maintenance, they offer torques to 19Nm and speeds to 4800 min-1


Especificaciones técnicas

  • Serie: AXEM M
  • Par continuo (Nm): 3.18
  • Opciones: MD17HS
  • Par continuo: 3.18 Nm, 28.1 lb-inch

Información del artículo

The AXEM motor, with more than 2 million units produced, is one of the most widespread servo motors in the world. With its disk rotor, composed solely of copper and insulator the Axem motor achieves high dynamics and excellent regulation of motion at low speed, as well as silent and vibration-free functioning. It is robust, efficient, and low maintenance.

Applications:
• Factory Automation
• Life Science Diagnostic
• Textile Machines
• Marine

Technical Overview:
• Motor Technology : disc rotor DC brushed servo motor
• Frame Sizes : 110mm | 140mm | 160mm | 211mm | 278mm
• Torque Range : 0.14 ... 19.2 Nm
• Speed Range : 3000 ... 4800 min-1
• Voltage Supply : 14 ... 178VDC
• Number of Poles : NA
• Protection Level : IP44 | IP20 (for ventilated models)
• Feedback Sensors : Encoder
• Marking : No Marking

Advantages:
• Very low speed modulation
• Exceptional regulation at low speed
• High dynamic characteristics low rotor inertia
• Silent and vibration-free functioning
• Maintenance free
• Disk rotor
• Protection: IP44 / IP20 for ventilated models
• Class F insulation

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
A87859