8MSC8N-6MO-NC - Racor de tubo Parker y conector NPT macho: Serie A -LOK | Brazil

Racor de tubo Parker y conector NPT macho: Serie A -LOK | #8MSC8N-6MO-NC

8MSC8N-6MONC

Racor de tubo Parker y conector NPT macho: Serie A -LOK | #8MSC8N-6MONC

6-Moly (6% Molybdenum Superaustenitic Alloy) NPT Male Connector Parker tube Fittings, A-LOK® Series 1/2" Tube OD x 1/2" NPT are designed for leak-free connections in process instrumentation and industrial applications.


Especificaciones técnicas

  • Materiales de fabricación: 6Mo
  • Cumplimiento con especificaciones: NACE
  • Tamaño de la rosca de la conexión: 1/2" NPT
  • Diámetro exterior del tubo: 1/2" (O.D.)
  • Opciones adicionales: n/a
  • Marca: A-LOK
  • Configuración: Tube to Pipe (Male Pipe)
  • Estilo de productos: Male National Pipe Tapered (NPT) Connector
  • Forma: Straight
  • Presión de trabajo: 2600 to 6700 psi
  • Temperatura mínima de funcionamiento: -198 °C
  • Temperatura máxima de funcionamiento: 371 °C
  • Para tipo de fluido: Gases, Liquid, Fuels, Oil, Corrosive, Natural Gas (CNG), Hydrogen, Steam, Petroleum Oil
  • Longitud: 1.93 inch
  • Tecnología: Process Control
  • Aplicación: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines
  • Industria: Oil & Gas, Chemicals Processing, Trucks & Buses, Semiconductor, Industrial Gas, Analytical Instrumentation, Power Generation, Renewable Energy, Healthcare & Life Sciences, Water Treatment
  • División: Instrumentation Products Division

Información del artículo

Parker's two-ferrule compression fitting, A-LOK® Series 1/2" NPT male connector tube fitting is designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two-ferrule tube fitting connection. The advantage of this tube fitting is Parker Suparcase® surface treatment technology which is an unique process that allows the 6Mo be hardened without affecting, and even increasing, the corrosion resistance of the material. Parker has been using the proprietary Suparcase® process to surface harden stainless steel ferrules for over 30 years. The process achieves a carbon supersaturated surface layer by altering the oxide passive layer on the surface of the stainless steel, without any detrimental effects.

Features / Benefits of Suparcase®
• Improved Hardness. Hardness Test – Suparcased samples are at least 250% harder than their untreated counterparts
• Increased Fatigue Strength Bending Test – Suparcased samples showed 50% increase in fatigue strength with respect to the same untreated samples under the same number of cycles
• No change in shape, size or colour
• Suparcase® Layer does not crack or delaminate during forming
• Abrasion and Erosion Resistance Wear Test performed on a high pressure homogenizer made out of Stainless Steel 316 – The Suparcase® samples increased the wear and erosion resistance by 13 times in air and by 10 times in seawater with respect to their untreated counterparts
• Exceptional Corrosion Resistance. ASTM G48 - Standard Test Methods for Pitting and Crevice Corrosion Resistance of Stainless Steels and Related Alloys by Use of Ferric Chloride Solution

Industries:
• Oil & Gas
• Chemical Processing

Features/Benefits:
• EC79 Approved for Hydrogen Service
• Parker Suparcase®
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup
• Optional oxygen cleaning

Super Austenitic Stainless Steel 6Mo
6-Moly (6Mo) is a high performance alloy designed specifically for added corrosion resistance. It has the same structure as the common austenitic alloys, and greater levels of elements such as chromium, nickel, molybdenum, copper, and nitrogen, which gives it enhanced strength and corrosion resistance. 6Mo is especially suited for high-chloride environments such as brackish water, seawater, pulp mill bleach plants, and other high-chloride process streams. It is often used as a replacement in critical components where alloy 316/316L has failed by pitting, crevice attack, or chloride stress corrosion cracking. In many applications, the super austenitic stainless steels have been found to be a technically suitable and much more cost-effective alternative than nickel-base alloys. 6Mo is typically used in the following applications:

Applications:
• Instrumentation Hook-up Systems
• Offshore Control Panels

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Selector Guides
Cross Reference Tool
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687516