Direct Operated Pressure Reducing Valve - Series PRDM | Product Series

Filtrar por

    Nenhum filtro selecionado

Conexão da porta

Função

Faixa do controle de pressão

Tipo de controle de ajuste de pressão

Conexão da porta de medição

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Direct Operated Pressure Reducing Valve - Series PRDM Direct Operated Pressure Reducing Valve - Series PRDM Direct Operated Pressure Reducing Valve - Series PRDM Direct Operated Pressure Reducing Valve - Series PRDM

Direct Operated Pressure Reducing Valve - Series PRDM

Parker direct operated pressure reducing valves series PRDM in sandwich design ensure a precise pressure regulation in one area of a hydraulic circuit at a predetermined level below normal system pressure.

Especificações técnicas

  • Séries do Produto: Pressure valve
  • Tipo de operação: Direct
  • Tipo de atuação: Manually
  • Tipo de montagem: Sandwich plate
  • Taxa de fluxo máximo: N/A
  • Taxa de fluxo: N/A
  • Pressão máxima de operação: NG06 / CETOP 03: 350, NG10 / CETOP 05: 315 bar
  • Configuração de pressão máxima: N/A
  • Temperatura máxima de operação: 60 °C
  • Temperatura mínima de operação: -20 °C
  • Material de vedação: FPM
  • Peso: 1.3 kg (NG06 / CETOP 03), 2.6 kg (NG10 / CETOP 05)
  • Material do corpo: Steel

Descrição completa do produto

As a mature component of Parker's modular sandwich valve system, the direct operated pressure reducing valves series PRDM feature fast response and minimum hysteresis for continuous high productivity. They regulate pressure in one area of a hydraulic circuit at a predetermined level below normal system pressure. Additionally, an integral pressure relieving function for the secondary reduced pressure circuit is incorporated into the design.

Markets:
• Industrial
• Machine tools
• Rubber & tire processing

Features/Benefits:
• Extremely versatile due to a wide pressure range
• Fine-tuned pressure stages - tailor-made for precise pressure regulation
• Fast response - ensures optimized operation
• Direct operated, cushioned piston design - provides low leakage and minimum hysteresis
• Short delivery time for most variations - no warehousing necessary
• Sizes: PRDM2 - NG06 (CETOP 03), PRDM3 - NG10 (CETOP 05)
• 3-way design for pressure relieving of the secondary side
• Reduced pressure in the 'P', 'A' or 'B' port
• Pressure settings: 25, 70, 160, 210, 350 bar for PRDM2; 19, 50, 100, 150, 210 bar for PRDM3
• Gauge port

Applications:
• Suitable for general hydraulic applications
• Machine tools
• Tire presses

Function:
PRDM valves are "normally open" devices that allow fluid to flow through the controlled port during their non-actuated or "at rest" condition. When downstream pressure exceeds the value set by the spring force, the control piston moves off its seat, closing off the flow path and thus reducing the fluid passing through from the main system. The cushioned piston modulates to maintain the preset pressure in this branch of the hydraulic circuit. If, due to external forces, the pressure continues to rise in this branch circuit, the piston will keep moving against the spring force allowing fluid to be drained to the tank, thereby limiting maximum pressure to the valve's setting.

Documentos relacionados

×
Produtos Conexão da porta Função Faixa do controle de pressão Tipo de controle de ajuste de pressão Conexão da porta de medição
PRDM3PP10SVC NG10 / CETOP 05 Reduction in port P 100 bar Hexagon socket Coupling M16
PRDM2AA02KVG NG06 / CETOP 03 Reduction in port A 25 bar Turning knob G 1/4
PRDM2AA02LVG NG06 / CETOP 03 Reduction in port A 25 bar Cylinder lock G 1/4
PRDM2AA02SVG NG06 / CETOP 03 Reduction in port A 25 bar Hexagon socket G 1/4
PRDM2AA06KVG NG06 / CETOP 03 Reduction in port A 64 bar Turning knob G 1/4
PRDM2AA06LVG NG06 / CETOP 03 Reduction in port A 64 bar Cylinder lock G 1/4
PRDM2AA06SVG NG06 / CETOP 03 Reduction in port A 64 bar Hexagon socket G 1/4
PRDM2AA16KVG NG06 / CETOP 03 Reduction in port A 160 bar Turning knob G 1/4
PRDM2AA16LVG NG06 / CETOP 03 Reduction in port A 160 bar Cylinder lock G 1/4
PRDM2AA16SVG NG06 / CETOP 03 Reduction in port A 160 bar Hexagon socket G 1/4
PRDM2AA21KVG NG06 / CETOP 03 Reduction in port A 210 bar Turning knob G 1/4
PRDM2AA21LVG NG06 / CETOP 03 Reduction in port A 210 bar Cylinder lock G 1/4
PRDM2AA21SVC NG06 / CETOP 03 Reduction in port A 210 bar Hexagon socket Coupling M16
PRDM2AA21SVG NG06 / CETOP 03 Reduction in port A 210 bar Hexagon socket G 1/4
PRDM2AA35KVG NG06 / CETOP 03 Reduction in port A 350 bar Turning knob G 1/4
PRDM2AA35SVG NG06 / CETOP 03 Reduction in port A 350 bar Hexagon socket G 1/4
PRDM2BB02LVG NG06 / CETOP 03 Reduction in port B 25 bar Cylinder lock G 1/4
PRDM2BB02SVC NG06 / CETOP 03 Reduction in port B 25 bar Hexagon socket Coupling M16
PRDM2BB02SVG NG06 / CETOP 03 Reduction in port B 25 bar Hexagon socket G 1/4
PRDM2BB06KVG NG06 / CETOP 03 Reduction in port B 64 bar Turning knob G 1/4
PRDM2BB06LVG NG06 / CETOP 03 Reduction in port B 64 bar Cylinder lock G 1/4
PRDM2BB06SVC NG06 / CETOP 03 Reduction in port B 64 bar Hexagon socket Coupling M16
PRDM2BB06SVG NG06 / CETOP 03 Reduction in port B 64 bar Hexagon socket G 1/4
PRDM2BB16KVG NG06 / CETOP 03 Reduction in port B 160 bar Turning knob G 1/4
PRDM2BB16LVG NG06 / CETOP 03 Reduction in port B 160 bar Cylinder lock G 1/4
PRDM2BB16SVG NG06 / CETOP 03 Reduction in port B 160 bar Hexagon socket G 1/4
PRDM2BB21KVG NG06 / CETOP 03 Reduction in port B 210 bar Turning knob G 1/4
PRDM2BB21LVG NG06 / CETOP 03 Reduction in port B 210 bar Cylinder lock G 1/4
PRDM2BB21SVC NG06 / CETOP 03 Reduction in port B 210 bar Hexagon socket Coupling M16
PRDM2BB21SVG NG06 / CETOP 03 Reduction in port B 210 bar Hexagon socket G 1/4
PRDM2BB35SVG NG06 / CETOP 03 Reduction in port B 350 bar Hexagon socket G 1/4
PRDM2PP02KVG NG06 / CETOP 03 Reduction in port P 25 bar Turning knob G 1/4
PRDM2PP02LVG NG06 / CETOP 03 Reduction in port P 25 bar Cylinder lock G 1/4
PRDM2PP02SVC NG06 / CETOP 03 Reduction in port P 25 bar Hexagon socket Coupling M16
PRDM2PP06KVG NG06 / CETOP 03 Reduction in port P 64 bar Turning knob G 1/4
PRDM2PP06LVG NG06 / CETOP 03 Reduction in port P 64 bar Cylinder lock G 1/4
PRDM2PP06SVC NG06 / CETOP 03 Reduction in port P 64 bar Hexagon socket Coupling M16
PRDM2PP06SVG NG06 / CETOP 03 Reduction in port P 64 bar Hexagon socket G 1/4
PRDM2PP16KVG NG06 / CETOP 03 Reduction in port P 160 bar Turning knob G 1/4
PRDM2PP16LVC NG06 / CETOP 03 Reduction in port P 160 bar Cylinder lock Coupling M16
PRDM2PP16LVG NG06 / CETOP 03 Reduction in port P 160 bar Cylinder lock G 1/4
PRDM2PP16SVC NG06 / CETOP 03 Reduction in port P 160 bar Hexagon socket Coupling M16
PRDM2PP16SVG NG06 / CETOP 03 Reduction in port P 160 bar Hexagon socket G 1/4
PRDM2PP21KVG NG06 / CETOP 03 Reduction in port P 210 bar Turning knob G 1/4
PRDM2PP21LVC NG06 / CETOP 03 Reduction in port P 210 bar Cylinder lock Coupling M16
PRDM2PP21LVG NG06 / CETOP 03 Reduction in port P 210 bar Cylinder lock G 1/4
PRDM2PP21SVC NG06 / CETOP 03 Reduction in port P 210 bar Hexagon socket Coupling M16
PRDM2PP21SVG NG06 / CETOP 03 Reduction in port P 210 bar Hexagon socket G 1/4
PRDM2PP35KVG NG06 / CETOP 03 Reduction in port P 350 bar Turning knob G 1/4
PRDM2PP35LVG NG06 / CETOP 03 Reduction in port P 350 bar Cylinder lock G 1/4
PRDM2PP35SVC NG06 / CETOP 03 Reduction in port P 350 bar Hexagon socket Coupling M16
PRDM2PP35SVG NG06 / CETOP 03 Reduction in port P 350 bar Hexagon socket G 1/4
PRDM3AA01SVG NG10 / CETOP 05 Reduction in port A 19 bar Hexagon socket G 1/4
PRDM3AA05LVG NG10 / CETOP 05 Reduction in port A 50 bar Cylinder lock G 1/4
PRDM3AA05SVG NG10 / CETOP 05 Reduction in port A 50 bar Hexagon socket G 1/4
PRDM3AA10LVG NG10 / CETOP 05 Reduction in port A 100 bar Cylinder lock G 1/4
PRDM3AA10SVG NG10 / CETOP 05 Reduction in port A 100 bar Hexagon socket G 1/4
PRDM3AA15LVG NG10 / CETOP 05 Reduction in port A 150 bar Cylinder lock G 1/4
PRDM3AA15SVG NG10 / CETOP 05 Reduction in port A 150 bar Hexagon socket G 1/4
PRDM3AA21LVG NG10 / CETOP 05 Reduction in port A 210 bar Cylinder lock G 1/4
PRDM3AA21SVG NG10 / CETOP 05 Reduction in port A 210 bar Hexagon socket G 1/4
PRDM3BB01LVG NG10 / CETOP 05 Reduction in port B 19 bar Cylinder lock G 1/4
PRDM3BB01SVG NG10 / CETOP 05 Reduction in port B 19 bar Hexagon socket G 1/4
PRDM3BB05LVG NG10 / CETOP 05 Reduction in port B 50 bar Cylinder lock G 1/4
PRDM3BB05SVG NG10 / CETOP 05 Reduction in port B 50 bar Hexagon socket G 1/4
PRDM3BB10LVG NG10 / CETOP 05 Reduction in port B 100 bar Cylinder lock G 1/4
PRDM3BB10SVG NG10 / CETOP 05 Reduction in port B 100 bar Hexagon socket G 1/4
PRDM3BB15SVG NG10 / CETOP 05 Reduction in port B 150 bar Hexagon socket G 1/4
PRDM3BB21SVG NG10 / CETOP 05 Reduction in port B 210 bar Hexagon socket G 1/4
PRDM3PP01SVG NG10 / CETOP 05 Reduction in port P 19 bar Hexagon socket G 1/4
PRDM3PP05LVG NG10 / CETOP 05 Reduction in port P 50 bar Cylinder lock G 1/4
PRDM3PP05SVC NG10 / CETOP 05 Reduction in port P 50 bar Hexagon socket Coupling M16
PRDM3PP05SVG NG10 / CETOP 05 Reduction in port P 50 bar Hexagon socket G 1/4
PRDM3PP10LVG NG10 / CETOP 05 Reduction in port P 100 bar Cylinder lock G 1/4
PRDM3PP10SVG NG10 / CETOP 05 Reduction in port P 100 bar Hexagon socket G 1/4
PRDM3PP15LVG NG10 / CETOP 05 Reduction in port P 150 bar Cylinder lock G 1/4
PRDM3PP15SVC NG10 / CETOP 05 Reduction in port P 150 bar Hexagon socket Coupling M16
PRDM3PP15SVG NG10 / CETOP 05 Reduction in port P 150 bar Hexagon socket G 1/4
PRDM3PP21LVG NG10 / CETOP 05 Reduction in port P 210 bar Cylinder lock G 1/4
PRDM3PP21SVC NG10 / CETOP 05 Reduction in port P 210 bar Hexagon socket Coupling M16
PRDM3PP21SVG NG10 / CETOP 05 Reduction in port P 210 bar Hexagon socket G 1/4
PRDM2AA06KVC NG06 / CETOP 03 Reduction in port A 64 bar Turning knob Coupling M16
PRDM2AA35LVG NG06 / CETOP 03 Reduction in port A 350 bar Cylinder lock G 1/4
PRDM2BB02KVC NG06 / CETOP 03 Reduction in port B 25 bar Turning knob Coupling M16
PRDM2BB16SVC NG06 / CETOP 03 Reduction in port B 160 bar Hexagon socket Coupling M16
PRDM2BB35KVC NG06 / CETOP 03 Reduction in port B 350 bar Turning knob Coupling M16
PRDM2BB35KVG NG06 / CETOP 03 Reduction in port B 350 bar Turning knob G 1/4
PRDM2PP02SVG NG06 / CETOP 03 Reduction in port P 25 bar Hexagon socket G 1/4
PRDM2PP06KVC NG06 / CETOP 03 Reduction in port P 25 bar Hexagon socket G 1/4
PRDM2PP06LVC NG06 / CETOP 03 Reduction in port P 64 bar Cylinder lock Coupling M16
PRDM3AA01LVG NG10 / CETOP 05 Reduction in port A 19 bar Cylinder lock G 1/4
PRDM3AA21SVC NG10 / CETOP 05 Reduction in port A 210 bar Hexagon socket Coupling M16
PRDM3BB15LVG NG10 / CETOP 05 Reduction in port B 150 bar Cylinder lock G 1/4
PRDM3BB21LVG NG10 / CETOP 05 Reduction in port B 210 bar Cylinder lock G 1/4
PRDM3PP01LVG NG10 / CETOP 05 Reduction in port P 19 bar Cylinder lock G 1/4

687852
687478