Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Pressure compensated priority flow control valves maintain constant flow regardless of changes to inlet pressure for flows up to 90 lpm (24 gpm) and pressures up to 420 bar (6000 psi); excess flow is diverted once the priority flow requirement is met.
| Literature and Reference Materials |
|---|
| HVS Global Cartridge Valve Catalog MSG15-3504 |
| Flow Control Valves Technical Tips |
| MSG15-3504 Flow Control Valves Catalog Pages - All |
| Selector Guides |
|---|
| Competitive Crossover Tool |
| Productos | Índice de caudal máximo | Rango de la pantalla del caudal | Ajuste de caudal estándar | Mecanismo de ajuste | Material de la junta |
|---|---|---|---|---|---|
| J02D3ZN | 4 GAL/MIN, 15 L/MIN | 0.3-4 GAL/MIN, 1-15 L/MIN | 1.8 GAL/MIN, 7 L/MIN | Screw | Nitrile |
| J02D3ZV | 4 GAL/MIN, 15 L/MIN | 0.3-4 GAL/MIN, 1-15 L/MIN | 1.8 GAL/MIN, 7 L/MIN | Screw | Fluorocarbon |
| J02D3WN | 4 GAL/MIN, 15 L/MIN | 0.3-4 GAL/MIN, 1-15 L/MIN | 1.8 GAL/MIN, 7 L/MIN | Knob | Nitrile |
| J02D3WV | 4 GAL/MIN, 15 L/MIN | 0.3-4 GAL/MIN, 1-15 L/MIN | 1.8 GAL/MIN, 7 L/MIN | Knob | Fluorocarbon |
| J02D3TN | 4 GAL/MIN, 15 L/MIN | 0.3-4 GAL/MIN, 1-15 L/MIN | 1.8 GAL/MIN, 7 L/MIN | Tamper Resistant | Nitrile |
| J02D3TV | 4 GAL/MIN, 15 L/MIN | 0.3-4 GAL/MIN, 1-15 L/MIN | 1.8 GAL/MIN, 7 L/MIN | Tamper Resistant | Fluorocarbon |
| FP101F100 | 15 GAL/MIN, 56.3 L/MIN | N/A | 1 GAL/MIN, 3.8 L/MIN | Fixed | Nitrile |
| FP101F100V | 15 GAL/MIN, 56.3 L/MIN | N/A | 1 GAL/MIN, 3.8 L/MIN | Fixed | Fluorocarbon |
| FP101F200 | 15 GAL/MIN, 56.3 L/MIN | N/A | 2 GAL/MIN, 7.5 L/MIN | Fixed | Nitrile |
| FP101F200V | 15 GAL/MIN, 56.3 L/MIN | N/A | 2 GAL/MIN, 7.5 L/MIN | Fixed | Fluorocarbon |
| J1A125ZV | 40 GAL/MIN,150 L/MIN | N/A | 6.6 GAL/MIN@11.9 GAL/MIN Inlet, 25 L/MIN@45 L/MIN Inlet | Screw | Fluorocarbon |
| J1A125WN | 40 GAL/MIN,150 L/MIN | N/A | 6.6 GAL/MIN@11.9 GAL/MIN Inlet, 25 L/MIN@45 L/MIN Inlet | Knob | Nitrile |
| J1A125WV | 40 GAL/MIN,150 L/MIN | N/A | 6.6 GAL/MIN@11.9 GAL/MIN Inlet, 25 L/MIN@45 L/MIN Inlet | Knob | Fluorocarbon |
| J1A125TN | 40 GAL/MIN,150 L/MIN | N/A | 6.6 GAL/MIN@11.9 GAL/MIN Inlet, 25 L/MIN@45 L/MIN Inlet | Tamper Resistant | Nitrile |
| J1A125TV | 40 GAL/MIN,150 L/MIN | N/A | 6.6 GAL/MIN@11.9 GAL/MIN Inlet, 25 L/MIN@45 L/MIN Inlet | Tamper Resistant | Fluorocarbon |
| FP101F300 | 15 GAL/MIN, 56.3 L/MIN | N/A | 3 GAL/MIN, 11.3 L/MIN | Fixed | Nitrile |
| FP101F300V | 15 GAL/MIN, 56.3 L/MIN | N/A | 3 GAL/MIN, 11.3 L/MIN | Fixed | Fluorocarbon |
| FP101F400 | 15 GAL/MIN, 56.3 L/MIN | N/A | 4 GAL/MIN, 15 L/MIN | Fixed | Nitrile |
| FP101F400V | 15 GAL/MIN, 56.3 L/MIN | N/A | 4 GAL/MIN, 15 L/MIN | Fixed | Fluorocarbon |
| FP101F500 | 15 GAL/MIN, 56.3 L/MIN | N/A | 5 GAL/MIN, 18.8 L/MIN | Fixed | Nitrile |
| FP101F500V | 15 GAL/MIN, 56.3 L/MIN | N/A | 5 GAL/MIN, 18.8 L/MIN | Fixed | Fluorocarbon |
| FP101F600 | 15 GAL/MIN, 56.3 L/MIN | N/A | 6 GAL/MIN, 22.5 L/MIN | Fixed | Nitrile |
| FP101F600V | 15 GAL/MIN, 56.3 L/MIN | N/A | 6 GAL/MIN, 22.5 L/MIN | Fixed | Fluorocarbon |
| FP101F700 | 15 GAL/MIN, 56.3 L/MIN | N/A | 7 GAL/MIN, 26.3 L/MIN | Fixed | Nitrile |
| FP101F700V | 15 GAL/MIN, 56.3 L/MIN | N/A | 7 GAL/MIN, 26.3 L/MIN | Fixed | Fluorocarbon |
| FP101F800 | 15 GAL/MIN, 56.3 L/MIN | N/A | 8 GAL/MIN, 30 L/MIN | Fixed | Nitrile |
| FP101F800V | 15 GAL/MIN, 56.3 L/MIN | N/A | 8 GAL/MIN, 30 L/MIN | Fixed | Fluorocarbon |
| FP101K085 | 15 GAL/MIN, 56.3 L/MIN | 0.7-1 GAL/MIN, 2.6-3.8 L/MIN | N/A | Knob | Nitrile |
| FP101K085V | 15 GAL/MIN, 56.3 L/MIN | 0.7-1 GAL/MIN, 2.6-3.8 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K110 | 15 GAL/MIN, 56.3 L/MIN | 0.8-1.4 GAL/MIN, 3-5.3 L/MIN | N/A | Knob | Nitrile |
| FP101K110V | 15 GAL/MIN, 56.3 L/MIN | 0.8-1.4 GAL/MIN, 3-5.3 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K155 | 15 GAL/MIN, 56.3 L/MIN | 1.2-1.9 GAL/MIN, 4.5-7.1 L/MIN | N/A | Knob | Nitrile |
| FP101K155V | 15 GAL/MIN, 56.3 L/MIN | 1.2-1.9 GAL/MIN, 4.5-7.1 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K220 | 15 GAL/MIN, 56.3 L/MIN | 1.7-2.7 GAL/MIN, 6.4-10.1 L/MIN | N/A | Knob | Nitrile |
| FP101K220V | 15 GAL/MIN, 56.3 L/MIN | 1.7-2.7 GAL/MIN, 6.4-10.1 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K295 | 15 GAL/MIN, 56.3 L/MIN | 2.3-3.6 GAL/MIN, 8.6-13.5 L/MIN | N/A | Knob | Nitrile |
| FP101K295V | 15 GAL/MIN, 56.3 L/MIN | 2.3-3.6 GAL/MIN, 8.6-13.5 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K405 | 15 GAL/MIN, 56.3 L/MIN | 3.1-5 GAL/MIN, 11.6-18.8 L/MIN | N/A | Knob | Nitrile |
| FP101K405V | 15 GAL/MIN, 56.3 L/MIN | 3.1-5 GAL/MIN, 11.6-18.8 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K575 | 15 GAL/MIN, 56.3 L/MIN | 4.5-7 GAL/MIN, 16.9-26.3 L/MIN | N/A | Knob | Nitrile |
| FP101K575V | 15 GAL/MIN, 56.3 L/MIN | 4.5-7 GAL/MIN, 16.9-26.3 L/MIN | N/A | Knob | Fluorocarbon |
| FP101K780 | 15 GAL/MIN, 56.3 L/MIN | 6.3-9.3 GAL/MIN, 23.6-34.9 L/MIN | N/A | Knob | Nitrile |
| FP101K780V | 15 GAL/MIN, 56.3 L/MIN | 6.3-9.3 GAL/MIN, 23.6-34.9 L/MIN | N/A | Knob | Fluorocarbon |
| FP101S085 | 15 GAL/MIN, 56.3 L/MIN | 0.7-1 GAL/MIN, 2.6-3.8 L/MIN | N/A | Screw | Nitrile |
| FP101S085V | 15 GAL/MIN, 56.3 L/MIN | 0.7-1 GAL/MIN, 2.6-3.8 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S110 | 15 GAL/MIN, 56.3 L/MIN | 0.8-1.4 GAL/MIN, 3-5.3 L/MIN | N/A | Screw | Nitrile |
| FP101S110V | 15 GAL/MIN, 56.3 L/MIN | 0.8-1.4 GAL/MIN, 3-5.3 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S155 | 15 GAL/MIN, 56.3 L/MIN | 1.2-1.9 GAL/MIN, 4.5-7.1 L/MIN | N/A | Screw | Nitrile |
| FP101S155V | 15 GAL/MIN, 56.3 L/MIN | 1.2-1.9 GAL/MIN, 4.5-7.1 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S220 | 15 GAL/MIN, 56.3 L/MIN | 1.7-2.7 GAL/MIN, 6.4-10.1 L/MIN | N/A | Screw | Nitrile |
| FP101S220V | 15 GAL/MIN, 56.3 L/MIN | 1.7-2.7 GAL/MIN, 6.4-10.1 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S295 | 15 GAL/MIN, 56.3 L/MIN | 2.3-3.6 GAL/MIN, 8.6-13.5 L/MIN | N/A | Screw | Nitrile |
| FP101S295V | 15 GAL/MIN, 56.3 L/MIN | 2.3-3.6 GAL/MIN, 8.6-13.5 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S405 | 15 GAL/MIN, 56.3 L/MIN | 3.1-5 GAL/MIN, 11.6-18.8 L/MIN | N/A | Screw | Nitrile |
| FP101S405V | 15 GAL/MIN, 56.3 L/MIN | 3.1-5 GAL/MIN, 11.6-18.8 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S575 | 15 GAL/MIN, 56.3 L/MIN | 4.5-7 GAL/MIN, 16.9-26.3 L/MIN | N/A | Screw | Nitrile |
| FP101S575V | 15 GAL/MIN, 56.3 L/MIN | 4.5-7 GAL/MIN, 16.9-26.3 L/MIN | N/A | Screw | Fluorocarbon |
| FP101S780 | 15 GAL/MIN, 56.3 L/MIN | 6.3-9.3 GAL/MIN, 23.6-34.9 L/MIN | N/A | Screw | Nitrile |
| FP101S780V | 15 GAL/MIN, 56.3 L/MIN | 6.3-9.3 GAL/MIN, 23.6-34.9 L/MIN | N/A | Screw | Fluorocarbon |
| J04D3ZN | 18 GAL/MIN,70 L/MIN | 0.5-12 GAL/MIN, 2-45 L/MIN | 5.3 GAL/MIN, 20 L/MIN | Screw | Nitrile |
| J04D3ZV | 18 GAL/MIN,70 L/MIN | 0.5-12 GAL/MIN, 2-45 L/MIN | 5.3 GAL/MIN, 20 L/MIN | Screw | Fluorocarbon |
| J04D3WN | 18 GAL/MIN,70 L/MIN | 0.5-12 GAL/MIN, 2-45 L/MIN | 5.3 GAL/MIN, 20 L/MIN | Knob | Nitrile |
| J04D3WV | 18 GAL/MIN,70 L/MIN | 0.5-12 GAL/MIN, 2-45 L/MIN | 5.3 GAL/MIN, 20 L/MIN | Knob | Fluorocarbon |
| J04D3TN | 18 GAL/MIN,70 L/MIN | 0.5-12 GAL/MIN, 2-45 L/MIN | 5.3 GAL/MIN, 20 L/MIN | Tamper Resistant | Nitrile |
| J04D3TV | 18 GAL/MIN,70 L/MIN | 0.5-12 GAL/MIN, 2-45 L/MIN | 5.3 GAL/MIN, 20 L/MIN | Tamper Resistant | Fluorocarbon |
| J1A125ZN | 40 GAL/MIN,150 L/MIN | N/A | 6.6 GAL/MIN@11.9 GAL/MIN Inlet, 25 L/MIN@45 L/MIN Inlet | Screw | Nitrile |