PVS4W3B4L9X2F1NE - Refrigeration Valve Stations- PVS | Brazil

Refrigeration Valve Stations- PVS | #PVS4W3B4L9X2F1NE

PVS4W3B4L9X2F1NE

Refrigeration Valve Stations- PVS | #PVS4W3B4L9X2F1NE

Part Description: 20 mm (3/4") PVS4-S4 65% HEV 1" BW ANSI 230/50


Especificaciones técnicas

  • Presión establecida: N/A
  • Tipo de conexión: Butt Weld (BW) ANSI
  • Posición 2: Strainer
  • Voltaje de entrada: 200-230 VAC, 200-240 VAC
  • Número de posiciones: PVS4
  • Método de control: Solenoid
  • Posición final: Hand Stop/Expansion
  • Tamaño de la conexión: 1"
  • Frecuencia: 50, 60 Hz
  • Tamaño del puerto: 20 mm, 3/4"
  • Posición 1: Hand Shut-Off
  • Tipo de material: Plated
  • Estilo de la conexión: Leaded
  • Serie del producto: PVS
  • Tipo de refrigerante: Suitable for Ammonia, CO2 and other common refrigerants
  • Número de posiciones: 3, 4 or 5
  • Tipo de material: Plated Cast Steel, Stainless Steel, or PED Approved
  • Rango de presión: 52 barg, 754 psig
  • Temperatura mínima del líquido: -60 °C, -76 °F
  • Temperatura máxima del líquido: 120 °C, 248 °F
  • Tamaño del puerto: 20 to 80 mm, 3/4 to 3 inch
  • Coeficiente del caudal: 3 to 90.7 Kv, 3.5 to 105 Cv
  • Tamaño de la conexión: 20 to 80 mm, 3/4 to 3 inch
  • Tipo de conexión: BW ANSI, BW (DN) Metric, SW
  • Método de control: Electronic Motor, Hand Expansion, Regulator, Solenoid, Suction Stop, or Two-Stage Solenoid
  • Caída mínima de presión: 0.14 to 0.69 bard, 2 to 10 psid
  • Temperatura ambiente mínima: -60 °C, -76 °F
  • Temperatura ambiente máxima: 140 °F, 60 °C
  • Diferencia de presiones mínima: 0.14 bard, 2 psid
  • Diferencia de presiones máxima: 52 bard, 754 psid
  • Requisitos eléctricos: 24 VAC, 120 VAC, 230 VAC, 240 VAC, or 24 VDC barg
  • Frecuencia: 50 Hz, 60 Hz, or 50/60 Hz psig
  • Tipo de bobina: Leaded or DIN Connection
  • Color de indicador: Green or Red, Coil LED
  • Opciones del motor: Electronic Motor | 24VDC @1.3Amp | 4 - 20 mA Input Signal
  • Especificación: Coil: NEMA 1, 2, 3, 4 & 4x | IP67 | CE; Electric Motor: IP67 | NEMA 6

Información del artículo

The PVS is an innovative design which combines several different functions into one compact valve station. It was designed for simplified installation as well as to overcome corrosion issues encountered in harsh environments by utilizing plated and stainless steel components. Being weld-in, the valves reduce potential for connection leaks. Since all the shut-off and control valves are top mounted the PVS can be easily serviced with standard tools.

Markets:
• Industrial Refrigeration

Features and Benefits:
• Suitable for ammonia, CO2 and other common refrigerants
• Features multiple functions in a single housing
• Plated steel housing increases product life cycle
• Overall weight reduction up to 50% compared to traditional flanged products
• Interchangeable with other P-Series Offerings
• Coil options to meet various applications
• Serviceable from the top using standard tools
• Top mounted shut-off valves eliminates service issues
• Lock out seal caps
• Complies with ASME B31.5 and 16.34, PED 2014/68/EU
Function and Design:
• Multi- module platform available in four or five port housings, with the capability of interchangeable modules:
o Isolation Valve (hand shut- off)
o Strainer (100 Mesh)
o Solenoid
o Regulator
o Electronic Valve (PEV)
o Electronic Expansion
o Hand Expansion
o Stop/ Check

Application:
• Evaporator Control Groups
o Relief Regulation
o Suction Regulation
o Pumped Liquid Feed
o Hot Gas Defrost
• High Pressure Liquid Solenoid

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687475