Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas)

Complete Air Oil Cooler System with AC Motor - ULOC Series - (Americas)

ULOC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 60hp of offline cooling and are suitable for most applications and environments.

Especificações técnicas

  • Taxa de fluxo: 6.3 to 25.4 gal/min, 23.8 to 96.1 L/min
  • Capacidade máxima de resfriamento: 8.5 to 57.8 HP, 6.4 to 43.1 kW
  • Pressão máxima de operação: 300 psi, 20.7 bar
  • Temperatura máxima do fluido: 250 °F, 121 °C
  • Tipo de motor: Three Phase
  • Tensão de entrada: 190/380 VAC @ 50 Hz, 208-230/460 VAC @ 60 Hz, 575 VAC, n/a
  • Frequência: 50/60 Hz, 60 Hz, n/a
  • Classificação de potência de saída do motor: 1 to 5 HP
  • Especificações atendidas: UL, CSA and CE Available on Motor
  • Altura: 15.6 to 34.1 inch, 396.2 to 866.1 mm
  • Comprimento: 14.4 to 27.2 inch, 365.8 to 690.9 mm
  • Largura: 26.1 to 33.9 inch, 662.9 to 861.1 mm
  • Tamanho da porta: 1 inch (#16), 1-1/4 inch (#20)
  • Tamanho da rosca da conexão: 1-5/16"-12 inch, 1-5/8"-12 inch
  • Peso: 66 to 168 lb, 29.9 to 76.2 kg
  • Nível de ruído: 71 to 88 dBA
  • Para tipo de fluido: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materiais de construção: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment

Descrição completa do produto

Parker's ULOC Air Oil Cooler is a stand-alone, offline cooling circuit that offers quiet operation (using a very low noise motor and gerotor pump combination), low pressure drop and high cooling capability. The ULOC design, also referred to in industry as "kidney loop circuit" or "offline circuit", utilizes a robust bar and plate construction, providing a more efficient and compact design when compared to traditional tube and fin construction. The ULOC Series features three-phase NEMA motors, providing a wide range of available voltages and frequencies.

Markets:
• Industrial
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Up to 60hp of cooling capacity
• Integrated circulation pump produces even flow with low pressure pulsations
• Available with integrated 12CS or 50CS oil filter
• Compact design results in lighter weight
• Reliable and long lasting cooling with low service and maintenance costs
• Quiet fan and pump
• Wide range of UL, CSA, & CE certified AC motors available
• Extra corrosion protection available for use in marine/offshore and extreme applications
• ATEX approval for use in potentially explosive atmospheres above ground
• Several options available: Thermal switch, Pressure bypass, Air filter, Fan guard/screen, etc.

Applications:
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Plastics machinery

Documentos relacionados

×
Produtos

687852
687492