BTC Single and Dual Head Miniature Diaphragm Pump (Gas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo de peça

Tamanho da bomba

Tipo de bomba

Opção do motor

Taxa de fluxo livre

Tensão de entrada

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
BTC Single and Dual Head Miniature Diaphragm Pump (Gas)

BTC Single and Dual Head Miniature Diaphragm Pump (Gas)

BTC is not recommended for new designs. The BTX-Connect and BTX-Brush series have succeeded the BTC with reduced weight, reduced vibration, added motor features, and an increased life rating.

Especificações técnicas

  • Opção do controle do motor: No Control Input (Power Input Only)
  • Peso: 6.5 oz, 184 g, 7.4 oz, 210 g, 8.8 oz, 250 g, 8.0 oz, 227 g, 11.6 oz, 330 g
  • Altura: 2.14 inch, 54.3 mm, 2.98 inch, 75.7 mm
  • Comprimento: 3.05 inch, 77.5 mm, 2.90 inch, 73.5 mm, 3.22 inch, 81.7 mm, 3.37 inch, 85.7 mm, 3.35 inch, 85 mm, 2.48 inch, 73.5 mm
  • Largura: 1.18 inch, 30 mm
  • Vida operacional: > 3000 Hours, > 10000 Hours
  • Velocidade nominal: 4200 RPM, 3900 RPM, 3650 RPM, 3550 RPM, 3400 RPM, 4000 RPM, 3450 RPM, 3350 RPM, 3500 RPM, 3150 RPM, 3100 RPM, 3950 RPM, 3600 RPM, 3700 RPM, 3800 RPM, 3300 RPM, 3200 RPM
  • Tipo de motor: Iron Core Brush, Brushless DC
  • Classificação de pressão: 0 psi, 0 bar, 24 psi, 1.7 bar, 22.5 psi, 1.6 bar, 20 psi, 1.4 bar, 50 psi, 3.4 bar, 25 psi, 1.7 bar, 12 psi, 0.8 bar, 26 psi, 1.8 bar, 19 psi, 1.3 bar, 22 psi, 1.5 bar, 21 psi, 1.4 bar, 16 psi, 1.1 bar, 10 psi, 0.7 bar, 18 psi, 1.2 bar
  • Classificação entre vácuo e pressão: -20 Inch-Hg, -508 mm-Hg, 0 Inch-Hg, 0 mm-Hg, -21 Inch-Hg, -533.4 mm-Hg, -16 Inch-Hg, -406.4 mm-Hg, -24 Inch-Hg, -609.6 mm-Hg, -18 Inch-Hg, -457.2 mm-Hg, -26 Inch-Hg, -660.4 mm-Hg, -15 Inch-Hg, -381 mm-Hg, -12 Inch-Hg, -304.8 mm-Hg
  • Material do corpo: Vectra LCP
  • Material do diafragma: EPDM
  • Tipo de tubo: None, Parallel Tubing Connection, Series Tubing Connection

Descrição completa do produto

BTC Miniature Diaphragm Pumps are a series of brush and brushless DC motor driven pumps, which offer multiple component configurations allowing them to be used for either vacuum, pressure, or alternating vacuum and pressure operations. 
 
Markets: 
• Clinical Diagnostics 
• Analytical Chemistry 
• Respiratory 
• Patient Therapy 
• Air Quality Measurement 
• Scent Marketing 
  
Features/Benefits: 
• Up to 11 L/min 
• Lower cost brush motor and long life brushless available 
• Best in class high efficiency slotless BLDC options 
  
Applications: 
• Point of Care Diagnostics 
• Negative Pressure Wound Therapy 
• Compression Therapy 
• Medical Simulation 
• Scent Dispersion 
• DVT Prevention 
• Digital Ink Jet Printing 
• In Vitro Diagnostics 

Documentos relacionados

×
Produtos Tipo de peça Tamanho da bomba Tipo de bomba Opção do motor Taxa de fluxo livre Tensão de entrada
C103E-13 Obsolete Single Head, Up to 5.5 L/min Pressure Only (High Flow, Low Pressure) >3k Hour, Iron Core Brush DC 5 L/min 12
C153A-12 Obsolete Single Head, Up to 5.5 L/min Vacuum Only (High Flow) >3k Hour, Iron Core Brush DC 4.8 L/min 24
C153A-13 Obsolete Single Head, Up to 5.5 L/min Pressure Only (High Flow, Low Pressure) >3k Hour, Iron Core Brush DC 6 L/min 24
C190-13 Active Single Head, Up to 5.5 L/min Pressure Only (High Flow, Low Pressure) >10k Hour, High Efficiency Slotless BLDC, Up to 4.5 L/min 4.3 L/min 12
C191-12 Active Single Head, Up to 5.5 L/min Vacuum Only (High Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 4.5 L/min 4.4 L/min 24
D1008-21-01 Active Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 9.5 L/min 4.6 L/min 12
D1008-22-01 Obsolete Dual Head High Vacuum, Up to 3 L/min Vacuum Only >10k Hour, High Efficiency Slotless BLDC, Up to 3 L/min 2.4 L/min 12
D1008-23-01 Obsolete Dual Head High Pressure, Up to 3 L/min Pressure Only >10k Hour, High Efficiency Slotless BLDC, Up to 3 L/min 2.4 L/min 12
D1013-22-01 Active Dual Head High Vacuum, Up to 3 L/min Vacuum Only >3k Hour, Iron Core Brush DC 2.9 L/min 24
D1018-21-01 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 9.5 L/min 5 L/min 12
D746A-22-01 Active Dual Head High Vacuum, Up to 3 L/min Vacuum Only >10k Hour, Compact BLDC, Up to 3 L/min 3.1 L/min 24
D770-11 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 5.6 L/min 6
D771-11 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 5.6 L/min 12
D772-11 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 5.6 L/min 24
H041B-11 Obsolete Single Head, Up to 5.5 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 2.4 L/min 6
H084-11 Obsolete Single Head, Up to 5.5 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 2.5 L/min 24
H085-11 Obsolete Single Head, Up to 5.5 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 2.4 L/min 12
H124-11 Obsolete Single Head, Up to 5.5 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 4.5 L/min 2.6 L/min 12
H127-11 Active Single Head, Up to 5.5 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 4.5 L/min 2.7 L/min 24
L037B-11 Obsolete Single Head, Up to 5.5 L/min Pressure and/or Vacuum (Quieter, Low Flow) >3k Hour, Iron Core Brush DC 1.5 L/min 24
L052C-11 Active Single Head, Up to 5.5 L/min Pressure and/or Vacuum (Quieter, Low Flow) >3k Hour, Iron Core Brush DC 1.5 L/min 12
D1020-23-01 Obsolete Dual Head, Up to 11 L/min Pressure Only (High Flow, Low Pressure) >10k Hour, High Efficiency Slotless BLDC, Up to 9.5 L/min 9.1 L/min 12
D1023-21-01 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 9.5 L/min 5 L/min 24
D1023-22-01 Obsolete Dual Head High Vacuum, Up to 3 L/min Vacuum Only >10k Hour, High Efficiency Slotless BLDC, Up to 3 L/min 2.6 L/min 24
D1024-22-01 Active Dual Head, Up to 11 L/min Vacuum Only (High Flow) >10k Hour, High Efficiency Slotless BLDC, Up to 9.5 L/min 8.5 L/min 24
D1025-23-01 Obsolete Dual Head, Up to 11 L/min Pressure Only (High Flow, Low Pressure) >10k Hour, High Efficiency Slotless BLDC, Up to 9.5 L/min 8.1 L/min 24
D736-22-02 Active Dual Head, Up to 11 L/min Vacuum Only (High Flow) >10k Hour, High Torque BLDC, Up to 11 L/min 10 L/min 24
D736A-23-02 Active Dual Head, Up to 11 L/min Pressure Only (High Flow, Low Pressure) >10k Hour, High Torque BLDC, Up to 11 L/min 11 L/min 24
D737-23-01 Active Dual Head, Up to 11 L/min Pressure Only (High Flow, Low Pressure) >10k Hour, High Torque BLDC, Up to 11 L/min 11 L/min 12
D737B-22-01 Active Dual Head, Up to 11 L/min Vacuum Only (High Flow) >10k Hour, High Torque BLDC, Up to 11 L/min 11 L/min 12
D743-11 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 3.5 L/min 12
D743-21-01 Obsolete Dual Head, Up to 11 L/min Pressure and/or Vacuum (High Pressure, Less Flow) >3k Hour, Iron Core Brush DC 5.7 L/min 12
D743-22-01 Active Dual Head, Up to 11 L/min Vacuum Only (High Flow) >3k Hour, Iron Core Brush DC 3.5 L/min 12

687852
687821