Gold Cup Complete Rotating Group | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Gold Cup Complete Rotating Group

Gold Cup Complete Rotating Group

The GOLD CUP® Complete Rotating Group is an OEM service part for GOLD CUP hydrostatic pump repair. As a Genuine Parker replacement part, it ensures OEM quality and durability.

Especificações técnicas

  • Para tipo de fluido: Hydraulic Fluids
  • Pressão operacional: n/a
  • Deslocamento máximo: n/a
  • Taxa de fluxo: n/a
  • Mídia: Hydraulic Fluids
  • Taxa de fluxo máximo: n/a
  • Pressão máxima de operação: n/a
  • Tipo de bomba: Hydrostatic
  • Tipo de produto: Pumps
  • Tecnologia: Hydraulics
  • Deslocamento: n/a
  • Material do corpo: n/a
  • Estilo do produto: Axial Piston Pump

Descrição completa do produto

The GOLD CUP Complete Rotating Group offers OEM replacement components that protect the integrity of your pump’s durability. Genuine Parker aftermarket parts ensure OEM quality and help maintain the superior performance and rugged design of GOLD CUP hydrostatic transmission pumps.

At the Parker Hydraulic Pump and Power Systems Division, we understand the extreme demands your application places on GOLD CUP components. We have engineered each replacement part to perform in the most rugged industries, requiring closed-loop control, high pressure and high power density.

When “gray” market parts from unknown and unproven manufacturers are used, performance cannot be guaranteed. With Genuine Parker, you get the most intimate product knowledge and years of experience as a global manufacturer. That's just the beginning of the “Keep it REAL” benefits included with Genuine Parker parts.

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail

Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation

Parts Shipped Include:
• Barrel bearing
• Barrel and sleeves
• Face plate
• Creep plate
• Port plate
• Face plate/port plate locating pins
• Pistons with shoes and retainer

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00 - Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation

687852
246579