PM-DD Precision Direct Drive Rotary Servo Motor Series | Brasil

PM-DD Precision Direct Drive Rotary Servo Motor Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

PM-DD Precision Direct Drive Rotary Servo Motor Series

PM-DD Precision Direct Drive Rotary Servo Motor Series

The PM-DD servo motor is designed to provide high torque and high accuracy. Tapped mounting holes and a hollow through bore allow this motor to be used in a variety of applications that require the load to be attached directly to the motor.

Especificações técnicas

  • Marca: Parker
  • Tipo de produto: Brushless Servo Motor
  • Estilo do produto: Rotary / Synchronous
  • Séries do Produto: PM-DD
  • Tamanho da estrutura: 135 mm, 170 mm, 230 mm, 290 mm, 360 mm
  • Potência de saída contínua: 0.06 to 2.5 kW
  • Torque contínuo: 3 to 160 Nm, 26 to 1416 lb-inch
  • Torque de pico: 9 to 480 Nm, 80 to 4248 lb-inch
  • Velocidade nominal: 150 to 200 RPM
  • Tensão de entrada: 100 to 120 VAC, 230 VAC
  • Dispositivo de realimentação compatível: BiSS-C Absolute Encoder
  • Unidade de estacionamento compatível: P
  • Classificação de proteção de ingresso: IP40
  • Freio de sustentação incluído: No
  • Método de refrigeração: Air-Cooled / Natural Convection
  • Tipo de eixo: Hollow
  • Especificações atendidas: CE
  • Versões personalizadas disponíveis: No

Descrição completa do produto

The PM-DD servo motor is designed to provide high torque and high accuracy. Tapped mounting holes and a hollow through bore allow this motor to be used in a variety of applications that require the load to be attached directly to the motor. By eliminating the use of couplings or belts, the load can be driven in a smooth, nearly frictionless motion with no backlash.

PM-DD motors are a perfect match with Parker P Series Servo Drives. The absolute encoders in the motor populate motor nameplate data back to the drives for simplified commissioning. Accurate and easy to use inertia detection leads to fast set-up of tuning parameters and minimal settling time.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics
 
Features/Benefits:
• 5 frame sizes (13 models) provides choices to meet your specific application needs
• Load carrying capabilities up to 15,000 N, one of the largest available in the market
• Provides high speeds up to 500 rpm without compromising performance
• 20-bit absolute feedback with BISS-C communication option for increased precision
• High accuracy of +/- 30 arc sec. and repeatability of +/- 1.3 arc sec. pairs with Parker linear stages for a complete multi-axis precision system

Applications:
• Move/Transport
• Metrology

Documentos relacionados

×

687852
936514