High Pressure Inline Filter 12S Series | #12SMP220QHV4L35S1621


LOADING IMAGES
12SMP220QHV4L35S1621

High Pressure Inline Filter 12S Series | #12SMP220QHV4L35S1621

Parker's 12S High Pressure Stainless Steel Inline Filters are ideal for heavy duty applications in aggressive environments. Allowable operating pressure of 20,000 psi/1,380 bar and capable of flows up to 25 GPM/95 LPM depending on viscosity.


Technical Specifications

  • Seal Material: Fluorocarbon
  • Indicator Type: Visual manual reset, 50 psid
  • Flow Rate: 20 gpm (75.7 lpm)
  • Bypass Valve Pressure Rating: 50 psid (3.4 bar)
  • Options: No bypass with 1/4" SAE-4 drain port
  • Filter Element: 20 micron microglass
  • Port Connection Type: 1" nominal SAE
  • Mounting Style: Inline
  • Pressure Rating: 10000 psi, 689 bar
  • Housing Material: Stainless Steel 316L
  • Filter Element Type: Cartridge
  • For Fluid Type: Mineral and Petroleum Based Fluid
  • Maximum Operating Temperature: 275.0 °F, 135.0 °C
  • Weight: 17 lbs (7.71 kg)
  • Compatible Element: 403404
  • Product Type: Hydraulic Filter
  • Collapse Pressure: 2000 psi, 138 bar
  • Series or Model Replaced: 12SMP210QHENS1611
Safety Warning

Item Information

The 12S Series is designed to meet the growing demand for high-pressure systems. Stainless Steel construction engineered to handle flow rates of up to 25 GPM/95 LPM at 20,000 psi/1,380 bar working pressure, Parker’s 12S Filter Series designed to perform in harsh environments.

High strength Microglass elements withstand differential pressures up to 2,000 psid/138 bar to ensure system reliability and protect critical equipment from contamination.

Product Features:
• 316L stainless steel construction
• Diverse porting options adapt to your system
• Light weight design for ease of changeouts
• High strength multi-layer Microglass filter elements
• 100% pressure tested
• Maximum pressure 20,000 psi/1,380 bar. Maximum flow 25 gpm/95 lpm

Typical Applications:
• Offshore Drilling
• DI Water Fogging
• Food Processing
• High Pressure Test Stands

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
731421