Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe | Product Series

Filter by

    No filters selected

Color

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe

Ultra-High Pressure Water Jetting Hose for Ultra-High Pressure Water Jetting - 2840D - Europe OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.42 to 1.68 lb/ft, 0.63 to 2.50 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 2500 to 4000 bar, 36250 to 58000 psi, 250.0 to 400.0 MPa
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Design Factor: 2:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 200 to 350 mm, 7.874 to 13.779 inch
  • Materials of Construction: Thermoplastic
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Inside Diameter: 3/16 to 1/2 inch, 4.8 to 12.8 mm
  • Application: Compression Forming (Hydroforming), Industrial Cleaning, Marine Cleaning, Water Jet Cutting
  • Hose Reinforcement Material: 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.594 to 1.173 inch, 15.1 to 29.9 mm
Safety Warning

Full Product Description

Parker Polyflex High Pressure 2840D Hoses are developed for high and ultra high pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jet cutting (only hoses > 2000 bar)
• All markets requiring pressures over 700 bar for their cleaning and cutting applications

Features/Benefits:
• Replaces steel pipe where flexibility is important
• A manufacturing procedure applying water pressure to produce complex hollow parts made from pipe-like basic materials
• Compact design hereby handling and space improvements
• Compliant with DIN EN 1829-2  thus legal backup and approved safety hazard control
• Excellent operator safety as a result of highest quality standards which are met
• Fully compatible with Polyflex Lok hereby massive time savings during assembly and improved operator safety

Applications:
• Water jet cutting with water only or with abrasive additives
• Compression forming (hydroforming)
• For working pressure up to 400 MPa (58.000 psi)

Technical Specifications:
• Core tube: Polyoxymethylene
• Pressure reinforcement: Eight spiral layers of maximum tensile steel wire
• Cover: Polyamide
• Standard colour: yellow
• Temperature range: -10°C up to +70°C
Notes:
• The safety factor of burst pressure over working pressure can be adjusted to the specific application but must not be reduced below a ratio of 1:2.

Related Documents

×
Products Color Hose I.D. (mm)
2840D-03V34 Red 4.6
2840D-05V36 Yellow 7.8
2840D-08V30 Black 12.7
2840D-05V34 Red 7.8

687541
687513