Compressed Air Dryers, Membrane -40°F/C Dewpoint | #76-20


LOADING IMAGES
76-20

Compressed Air Dryers, Membrane -40°F/C Dewpoint | #76-20

Balston Membrane Compressed Air Dryers, supply clean, dry compressed air with dewpoints as low as -40°F (-40°C)


Technical Specifications

  • Flow Rate (SCFM): 20
  • Flow Rate: 34 m3/hour
  • Maximum Ambient Temperature: 120 °F, 49 °C
  • Maximum Inlet Pressure Rating: 150 psig, 10.3 barg
  • Minimum Ambient Temperature: 40 °F, 4 °C
  • Minimum Inlet Pressure Rating: 60 psig, 4.1 barg
  • Width: 12 inch
  • Height: 37 inch
  • Weight: 20 lb, 9 kg
  • Inlet Port Size: 1 inch, Female NPT
  • Outlet Port Size: 1 inch, Female NPT
  • Operation Type: Steady
  • Industry Application: Explosive environments, General industry
  • Depth: 7 inch
Safety Warning

Item Information


Balston Membrane Air Dryers combine superior coalescing technology with a proven innovative membrane system to supply clean, dry compressed air with dewpoints as low as -40°F(-40°C), and provide low cost operation with minimal maintenance. Balston Membrane Air Dryers are engineered for easy installation, operation, and long term reliability. Applications include low dewpoint instrument air, pneumatic equipment, pressurizing electrical cabinets, analytical instrumentation, instrument air for analyzer buildings, dry air for hazardous areas, and general laboratory air supply.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
688031