Field Attachable Fittings for PTFE Hose - 90 Series | Product Series

Filter by

    No filters selected

Connection 2 Size

Hose I.D. (inch)

Length (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Fittings for PTFE Hose - 90 Series

Field Attachable Fittings for PTFE Hose - 90 Series

Parker's 90 Series fittings are used with 919/919B PTFE hoses from Parflex division.

Technical Specifications

  • Shape: Elbow, Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 3/16 to 1-1/8 inch Hose I.D., 5 to 29 mm
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Tube Outside Diameter: See Part Tube O.D. Technical Specs.
  • Hex Size: See Part Hex Size Technical Specs.
  • Hex Size 1: See Part Hex Size 1 Technical Specs.
  • Product Type: Hose Fittings
  • Connection Length: See Part Connection Length Technical Specs.
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Hydraulic Fluids, Oil, Pharmaceutical Fluids, Steam, Water, Chemicals, Gases, Air (Pneumatic Media)
  • Body Material: Steel, Stainless Steel
  • Coating: Chromium 6 Free-plated on steel fitting only
  • Industry: Transportation, Food & Beverage, Industrial, Semiconductor
  • Division: Parflex Division
  • Application: Chemical Transfer, Fluid Control, Instrumentation, Medical, Ultra High Purity, Hydraulics, General Industrial, Tools & Equipment, Pneumatics, Healthcare & Life Sciences, Semiconductor
Safety Warning

Full Product Description

Parker's 90 Series fittings are used with 919 and 919B PTFE hoses from the Parflex division. Unlike crimp fittings, Parker's Field Attachable Fittings allow customers the convenience of making assemblies in the field with the use of a vice rather than a crimper. This series also includes fitting components to reduce inventory or replace part of the fitting when required.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features:
• No crimper needed for installation

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines

Related Documents

×
Products Connection 2 Size Hose I.D. (inch) Length (inch) Product Style
20190-2-4 1/8"-27 0.188" 1.33" Male NPTF Pipe - Rigid - Straight
20190-4-4 1/4"-18 0.188" 1.58" Male NPTF Pipe - Rigid - Straight
20190-4-5 1/4"-18 0.25" 1.66" Male NPTF Pipe - Rigid - Straight
20190-4-6 1/4"-18 0.313" 1.66" Male NPTF Pipe - Rigid - Straight
20190-6-6 3/8"-18 0.313" 1.66" Male NPTF Pipe - Rigid - Straight
20190-6-8 3/8"-18 0.406" 1.77" Male NPTF Pipe - Rigid - Straight
20190-8-8 1/2"-14 0.406" 1.97" Male NPTF Pipe - Rigid - Straight
20190-8-10 1/2"-14 0.5" 2.13" Male NPTF Pipe - Rigid - Straight
20190-12-12 3/4"-14 0.625" 2.26" Male NPTF Pipe - Rigid - Straight
20190-12-16 3/4"-14 0.875" 2.29" Male NPTF Pipe - Rigid - Straight
20190-16-16 1"-11-1/2 0.875" 2.46" Male NPTF Pipe - Rigid - Straight
20190-20-20 1-1/4"-11-1/2 1" 2.69" Male NPTF Pipe - Rigid - Straight
27790-6-6 5/8"-18 0.313" 2.55" Female SAE 45 / Swivel - 45° Elbow
27790-12-12 1-1/16"-14 0.625" 2.61" Female SAE 45 / Swivel - 45° Elbow
27990-6-6 5/8"-18 0.313" 2.11" Female SAE 45 / Swivel - 45° Elbow
27990-12-12 1-1/16"-14 0.625" 2.51" Female SAE 45 / Swivel - 45° Elbow
20090-4 0.188" n/a Replacement Socket
20090-5 0.25" n/a Replacement Socket
20090-6 0.313" n/a Replacement Socket
20090-8 0.406" n/a Replacement Socket
20090-10 0.5" n/a Replacement Socket
20090-12 0.625" n/a Replacement Socket
20090-16 0.875" n/a Replacement Socket
20090-20 1" n/a Replacement Socket
60HAB-4 0.188" n/a Replacement Compression Sleeve
60HAB-6 0.313" n/a Replacement Compression Sleeve
60HAB-8 0.406" n/a Replacement Compression Sleeve
60HAB-10 0.5" n/a Replacement Compression Sleeve
60HAB-12 0.625" n/a Replacement Compression Sleeve
090-4B 0.188" n/a Replacement Ferrule
090-5B 0.25" n/a Replacement Ferrule
090-6B 0.313" n/a Replacement Ferrule
090- 8B 0.406" n/a Replacement Ferrule
090-10B 0.5" n/a Replacement Ferrule
090-12B 0.625" n/a Replacement Ferrule
090-16B 0.875" n/a Replacement Ferrule
090-20B 1" n/a Replacement Ferrule
61HAB-4 7/16"-24 0.188" n/a Replacement Ferrule
61HAB-6 7/32"-24 0.313" n/a Replacement Compression Nut
61HAB- 8 11/16"-20 0.406" n/a Replacement Compression Nut
61HAB-10 13/16"-18 0.5" n/a Replacement Compression Nut
61HAB-12 1"-18 0.625" n/a Replacement Compression Nut
20690-4-4 7/16"-20 0.188" 1.58" Female JIC 37° - Swivel - Straight
20690-5-5 1/2"-20 0.25" 1.66" Female JIC 37° - Swivel - Straight
20690-6-6 9/16"-18 0.313" 1.74" Female JIC 37° - Swivel - Straight
20690-8-6 3/4"-16 0.313" 1.85" Female JIC 37° - Swivel - Straight
20690-8-8 3/4"-16 0.406" 1.98" Female JIC 37° - Swivel - Straight
20690-8-10 3/4"-16 0.5" 2.07" Female JIC 37° - Swivel - Straight
20690-10-10 7/8"-14 0.5" 2.22" Female JIC 37° - Swivel - Straight
20690-12-12 1-1/16"-12 0.625" 2.33" Female JIC 37° - Swivel - Straight
20690-16-16 1-5/16"-12 0.875" 2.52" Female JIC 37° - Swivel - Straight
20690-20-20 1-5/8"-12 1" 2.99" Female JIC 37° - Swivel - Straight
20890-6-6 5/8"-18 0.313" 1.77" Female SAE 45° - Swivel - Straight
20890-12-12 1-1/16"-14 0.625" 2.34" Female SAE 45° - Swivel - Straight
22890-4-4 7/16"-24 0.188" 2.2" Male Inverted SAE 45° - Swivel - Straight
22890-5-5 1/2"-20 0.25" 2.21" Male Inverted SAE 45° - Swivel - Straight
22890-5-6 1/2"-20 0.313" 2.15" Male Inverted SAE 45° - Swivel - Straight
22890-6-6 5/8"-18 0.313" 3.01" Male Inverted SAE 45° - Swivel - Straight
22890-8-8 3/4"-18 0.406" 2.53" Male Inverted SAE 45° - Swivel - Straight
22890-10-10 7/8"-18 0.5" 2.34" Male Inverted SAE 45° - Swivel - Straight
22890-12-12 1-1/16"-16 0.625" 2.22" Male Inverted SAE 45° - Swivel - Straight
23490-8-8 0.406" 3.06" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
23490-8-10 0.5" 3.15" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
23490-10-10 0.5" 3.28" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
23490-12-12 0.625" 3.28" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
23790-4-4 7/16"-20 0.188" 1.79" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-5-5 1/2"-20 0.25" 1.86" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-6-6 9/16"-18 0.313" 1.96" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-8-6 3/4"-16 0.313" 2.11" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-8-8 3/4"-16 0.406" 2.4" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-10-10 7/8"-14 0.5" 2.45" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-12-12 1-1/16"-12 0.625" 3.04" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-16-16 1-5/16"-12 0.875" 3.28" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23790-20-20 1-5/8"-12 1" 3.7" Female JIC 37° - Swivel - 45° Elbow - Short Drop
23990-4-4 7/16"-20 0.188" 1.67" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-5-5 1/2"-20 0.25" 1.75" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-6-6 9/16"-18 0.313" 1.86" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-8-6 3/4"-16 0.313" 1.95" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-8-8 3/4"-16 0.406" 2.15" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-10-10 7/8"-14 0.5" 2.38" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-12-12 1-1/16"-12 0.625" 2.95" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-16-16 1-5/16"-12 0.875" 3.13" Female JIC 37° - Swivel - 90° Elbow - Short Drop
23990-20-20 1-5/8"-12 1" 3.54" Female JIC 37° - Swivel - 90° Elbow - Short Drop
26190-8-8 11/16"-20 0.406" 1.69" Compression Air Brake
26190-8-10 11/16"-20 0.5" 1.86" Compression Air Brake
26190-12-12 1"-18 0.625" 2.09" Compression Air Brake
26790-4-4 7/16"-24 0.188" 1.72" Obsolete: Male Inverted Swivel 45° Elbow
26790-5-5 1/2"-20 0.25" 3.03" Male Inverted Swivel 45° Elbow
26790-5-6 1/2"-20 0.313" 1.86" Male Inverted Swivel 45° Elbow
26790-6-6 5/8"-18 0.313" 2.95" Male Inverted Swivel 45° Elbow
26790-8-8 3/4"-18 0.406" 2.3" Obsolete: Male Inverted Swivel 45° Elbow
26990-4-4 7/16"-24 0.188" 2.03" Male Inverted Swivel 90° Elbow
26990-5-5 1/2"-20 0.25" 2.05" Male Inverted Swivel 90° Elbow
26990-5-6 1/2"-20 0.313" 2.01" Male Inverted Swivel 90° Elbow
26990-6-6 5/8"-18 0.313" 1.79" Male Inverted Swivel 90° Elbow
26990-8-8 3/4"-18 0.406" 2.97" Male Inverted Swivel 90° Elbow
20190-2-4C 1/8"-27 0.188" 1.33" Male NPTF Pipe - Rigid - Straight
20690-10-10C 7/8"-14 0.5" 2.22" Female JIC 37° - Swivel - Straight
20690-12-12C 1-1/16"-12 0.625" 2.33" Female JIC 37° - Swivel - Straight
20690-16-16C 1-5/16"-12 0.875" 2.52" Female JIC 37° - Swivel - Straight
20690-20-20C 1-5/8"-12 1" 2.99" Female JIC 37° - Swivel - Straight
20690-4-4C 7/16"-20 0.188" 1.58" Female JIC 37° - Swivel - Straight
20690-5-5C 1/2"-20 0.25" 1.66" Female JIC 37° - Swivel - Straight
20690-6-6C 9/16"-18 0.313" 1.74" Female JIC 37° - Swivel - Straight
20690-8-8C 3/4"-16 0.406" 1.98" Female JIC 37° - Swivel - Straight

687541
687563