Permanent Fittings for PTFE Hose - 91/91N | Product Series

Filter by

    No filters selected

Connection 2 Size

Hose I.D. (inch)

Length (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Fittings for PTFE Hose - 91/91N

Permanent Fittings for PTFE Hose - 91/91N

Parker's 91/91N Series fittings are used with 919/919B, 919J, 919U, 929/929B, and 929BJ PTFE hoses from the Parflex division.

Technical Specifications

  • Shape: Straight, Elbow, Flange, Stub End
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 3/16 to 1-1/8 inch, 5 to 29 mm
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Tube Outside Diameter: See Part Tube O.D. Technical Specs.
  • Hex Size: See Part Hex Size Technical Specs.
  • Hex Size 1: See Part Hex Size 1 Technical Specs.
  • Product Type: Hose Fittings
  • Connection Length: See Part Connection Length Technical Specs.
  • Maximum Operating Pressure: 3000 psi, 20.7 MPa, 207 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Hydraulic Fluids, Oil, Pharmaceutical Fluids, Chemicals, Gases, Air (Pneumatic Media), Steam, Water
  • Body Material: Steel, Stainless Steel
  • Coating: Chromium 6 Free-plated on steel fitting only
  • Industry: Transportation, Food & Beverage, General Industrial, Semiconductor
  • Division: Parflex Division
  • Application: Chemical Transfer, Fluid Control, Instrumentation, Medical, Ultra High Purity, Hydraulics, General Industrial, Tools & Equipment, Pneumatics, Healthcare & Life Sciences, Semiconductor
Safety Warning

Full Product Description

Parker's 91/91N Series fittings are used with smooth bore, medium pressure PTFE hoses from the Parflex division. Our wide selection of crimp fittings for PTFE hoses include, but are not limited to, NPT, JIC and Seal-Lok™ designs with many fittings available in Stainless Steel for corrosive applications. The fittings have a lead-in feature at the base to simplify proper hose insertion and can be crimped with any of the Parkrimp machines. The dies for these crimpers include Parker's exclusive Parkalign® system, featuring a positive-stop design that positions the fitting in the die for a perfect crimp every time.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features:
• Lead-in design
• Parkalign® dies

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines

Related Documents

×
Products Connection 2 Size Hose I.D. (inch) Length (inch) Product Style
10191N-2-4 1/8"-27 3/16" 1.27" Male NPTF Pipe - Rigid - Straight
10191N-4-4 1/4"-18 3/16" 1.5" Male NPTF Pipe - Rigid - Straight
10191N-4-5 1/4"-18 1/4" 1.55" Male NPTF Pipe - Rigid - Straight
10191N-4-6 1/4"-18 5/16" 1.6" Male NPTF Pipe - Rigid - Straight
10191N-6-6 3/8"-18 5/16" 1.65" Male NPTF Pipe - Rigid - Straight
10191N-6-8 3/8"-18 13/32" 1.71" Male NPTF Pipe - Rigid - Straight
10191N-8-8 1/2"-14 13/32" 1.94" Male NPTF Pipe - Rigid - Straight
10191N-8-10 1/2"-14 1/2" 1.96" Male NPTF Pipe - Rigid - Straight
10191N-8-12 1/2"-14 5/8" 2.42" Male NPTF Pipe - Rigid - Straight
10191N-12-12 3/4"-14 5/8" 2.19" Male NPTF Pipe - Rigid - Straight
10191N-16-16 1"-11-1/2 7/8" 2.46" Male NPTF Pipe - Rigid - Straight
10191-20-20 1-1/4"-11-1/2 1" 3.05" Male NPTF Pipe - Rigid - Straight
1AL91N-4-4C 3/16" 1.3" Female A-Lok® Compression
1AL91N-6-6C 3/8" 1.53" Female A-Lok® Compression
1AL91N-8-8C 13/32" 1.61" Female A-Lok® Compression
1AL91N-12-12C 5/8" 1.86" Female A-Lok® Compression
1AL91N-16-16C 7/8" 2.11" Female A-Lok® Compression
1AL91N-4-4NC 3/16" 1.3" Female A-Lok® Compression W/o Nut-ferrule
1AL91N-6-6NC 3/8" 1.53" Female A-Lok® Compression W/o Nut-ferrule
1AL91N-8-8NC 13/32" 1.61" Female A-Lok® Compression W/o Nut-ferrule
1AL91N-12-12NC 5/8" 1.86" Female A-Lok® Compression W/o Nut-ferrule
1P691N-4-4C 3/16" 1.3" Compression CPI
1FN91N-16-16C 7/8" 1.96" Sanitary Flange
1J191N-4-4 9/16"-18 3/16" 1.66" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J191N-6-6 11/16"-16 5/16" 1.92" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J191N-8-8 13/16"-16 13/32" 2.15" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J191N-10-10 1"-14 1/2" 1.25" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J191N-12-12 1-3/16"-12 5/8" 2.65" Female Seal-Lok - Swivel - 90° Elbow - Long Drop
1J791N-4-4 9/16"-18 3/16" 1.73" Female Seal-Lok - Swivel - 45° Elbow
1J791N-6-6 11/16"-16 5/16" 2.02" Female Seal-Lok - Swivel - 45° Elbow
1J791N-8-8 13/16"-16 13/32" 2.18" Female Seal-Lok - Swivel - 45° Elbow
1J791N-8-10 13/16"-16 13/32" 2.39" Female Seal-Lok - Swivel - 45° Elbow
1J791N-10-10 13/16"-16 1/2" 2.47" Female Seal-Lok - Swivel - 45° Elbow
1J791N-12-12 1-3/16"-12 5/8" 2.74" Female Seal-Lok - Swivel - 45° Elbow
1J791N-16-16 1-7/16"-12 7/8" 3.5" Female Seal-Lok - Swivel - 45° Elbow
1J991N-4-4 9/16"-18 3/16" 1.81" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J991N-6-6 11/16"-16 5/16" 1.91" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J991N-8-8 13/16"-16 13/32" 2.02" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J991N-10-10 1"-14 1/2" 2.18" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J991N-12-10 1-3/16"-12 1/2" 2.39" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1J991N-16-16 1-7/16"-12 7/8" 2.47" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1JC91N-6-6 11/16"-16 3/8" 1.62" Female Seal-Lok - Swivel - Straight - Short
1JC91N-8-8 13/16"-16 13/32" 1.93" Female Seal-Lok - Swivel - Straight - Short
1JC91N-10-10 1"-14 1/2" 2.05" Female Seal-Lok - Swivel - Straight - Short
1JC91N-12-12 1-3/16"-12 5/8" 2.05" Female Seal-Lok - Swivel - Straight - Short
1JC91N-16-16 1-7/16"-12 7/8" 2.56" Female Seal-Lok - Swivel - Straight - Short
1JC91N-20-16 1-11/16"-12 7/8" 2.3" Female Seal-Lok - Swivel - Straight - Short
1JC91-20-20 1-11/16"-12 1" 2.68" Female Seal-Lok - Swivel - Straight - Short
1TU91N-4-4C 1/4" 3/16" 1.63" Universal Tube Stub
1TU91N-4-5C 1/4" 1/4" 1.7" Universal Tube Stub
1TU91N-6-6C 3/8" 3/8" 1.81" Universal Tube Stub
1TU91N-8-8C 1/2" 13/32" 2.72" Universal Tube Stub
1TU91N-8-10C 1/2" 1/2" 2.14" Universal Tube Stub
1TU91N-10-10C 5/8" 1/2" 2.14" Universal Tube Stub
1TU91N-12-12C 3/4" 5/8" 2.24" Universal Tube Stub
1TU91N-16-16C 1" 7/8" 2.73" Universal Tube Stub
19291N-8-8 PF-1/2"-14 13/32" 1.99" Female BSP Parallel Pipe - Swivel Straight (60° Cone)
19291N-12-12 PF-3/4"-14 5/8" 2.35" Female BSP Parallel Pipe - Swivel Straight (60° Cone)
1B291N-8-8 PF-1/2"-14 13/32" 2.04" Female BSP Parallel Pipe - Swivel 90° Elbow (60° Cone)
17991N-6-6 5/8"-18 5/16" 2.06" Female SAE 45 / Swivel - 90° Elbow
17991N-12-12 1-1/16"-14 5/8" 2.92" Female SAE 45 / Swivel - 90° Elbow
1JC91N-4-4 9/16"-18 1/4" 1.46" Female Seal-Lok - Swivel - Straight - Short
10391N-4-4 7/16"-20 3/16" 1.37" Male JIC 37° - Rigid - Straight
10391N-6-6 9/16"-18 5/16" 1.64" Male JIC 37° - Rigid - Straight
10391N-8-8 3/4"-16 13/32" 1.79" Male JIC 37° - Rigid - Straight
10391N-10-10 7/8"-14 1/2" 2.07" Male JIC 37° - Rigid - Straight
10391N-12-12 1-1/16"-12 5/8" 2.1" Male JIC 37° - Rigid - Straight
10391N-16-16 1-5/16"-12 7/8" 2.43" Male JIC 37° - Rigid - Straight
10691N-4-4 7/16"-20 3/16" 1.43" Female JIC 37° - Swivel - Straight
10691N-5-5 1/2"-20 1/4" 1.56" Female JIC 37° - Swivel - Straight
10691N-6-6 9/16"-18 5/16" 1.63" Female JIC 37° - Swivel - Straight
10691N-6-8 9/16"-18 13/32" 1.69" Female JIC 37° - Swivel - Straight
10691N-8-8 3/4"-16 13/32" 1.89" Female JIC 37° - Swivel - Straight
10691N-8-10 3/4"-16 1/2" 1.86" Female JIC 37° - Swivel - Straight
10691N-10-10 7/8"-14 1/2" 2.03" Female JIC 37° - Swivel - Straight
10691N-12-12 1-1/16"-12 5/8" 2.15" Female JIC 37° - Swivel - Straight
10691N-16-16 1-5/16"-12 7/8" 2.45" Female JIC 37° - Swivel - Straight
10691-20-20 1-5/8"-12 1" 2.58" Female JIC 37° - Swivel - Straight
10691N-10-10-RD 7/8"-14 1/2" 1.91" Female JIC 37° - Swivel - Straight
10691N-12-12-RD 1-1/16"-12 5/8" 2.09" Female JIC 37° - Swivel - Straight
10791N-4-4 1/4"-18 3/16" 1.5" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-6-6 3/8"-18 5/16" 1.67" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-8-8 1/2"-14 13/32" 1.83" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-12-12 1"-1/11-1/2 5/8" 2.26" Female NPSM Pipe - Swivel - Straight (60° Cone)
10891N-6-6 5/8"-18 5/16" 1.69" Female NPSM Pipe - Swivel - Straight (60° Cone)
10891N-12-12 1-1/16"-14 5/8" 2.15" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-4-4 7/16"-24 3/16" 2.09" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-5-5 1/2"-20 1/4" 2.15" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-5-6 1/2"-20 5/16" 2.23" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-6-6 5/8"-18 5/16" 2.23" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-8-8 3/4"-18 13/32" 2.31" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-10-10 7/8"-18 1/2" 2.43" Female NPSM Pipe - Swivel - Straight (60° Cone)
12891N-12-12 1-1/16"-16 5/8" 2.5" Female NPSM Pipe - Swivel - Straight (60° Cone)
13491N-8-8 1/2" 1/2" 2.8" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
13491N-8-10 1/2" 1/2" 2.81" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
13491N-10-10 5/8" 5/8" 2.96" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
13491N-12-12 3/4" 3/4" 3.37" Male Standpipe - Rigid - Straight (Inch Size Tube O.D.)
13791N-4-4 7/16"-20 3/16" 1.74" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-5-5 1/2"-20 1/4" 1.87" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-6-6 9/16"-18 5/16" 1.94" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-8-8 3/4"-16 13/32" 2.28" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-10-10 7/8"-14 1/2" 2.42" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-12-12 1-1/16"-12 5/8" 2.83" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-16-16 1-5/16"-12 7/8" 3.18" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791-20-20 1-5/8"-12 1" 3.67" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13991N-4-4 7/16"-20 3/16" 1.62" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-5-5 1/2"-20 1/4" 1.71" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-6-6 9/16"-18 5/16" 1.91" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-8-8 3/4"-16 13/32" 2.03" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-10-10 7/8"-14 1/2" 2.27" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-12-12 1-1/16"-12 5/8" 2.75" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-16-16 1-5/16"-12 7/8" 3.15" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991-20-20 1-5/8"-12 1" 3.53" Female JIC 37° - Swivel - 90° Elbow - Short Drop
14191N-4-4 7/16"-20 3/16" 1.66" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14191N-5-5 1/2"-20 1/4" 1.72" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14191N-6-6 9/16"-18 5/16" 1.93" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14191N-8-8 3/4"-16 13/32" 2.11" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14191N-10-10 7/8"-14 1/2" 2.34" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14191N-12-12 1-1/16"-12 5/8" 2.63" Female JIC 37° - Swivel - 90° Elbow - Long Drop
14191N-16-16 1-5/16"-12 7/8" 3.15" Female JIC 37° - Swivel - 90° Elbow - Long Drop
16191N-8-8 11/16"-20 13/32" 1.65" Compression Air Brake
16191N-8-10 11/16"-20 1/2" 1.63" Compression Air Brake
16191N-10-10 13/16"-18 1/2" 1.82" Compression Air Brake
16191N-12-12 1"-18 5/8" 1.97" Compression Air Brake
16791N-4-4 7/16"-24 3/16" 2.05" Male Inverted SAE 45° - Swivel - 45° Elbow
16791N-5-5 1/2"-20 1/4" 2.48" Male Inverted SAE 45° - Swivel - 45° Elbow
16791N-6-6 5/8"-18 5/16" 2.6" Male Inverted SAE 45° - Swivel - 45° Elbow
16791N-8-8 3/4"-18 13/32" 2.85" Male Inverted SAE 45° - Swivel - 45° Elbow
16791N-10-10 7/8"-18 1/2" 3.3" Male Inverted SAE 45° - Swivel - 45° Elbow
16991N-4-4 7/16"-24 3/16" 1.72" Male Inverted SAE 45° - Swivel - 90° Elbow
16991N-5-5 1/2"-20 1/4" 1.98" Male Inverted SAE 45° - Swivel - 90° Elbow
16991N-5-6 1/2"-20 5/16" 2.03" Male Inverted SAE 45° - Swivel - 90° Elbow
16991N-6-6 5/8"-18 5/16" 2.08" Male Inverted SAE 45° - Swivel - 90° Elbow
16991N-8-8 3/4"-18 13/32" 2.18" Male Inverted SAE 45° - Swivel - 90° Elbow
16991N-10-10 7/8"-18 1/2" 3.02" Male Inverted SAE 45° - Swivel - 90° Elbow
16991N-12-12 1-1/16"-16 5/8" 3.36" Male Inverted SAE 45° - Swivel - 90° Elbow
17791N-6-6 5/8"-18 5/16" 2.06" Female SAE 45 / Swivel - 45° Elbow
17791N-12-12 1-1/16"-14 5/8" 3.07" Female SAE 45 / Swivel - 45° Elbow
10191N-12-12C 3/4"-14 5/8" 2.19" Male NPTF Pipe - Rigid - Straight
10191N-16-16C 1"-11-1/2 7/8" 2.46" Male NPTF Pipe - Rigid - Straight
10191N-2-4B 1/8"-27 3/16" 1.27" Male NPTF Pipe - Rigid - Straight
10191N-2-4C 1/8"-27 3/16" 1.27" Male NPTF Pipe - Rigid - Straight
10191N-4-4C 1/4"-18 3/16" 1.5" Male NPTF Pipe - Rigid - Straight
10191N-4-5C 1/4"-18 1/4" 1.55" Male NPTF Pipe - Rigid - Straight
10191N-4-6C 1/4"-18 3/8" 1.6" Male NPTF Pipe - Rigid - Straight
10191N-6-6C 3/8"-18 3/8" 1.65" Male NPTF Pipe - Rigid - Straight
10191N-6-8C 3/8"-18 13/32" 1.71" Male NPTF Pipe - Rigid - Straight
10191N-8-10C 1/2"-14 1/2" 1.96" Male NPTF Pipe - Rigid - Straight
10191N-8-8C 1/2"-14 13/32" 1.94" Male NPTF Pipe - Rigid - Straight
10691-20-20C 1-5/8"-12 1" 2.58" Female JIC 37° - Swivel - Straight
10691N-10-10C 7/8"-14 1/2" 2.03" Female JIC 37° - Swivel - Straight
10691N-10-10S 7/8"-14 1/2" 2.03" Female JIC 37° - Swivel - Straight
10691N-12-12C 1-1/16"-12 5/8" 2.15" Female JIC 37° - Swivel - Straight
10691N-12-12S 1-1/16"-12 5/8" 2.15" Female JIC 37° - Swivel - Straight
10691N-16-16C 1-5/16"-12 7/8" 2.45" Female JIC 37° - Swivel - Straight
10691N-16-16S 1-5/16"-12 7/8" 2.45" Female JIC 37° - Swivel - Straight
10691N-4-4B 7/16"-20 3/16" 1.43" Female JIC 37° - Swivel - Straight
10691N-4-4C 7/16"-20 3/16" 1.43" Female JIC 37° - Swivel - Straight
10691N-4-4S 7/16"-20 3/16" 1.43" Female JIC 37° - Swivel - Straight
10691N-5-5C 1/2"-20 1/4" 1.56" Female JIC 37° - Swivel - Straight
10691N-5-5S 1/2"-20 1/4" 1.56" Female JIC 37° - Swivel - Straight
10691N-6-6B 9/16"-18 5/16" 1.63" Female JIC 37° - Swivel - Straight
10691N-6-6C 9/16"-18 3/8" 1.63" Female JIC 37° - Swivel - Straight
10691N-6-6S 9/16"-18 5/16" 1.63" Female JIC 37° - Swivel - Straight
10691N-8-10C 3/4"-16 1/2" 1.86" Female JIC 37° - Swivel - Straight
10691N-8-8C 3/4"-16 13/32" 1.89" Female JIC 37° - Swivel - Straight
10691N-8-8S 3/4"-16 13/32" 1.89" Female JIC 37° - Swivel - Straight
10791N-12-12C 1"-1/11-1/2 5/8" 2.26" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-16-16C 1"-11-1/2 1" 2.26" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-4-4C 1/4"-18 3/16" 1.5" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-6-6C 3/8"-18 3/8" 1.67" Female NPSM Pipe - Swivel - Straight (60° Cone)
10791N-8-8C 1/2"-14 13/32" 1.83" Female NPSM Pipe - Swivel - Straight (60° Cone)
13791N-10-10C 7/8"-14 1/2" 2.42" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-4-4C 7/16"-20 3/16" 1.74" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-6-6C 9/16"-18 3/8" 1.94" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13791N-8-8C 3/4"-16 13/32" 2.28" Female JIC 37° - Swivel - 45° Elbow - Short Drop
13991N-4-4C 7/16"-20 3/16" 1.62" Female JIC 37° - Swivel - 90° Elbow - Short Drop
13991N-8-8C 3/4"-16 13/32" 2.03" Female JIC 37° - Swivel - 90° Elbow - Short Drop
1JC91N-10-10C 1"-14 1/2" 2.05" Female Seal-Lok - Swivel - Straight - Short
1JC91N-12-10C 1-3/16"-12 1/2" 2.05" Female Seal-Lok - Swivel - Straight - Short
1JC91N-12-12C 1-3/16"-12 5/8" 2.05" Female Seal-Lok - Swivel - Straight - Short
1JC91N-16-16C 1-7/16"-12 7/8" 2.56" Female Seal-Lok - Swivel - Straight - Short
1JC91N-4-4C 9/16"-18 1/4" 1.46" Female Seal-Lok - Swivel - Straight - Short
1JC91N-6-6C 11/16"-16 3/8" 1.62" Female Seal-Lok - Swivel - Straight - Short
1JC91N-8-8C 13/16"-16 13/32" 1.93" Female Seal-Lok - Swivel - Straight - Short
2GK-NUT 1/8"-27 n/a 0.188" Bulkhead Nut
NA-6520 1/4"-28 n/a 0.54" Grease Zerk Fitting
13991N-10-10C 7/8"-14 1/2" 2.27" Female JIC 37° - Swivel - 90° Elbow - Short Drop
1J991N-12-12 1-3/16"-12 5/8" 2.39" Female Seal-Lok - Swivel - 90° Elbow - Short Drop
1GK91N-2-4 1/8"-27 NPSM Male with 1/4"-28 UNF Female 3/16" 1.46" Bulkhead W/Zerk Port Integrated

687541
687563