Air Brake D.O.T. Compression Style Fittings for J844 Tubing - NTA | Product Series

Filter by

    No filters selected

Shape

Style

Connection 1 Tube O.D. (inch)

Connection 1 Style

Connection 2 Thread Size (inch)

Connection 2 Tube O.D. (inch)

Connection 2 Style

Connection 3 Thread Size (inch)

Connection 3 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Air Brake D.O.T. Compression Style Fittings for J844 Tubing - NTA

Air Brake D.O.T. Compression Style Fittings for J844 Tubing - NTA

Parker's NTA compression style air brake fittings meet D.O.T. FMVSS 571.106 specifications and the functional requirements of SAE J246 and SAE J1131.

Technical Specifications

  • Application: Air Brake, Sliders, Air Ride, Tire Inflation, Primary/Secondary Air Lines, Cab Controls
  • Connection Type: Compression, Thread, Insert and Flare
  • Shape: Various
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: SAE J844 Type A & B Nylon Tubing, Stainless Steel
  • Nut Material: Brass
  • Sleeve Material: Brass
  • Thread Sealant Material: Vibra-Seal 516
  • Specifications Met: DOT FMVSS 571.106, SAE J1131, SAE J246
Safety Warning

Full Product Description

Being the world’s leader in leak free technologies Parker’s NTA fittings utilize a ribbed sleeve for compression and positive grip. NTA fittings meet SAE J246, SAE J1131 and D.O.T. FMVSS571.106 specifications. NTA fittings have a pre-applied thread sealant on all male pipe threads. Electroless nickel plated bodies can be used with bio-diesel.

Use with the following Parker Parflex Division J844 tubing
• 1120 Nylon Air Brake Tubing
• 1320 Quantum Elastomeric Air Brake Tubing

Markets:

• Heavy duty truck
• Trailer
• Mobile

Features/Benefits:

• D.O.T. compression style fittings for repairing truck and trailer air brake lines
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements
• Ribbed sleeve for compression and positive grip
• Stainless Steel tube support
• Meets D.O.T. FMVSS 571.106, SAE J246 and SAE J1131
• Electroless nickel plated bodies can be used with bio-diesel
• All brass air brake fitting
• Use with J844 type A & B nylon tubing in air brake systems
• Pre-applied thread sealant

Applications:
• Air brakes
• Air tanks
• Air ride
• Sliders
• Tire inflation
• Primary & secondary air lines
• Cab controls

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Style Connection 1 Tube O.D. (inch) Connection 1 Style Connection 2 Thread Size (inch) Connection 2 Tube O.D. (inch) Connection 2 Style Connection 3 Thread Size (inch) Connection 3 Style
VS176NTA-4-2 Adapter Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe 1/8 Female Pipe
VS269NTA-10-12 90° Elbow Tube to Pipe 5/8 Compression 3/4 na Male Pipe na na
VS269NTA-10-6 90° Elbow Tube to Pipe 5/8 Compression 3/8 na Male Pipe na na
VS269NTA-10-8 90° Elbow Tube to Pipe 5/8 Compression 1/2 na Male Pipe na na
VS269NTA-12-12 90° Elbow Tube to Pipe 3/4 Compression 3/4 na Male Pipe na na
VS269NTA-12-8 90° Elbow Tube to Pipe 3/4 Compression 1/2 na Male Pipe na na
VS269NTA-3-2 90° Elbow Tube to Pipe 3/16 Compression 1/8 na Male Pipe na na
VS269NTA-3-4 90° Elbow Tube to Pipe 3/16 Compression 1/4 na Male Pipe na na
VS269NTA-4-2 90° Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe na na
66NTA-10-6 Connector Tube to Female Pipe 5/8 Compression 3/8 na Female Pipe na na
66NTA-10-8 Connector Tube to Female Pipe 5/8 Compression 1/2 na Female Pipe na na
66NTA-4-2 Connector Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe na na
66NTA-4-4 Connector Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe na na
66NTA-6-2 Connector Tube to Female Pipe 3/8 Compression 1/8 na Female Pipe na na
66NTA-6-4 Connector Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe na na
66NTA-6-6 Connector Tube to Female Pipe 3/8 Compression 3/8 na Female Pipe na na
66NTA-8-6 Connector Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe na na
66NTA-8-8 Connector Tube to Female Pipe 1/2 Compression 1/2 na Female Pipe na na
VS269NTA-4-4 90° Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe na na
VS269NTA-4-6 90° Elbow Tube to Pipe 1/4 Compression 3/8 na Male Pipe na na
VS269NTA-6-2 90° Elbow Tube to Pipe 3/8 Compression 1/8 na Male Pipe na na
VS269NTA-6-4 90° Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe na na
VS269NTA-6-6 90° Elbow Tube to Pipe 3/8 Compression 3/8 na Male Pipe na na
VS269NTA-6-8 90° Elbow Tube to Pipe 3/8 Compression 1/2 na Male Pipe na na
VS269NTA-8-4 90° Elbow Tube to Pipe 1/2 Compression 1/4 na Male Pipe na na
VS269NTA-8-6 90° Elbow Tube to Pipe 1/2 Compression 3/8 na Male Pipe na na
VS269NTA-8-8 90° Elbow Tube to Pipe 1/2 Compression 1/2 na Male Pipe na na
VS271NTA-10-8 Run Tee Tube to Pipe 5/8 Compression 1/2 na Male Pipe na na
VS272NTA-6-2 Branch Tee Tube to Pipe 3/8 Compression 1/8 na Male Pipe na na
VS272NTA-6-4 Branch Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe na na
VS272NTA-6-4-4 Branch Tee Tube to Pipe 3/8 Compression 1/4 na Compression 1/4 Male Pipe
VS272NTA-6-6 Branch Tee Tube to Pipe 3/8 Compression 3/8 na Male Pipe na na
VS272NTA-8-4 Branch Tee Tube to Pipe 1/2 Compression 1/4 na Male Pipe na na
VS272NTA-8-6 Branch Tee Tube to Pipe 1/2 Compression 3/8 na Male Pipe na na
VS272NTA-8-8 Branch Tee Tube to Pipe 1/2 Compression 1/2 na Male Pipe na na
VS279NTA-10-6 45° Elbow Tube to Pipe 5/8 Compression 3/8 na Male Pipe na na
VS279NTA-10-8 45° Elbow Tube to Pipe 5/8 Compression 1/2 na Male Pipe na na
VS279NTA-12-8 45° Elbow Tube to Pipe 3/4 Compression 1/2 na Male Pipe na na
VS68NTA-10-8 Connector Tube to Pipe 5/8 Compression 1/2 na Male Pipe na na
VS68NTA-12-12 Connector Tube to Pipe 3/4 Compression 3/4 na Male Pipe na na
VS68NTA-12-6 Connector Tube to Pipe 3/4 Compression 3/8 na Male Pipe na na
VS68NTA-12-8 Connector Tube to Pipe 3/4 Compression 1/2 na Male Pipe na na
VS68NTA-3-1 Connector Tube to Pipe 3/16 Compression 1/16 na Male Pipe na na
VS68NTA-3-2 Connector Tube to Pipe 3/16 Compression 1/8 na Male Pipe na na
VS68NTA-3-4 Connector Tube to Pipe 3/16 Compression 1/4 na Male Pipe na na
VS68NTA-4-2 Connector Tube to Pipe 1/4 Compression 1/8 na Male Pipe na na
VS68NTA-4-4 Connector Tube to Pipe 1/4 Compression 1/4 na Male Pipe na na
VS68NTA-4-6 Connector Tube to Pipe 1/4 Compression 3/8 na Male Pipe na na
264NTA-8 Tee Tube to Tube 1/2 Compression na 1/2 Compression na na
265NTA-10 90° Elbow Tube to Tube 5/8 Compression na 5/8 Compression na na
265NTA-4 90° Elbow Tube to Tube 1/4 Compression na 1/4 Compression na na
265NTA-6 90° Elbow Tube to Tube 3/8 Compression na 3/8 Compression na na
265NTA-8 90° Elbow Tube to Tube 1/2 Compression na 1/2 Compression na na
270NTA-10-8 90° Elbow Tube to Female Pipe 5/8 Compression 1/2 na Female Pipe na na
270NTA-3-2 90° Elbow Tube to Female Pipe 3/16 Compression 1/8 na Female Pipe na na
270NTA-4-2 90° Elbow Tube to Female Pipe 1/4 Compression 1/8 na Female Pipe na na
270NTA-4-4 90° Elbow Tube to Female Pipe 1/4 Compression 1/4 na Female Pipe na na
270NTA-6-2 90° Elbow Tube to Female Pipe 3/8 Compression 1/8 na Female Pipe na na
61NTA-10 Nut Tube 5/8 Compression na na na na na
61NTA-12 Nut Tube 3/4 Compression na na na na na
61NTA-3 Nut Tube 3/16 Compression na na na na na
61NTA-4 Nut Tube 1/4 Compression na na na na na
61NTA-6 Nut Tube 3/8 Compression na na na na na
61NTA-8 Nut Tube 1/2 Compression na na na na na
62ANBH-4 Bulkhead NTA Tube to AB Tube 1/4 Compression na 1/4 Compression na na
62ANBH-6 Bulkhead NTA Tube to AB Tube 3/8 Compression na 3/8 Compression na na
62ANBH-8 Bulkhead NTA Tube to AB Tube 1/2 Compression na 1/2 Compression na na
62NBH-10 Bulkhead Tube to Tube 5/8 Compression na 5/8 Compression na na
62NTA-12 Union Tube to Tube 3/4 Compression na 3/4 Compression na na
62NTA-4 Union Tube to Tube 1/4 Compression na 1/4 Compression na na
62NTA-6 Union Tube to Tube 3/8 Compression na 3/8 Compression na na
62NTA-8 Union Tube to Tube 1/2 Compression na 1/2 Compression na na
63NTA-10 Tube support Tube 5/8 Insert na na na na na
63NTA-12 Tube support Tube 3/4 Insert na na na na na
63NTA-4 Tube support Tube 1/4 Insert na na na na na
63NTA-6 Tube support Tube 3/8 Insert na na na na na
63NTA-8 Tube support Tube 1/2 Insert na na na na na
66NBH-8-6 Bulkhead Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe na na
VS279NTA-4-2 45° Elbow Tube to Pipe 1/4 Compression 1/8 na Male Pipe na na
VS279NTA-4-4 45° Elbow Tube to Pipe 1/4 Compression 1/4 na Male Pipe na na
VS279NTA-6-2 45° Elbow Tube to Pipe 3/8 Compression 1/8 na Male Pipe na na
VS279NTA-6-4 45° Elbow Tube to Pipe 3/8 Compression 1/4 na Male Pipe na na
VS279NTA-6-6 45° Elbow Tube to Pipe 3/8 Compression 3/8 na Male Pipe na na
VS279NTA-6-8 45° Elbow Tube to Pipe 3/8 Compression 1/2 na Male Pipe na na
VS279NTA-8-4 45° Elbow Tube to Pipe 1/2 Compression 1/4 na Male Pipe na na
VS279NTA-8-6 45° Elbow Tube to Pipe 1/2 Compression 3/8 na Male Pipe na na
VS279NTA-8-8 45° Elbow Tube to Pipe 1/2 Compression 1/2 na Male Pipe na na
VS68NTA-10-6 Connector Tube to Pipe 5/8 Compression 3/8 na Male Pipe na na
VS68NTA-6-2 Connector Tube to Pipe 3/8 Compression 1/8 na Male Pipe na na
VS68NTA-6-4 Connector Tube to Pipe 3/8 Compression 1/4 na Male Pipe na na
VS68NTA-6-6 Connector Tube to Pipe 3/8 Compression 3/8 na Male Pipe na na
VS68NTA-6-8 Connector Tube to Pipe 3/8 Compression 1/2 na Male Pipe na na
VS68NTA-8-4 Connector Tube to Pipe 1/2 Compression 1/4 na Male Pipe na na
VS68NTA-8-6 Connector Tube to Pipe 1/2 Compression 3/8 na Male Pipe na na
VS68NTA-8-8 Connector Tube to Pipe 1/2 Compression 1/2 na Male Pipe na na
264NTA-10 Tee Tube to Tube 5/8 Compression na 5/8 Compression na na
264NTA-4 Tee Tube to Tube 1/4 Compression na 1/4 Compression na na
264NTA-6 Tee Tube to Tube 3/8 Compression na 3/8 Compression na na
270NTA-6-4 90° Elbow Tube to Female Pipe 3/8 Compression 1/4 na Female Pipe na na
270NTA-6-6 90° Elbow Tube to Female Pipe 3/8 Compression 3/8 na Female Pipe na na
270NTA-8-6 90° Elbow Tube to Female Pipe 1/2 Compression 3/8 na Female Pipe na na
270NTA-8-8 90° Elbow Tube to Female Pipe 1/2 Compression 1/2 na Female Pipe na na
60NTA-10 Sleeve Tube 5/8 Compression na na na na na
60NTA-12 Sleeve Tube 3/4 Compression na na na na na
60NTA-3 Sleeve Tube 3/16 Compression na na na na na
60NTA-4 Sleeve Tube 1/4 Compression na na na na na
60NTA-6 Sleeve Tube 3/8 Compression na na na na na
60NTA-8 Sleeve Tube 1/2 Compression na na na na na
VS271NTA-4-2 Run Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe na na
VS271NTA-4-4 Run Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe na na
VS271NTA-6-4 Run Tee Tube to Pipe 3/8 Compression 1/4 na Male Pipe na na
VS271NTA-6-6 Run Tee Tube to Pipe 3/8 Compression 3/8 na Male Pipe na na
VS271NTA-8-6 Run Tee Tube to Pipe 1/2 Compression 3/8 na Male Pipe na na
VS271NTA-8-8 Run Tee Tube to Pipe 1/2 Compression 1/2 na Male Pipe na na
VS272NTA-10-8 Branch Tee Tube to Pipe 5/8 Compression 1/2 na Male Pipe na na
VS272NTA-3-2 Branch Tee Tube to Pipe 3/16 Compression 1/8 na Male Pipe na na
VS272NTA-4-2 Branch Tee Tube to Pipe 1/4 Compression 1/8 na Male Pipe na na
VS272NTA-4-4 Branch Tee Tube to Pipe 1/4 Compression 1/4 na Male Pipe na na
62NBH-3 Bulkhead Tube to Tube 3/16 Compression na 3/16 Compression na na
62NBH-4 Bulkhead Tube to Tube 1/4 Compression na 1/4 Compression na na
62NBH-6 Bulkhead Tube to Tube 3/8 Compression na 3/8 Compression na na
62NBH-8 Bulkhead Tube to Tube 1/2 Compression na 1/2 Compression na na
62NFBH-4 Bulkhead Tube to Flare 1/4 Compression na 1/4 45 Flare na na
62NFBH-6 Bulkhead Tube to Flare 3/8 Compression na 3/8 45 Flare na na
62NFBH-8 Bulkhead Tube to Flare 1/2 Compression na 1/2 45 Flare na na
62NFBH-10 Bulkhead Tube to Flare 5/8 Compression na 5/8 45 Flare na na
62NFBH-10-8 Bulkhead Tube to Flare 5/8 Compression na 1/2 45 Flare na na
62NTA-10 Union Tube to Tube 5/8 Compression na 5/8 Compression na na

687541
687547