Lanyard Valves | Product Series

Filter by

    No filters selected

Cable Length

Connection 1 Thread Size (inch)

Connection 1 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Lanyard Valves

Lanyard Valves

Parker's lanyard valve compact design is ideally suited for releasing condensate from air tanks.

Technical Specifications

  • Application: Air Tanks
  • Connection Type: Thread
  • Minimum Operating Temperature: -40, -30 °F, -40, -34 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
Safety Warning

Full Product Description


Parker's lanyard valve compact design is ideally suited for releasing condensate from air tanks. Removing condensate allows for more volume of air in the system reducing compressor load and extending compressor life. A pulling action exerted on the cable cocks the stem, allowing condensate to pass through the valve. Releasing the cable resets the stem which returns the valve to its closed position. Parker's lanyard valve is available in 36”, 48” and 60” cable lengths.
Markets:
• Heavy duty truck
• Mobile
Features/Benefits:
• Brass body
• Compact design
• Various cable lengths
Applications:
• Air tanks

Related Documents

×
Products Cable Length Connection 1 Thread Size (inch) Connection 1 Style
LV91-4-036 36 1/4 Male Pipe
LV91-4-048 48 1/4 Male Pipe
LV91-4-060 60 1/4 Male Pipe
LV91HF-4-SUB na 1/4 Male Pipe

687541
687547