Low Pressure In-Line Duplex Filter - DF2110 Series | #DF2110105QVPJD801


LOADING IMAGES
DF2110105QVPJD801

Low Pressure In-Line Duplex Filter - DF2110 Series | #DF2110105QVPJD801

The DF2110 duplex filter is a cast iron duplex filter for marine applications.
Suitable for flows up to 1200 l/min and pressures up to 30 bar.


Technical Specifications

  • Micron Rating: 5 µm
  • Flow Rate: 600 l/min
  • Filter Element Type: 05Q Microglass
  • Bypass Valve Pressure Rating: 3.0 bar
  • Indicator Type: Indicator block plugged
  • Options: With bypass
  • Seal Material: Fluorelastomer
  • Port Type: DN80/PN25
  • Mounting Type: Inline
  • Pressure Rating: 30 bar
  • Flow Rate: 1000 L/min
  • Housing Material: Cast iron
  • Operating Temperature: -20 to 120 °C
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The DF2110 is a heavy duty performance duplex filter.
The elements of the DF2110 have a high dirt holding capacity, yet a low pressure drop.
The heavy duty cast iron housing and several element media options mean a multitude of suitable applications.
Maximum flow rate up to 1200 l/min and extended housing available for high viscocity oils and longer service intervals.
Maximum pressue 30 bar. DN80-PN25 connections.

Applications:
• Marine gear lubricating systems
• Propulsion systems
• Diesel engine lubricating systems
• Heavy fuel oil safety filter

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DF2110 - Dimensional Drawing
DF2110 Series Brochure
×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
C89472