Direct Operated Pressure Relief Valve - Series EVSA | Product Series

Filter by

    No filters selected

Port Connection

Pressure Control Range

Locking Mechanism

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Pressure Relief Valve - Series EVSA Direct Operated Pressure Relief Valve - Series EVSA Direct Operated Pressure Relief Valve - Series EVSA

Direct Operated Pressure Relief Valve - Series EVSA

The flow compensated direct operated pressure relief valve series EVSA is a reliable seated type valve for screw-in mounting. It is predestined for pressure relieving of entire hydraulic systems.

Technical Specifications

  • Product Series: Pressure valve
  • Mounting Type: Screw-in cartridge
  • Operation Type: Direct
  • Actuation Type: Manually
  • Body Material: Steel
  • Connection Type: M28 x 1.5, M35 x 1.5
  • Maximum Operating Pressure: Port T depressurized, Port P 315 bar
  • Pressure Control Range: 64, 160, 315 bar
  • Maximum Flow Rate: NG06: 40, NG10: 80 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Seal Material: FPM
  • Weight: 0.3, with cylinder lock: 0.45 kg
  • Mounting Position: Unrestricted
Safety Warning

Full Product Description

Parker's direct operated pressure relief valve series EVSA is a flow compensated seated type valve for screw-in mounting and particularly suitable for the pressure relieving of hydraulic systems. Even at high flow rates the preset pressure remains virtually constant. It is available in two sizes (NG06 and NG10) and three pressure stages.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Robust valve design - minimized failure
• Almost constant pressure level even at high flow rates - improved process and product accuracy
• Short delivery time for most versions - no warehousing necessary
• 3 pressure stages - makes selection and adaption easy
• 2 adjustment modes:
    - screw with hexagon socket
    - cylinder lock

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
When the pressure in port P exceeds the setting pressure the cone opens to port T and thus limits the pressure in port P to the adjusted level. The integrated damping spool prevents pressure fluctuations in the transition region. The pressure is set by the adjusting screw, which is locked by the clamping screw. The setting can optionally be secured by a cylinder lock.

Please note:
The spring must be unloaded when the EVSA is screwed out of the manifold.

Related Documents

×
Products Port Connection Pressure Control Range Locking Mechanism
EVSA064A061 NG06 64 bar Without
EVSA064A061Z NG06 64 bar Cylinder lock
EVSA064A101 NG10 64 bar Without
EVSA064A101Z NG10 64 bar Cylinder lock
EVSA160A061 NG06 160 bar Without
EVSA160A061Z NG06 160 bar Cylinder lock
EVSA160A101 NG10 160 bar Without
EVSA315A061 NG06 315 bar Without
EVSA315A061Z NG06 315 bar Cylinder lock
EVSA315A101 NG10 315 bar Without
EVSA315A101Z NG10 315 bar Cylinder lock
EVSA160A101Z NG10 160 bar Cylinder lock

687541
687478