Direct Operated Pressure Relief Valve - Series R1E02 | Product Series

Filter by

    No filters selected

Mounting Style

Pressure Control Range

Pressure Adjustment Control Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Pressure Relief Valve - Series R1E02 Direct Operated Pressure Relief Valve - Series R1E02

Direct Operated Pressure Relief Valve - Series R1E02

Direct operated pressure relief valves series R1E02 are seated type valves typically used for remote control of pilot operated pressure valves or compensators of variable pumps.

Technical Specifications

  • Product Series: Pressure valve
  • Operation Type: Direct
  • Actuation Type: Manually
  • Mounting Position: Unrestricted
  • Connection Size: G 1/4
  • Maximum Operating Pressure: 350 bar
  • Pressure Control Range: 105, 210, 350 bar
  • Maximum Flow Rate: 3.8 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Body Material: Steel
  • Weight: 1.0 kg Subplate Mounting, 2.1 kg Front Panel Mounting
Safety Warning

Full Product Description

Parker's direct operated pressure relief valves series R1E02 are particularly suitable for applications where the reliability and simplicity of a hydraulic remote control is preferred to an electrohydraulic system. These seated type valves are typically used for remote control of pilot operated pressure valves or compensators of variable pumps.

Markets:
• Industrial
• Machine Tools

Features/Benefits:
• Proven design that represents our long-term experience in hydraulics
• Damping spool to minimize oscillations - leads to maximum stability and thus safe operation
• 3 pressure stages - permits an accurate adaption to the application
• Short delivery time - no warehousing necessary
• Body variants:
  - front panel mounting
  - subplate mounting
• 3 adjustment modes:
  - hand knob
  - acorn nut with lead seal
  - cylinder lock

Applications:
• Suitable for general hydraulic applications
• Machine Tools

Related Documents

×
Products Mounting Style Pressure Control Range Pressure Adjustment Control Type
016-65199-0 Front panel mounting 105 bar Hand knob
016-65200-0 Front panel mounting 350 bar Hand knob
016-65203-0 Subplate mounting 105 bar Hand knob
016-65204-0 Subplate mounting 350 bar Hand knob
016-65207-0 Subplate mounting 105 bar Acorn nut with lead seal
016-65208-0 Subplate mounting 350 bar Acorn nut with lead seal
016-86702-0 Front panel mounting 350 bar Acorn nut with lead seal
016-87083-0 Subplate mounting 210 bar Hand knob
016-91294-0 Front panel mounting 210 bar Hand knob
016-91784-0 Front panel mounting 350 bar Cylinder lock
026-65942-0 Subplate mounting 210 bar Acorn nut with lead seal
026-99147-0 Front panel mounting 210 bar Acorn nut with lead seal
R1E02-3124A1 Subplate mounting 105 bar Cylinder lock
R1E02-3324A1 Subplate mounting 210 bar Cylinder lock
R1E02-3524A1 Subplate mounting 350 bar Cylinder lock

687541
687478