Flaring Tools | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flaring Tools

Flaring Tools

45° flaring tools for soft metal tubing.

Technical Specifications

  • Tube Material: Soft copper, aluminum, brass, thin wall steel, Soft copper, aluminum, Bundy, brazed or welded soft steel
Safety Warning

Full Product Description

Parker's 45° flaring tools with easy to turn handles flares and burnishes soft metal tubing from 3/16" to 3/4" and 5mm to 16mm O.D. tubing. Parker also offers a tool for double flaring.

Markets:
• Industrial
• Mobile
• Refrigeration
• Heating
• Air Conditioning

Features/Benefits:
• The depth gauge allows proper positioning of tube for consistent flaring.
• The 945TH-BPD 45° tool is capable of flaring multiple tube O.D. sizes, and has a built in tube stop.
• For use with copper and aluminum alloy tube in sizes 1/8” through 3/4” O.D.

Applications:
• Flaring soft metal tube for industrial and mobile hydraulic applications

Related Documents

×
Products

687541
687547