Industrial Ball Valves - Stainless Steel | Product Series

Filter by

    No filters selected

Shape

Style

Locking Mechanism

Handle

Connection 1 Thread Size (inch)

Connection 1 Thread Style

Connection 2 Thread Size (inch)

Connection 2 Thread Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Ball Valves - Stainless Steel

Industrial Ball Valves - Stainless Steel

Parker's stainless steel ball valves meet the material requirements of NACE MR-01-75.

Technical Specifications

  • Minimum Operating Temperature: 0 °F, -17 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Operating Pressure: 2000 (1/4 - 1), 1500 (1 1/4 - 2) psi, 103 to 138 bar
  • Connection Type: NPT
  • Body Material: CF-8M Stainless Steel
  • Ball Material: Stainless Steel
  • Seat Material: PTFE
  • Specifications Met: NACE MR-01-75
  • Vacuum Pressure Rating: 28 inch-Hg
  • Actuation Type: Manual
  • Configuration: Male/Female NPT
  • Connection Size: 1/4 - 2 inch
  • Function: Normally Closed, Normally Open
  • Handle Type: Lever, Short, Oval, Locking
  • Maximum Flow Rate: 4 to 54 Cv
  • Mounting Type: Panel
  • Operation Type: n/a
  • Orifice Size: .28 to 2.0 inch
  • Product Type: Ball Valve
  • Seal Material: PTFE
  • Shape: Panel Mount
Safety Warning

Full Product Description

Parker's industrial stainless steel ball valve line is intended for general purpose use. Stainless steel ball valves are intended for use in the fully open or closed positions. Depending on the application conditions, throttling of the valve may result in premature seal failure and/or inability to turn the valve handle. Parker's stainless steel ball valves meet the material requirements of of NACE MR-01-75.
Parker's stainless steel ball valves are available in the following styles.
• Male Pipe x Female Pipe
• Female Pipe x Female Pipe
• Panel Mount

Options for the stainless steel ball valve include:
• Oval Handle
• Short Handle
• Padlocking Handle
• Welded Retainer Nut
• Actuator Kit

Markets:
• Petrochemical
• Refineries
• Steel
• Agriculture
• Food Processing
• Industrial

Features/Benefits:
• CF-8M Stainless Steel Body
• Stainless Steel Ball
• PTFE Seats/Seals
• Meets Material Requirements NACE MR-01-75

Applications:
• Fuel Lines
• Chemical Lines
• Wash Down
• Plant Design Plumbing Requiring Total Shutoff Capability

Related Documents

×
Products Shape Style Locking Mechanism Handle Connection 1 Thread Size (inch) Connection 1 Thread Style Connection 2 Thread Size (inch) Connection 2 Thread Style
VP502SS-12 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 3/4 Female Pipe 3/4 Female Pipe
VP502SS-16 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 1 Female Pipe 1 Female Pipe
VP502SS-20 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 1 1/4 Female Pipe 1 1/4 Female Pipe
VP502SS-24 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 1 1/2 Female Pipe 1 1/2 Female Pipe
VP502SS-32 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 2 Female Pipe 2 Female Pipe
VP502SS-4 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 1/4 Female Pipe 1/4 Female Pipe
VP502SS-6 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 3/8 Female Pipe 3/8 Female Pipe
VP502SS-8 Panel mount Female Pipe Ends Padlock Stainless Steel Lever 1/2 Female Pipe 1/2 Female Pipe
V501SS-12 Panel mount Male to Female Pipe Ends Non-Locking Stainless Steel Lever 3/4 Male Pipe 3/4 Female Pipe
V501SS-16 Panel mount Male to Female Pipe Ends Non-Locking Stainless Steel Lever 1 Male Pipe 1 Female Pipe
V501SS-4 Panel mount Male to Female Pipe Ends Non-Locking Stainless Steel Lever 1/4 Male Pipe 1/4 Female Pipe
V501SS-6 Panel mount Male to Female Pipe Ends Non-Locking Stainless Steel Lever 3/8 Male Pipe 3/8 Female Pipe
V501SS-8 Panel mount Male to Female Pipe Ends Non-Locking Stainless Steel Lever 1/2 Male Pipe 1/2 Female Pipe
V502SS-12 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 3/4 Female Pipe 3/4 Female Pipe
V502SS-12-21 Panel mount Female Pipe Ends Non-Locking Stainless Steel Oval 3/4 Female Pipe 3/4 Female Pipe
V502SS-16 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 1 Female Pipe 1 Female Pipe
V502SS-20 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 1 1/4 Female Pipe 1 1/4 Female Pipe
V502SS-24 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 1 1/2 Female Pipe 1 1/2 Female Pipe
V502SS-32 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 2 Female Pipe 2 Female Pipe
V502SS-4 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 1/4 Female Pipe 1/4 Female Pipe
V502SS-4-20 Panel mount Female Pipe Ends Non-Locking Short Stainless Steel 1/4 Female Pipe 1/4 Female Pipe
V502SS-4-21 Panel mount Female Pipe Ends Non-Locking Stainless Steel Oval 1/4 Female Pipe 1/4 Female Pipe
V502SS-6 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 3/8 Female Pipe 3/8 Female Pipe
V502SS-6-20 Panel mount Female Pipe Ends Non-Locking Short Stainless Steel 3/8 Female Pipe 3/8 Female Pipe
V502SS-6-21 Panel mount Female Pipe Ends Non-Locking Stainless Steel Oval 3/8 Female Pipe 3/8 Female Pipe
V502SS-8 Panel mount Female Pipe Ends Non-Locking Stainless Steel Lever 1/2 Female Pipe 1/2 Female Pipe
V502SS-8-20 Panel mount Female Pipe Ends Non-Locking Short Stainless Steel 1/2 Female Pipe 1/2 Female Pipe
V502SS-8-21 Panel mount Female Pipe Ends Non-Locking Stainless Steel Oval 1/2 Female Pipe 1/2 Female Pipe
V502SS-4-ACT Panel mount Female Pipe Ends Non-Locking Actuator 1/4 Female Pipe 1/4 Female Pipe
V502SS-6-ACT Panel mount Female Pipe Ends Non-Locking Actuator 3/8 Female Pipe 3/8 Female Pipe
V502SS-8-ACT Panel mount Female Pipe Ends Non-Locking Actuator 1/2 Female Pipe 1/2 Female Pipe
V502SS-8-SUB Panel mount Female Pipe Ends Non-Locking na 1/2 Female Pipe 1/2 Female Pipe
V502SS-4-SUB Panel mount Female Pipe Ends Non-Locking na 1/4 Female Pipe 1/4 Female Pipe
V502SS-6-SUB Panel mount Female Pipe Ends Non-Locking na 3/8 Female Pipe 3/8 Female Pipe
VP502SS-8-20 Panel mount Female Pipe Ends Padlock Short Stainless Steel 1/2 Female Pipe 1/2 Female Pipe

687541
687547