Polypropylene Ball Valves | Product Series

Filter by

    No filters selected

Shape

Product Style

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polypropylene Ball Valves

Polypropylene Ball Valves

Parker's polypropylene ball valves corrosion resistant design make them ideal for water filtration units, coffee and beverage machines and various other fluid applications.

Technical Specifications

  • Color: White or Black
  • Division: Fluid System Connectors Division
  • Minimum Operating Temperature: 35 °F, 2 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Connection Type: NPTF, PTC
  • Specifications Met: FDA, NSF-51, NSF-61
  • Body Material: Polypropylene
  • Ball Material: Polysulfone
  • Seat Material: EPDM or Nitrile
  • Actuation Type: Manual
  • Function: 2-way
  • Handle Type: Lever
  • Product Type: Ball Valve
  • Seal Material: EPDM or Nitrile
  • Shape: Dependent on Selection
  • Configuration: Dependent on Selection
  • Connection Size: 1/8 to 1/2 inch
  • Maximum Flow Rate: n/a
  • Mounting Type: n/a
  • Operation Type: n/a
  • Orifice Size: .15 to .37 inch
Safety Warning

Full Product Description

Parker's polypropylene ball valves save cost with built-in LIQUIfit, TrueSeal and Par-Barb connections eliminating the need for a secondary fitting.  The compact design allows for easy assembly and access where space is at a premium. Polypropylene ball valves meets all FDA and NSF-51 requirements for food contact.



Markets:

• Water Filtration

• Beverage Dispensing

• Bottling

• Semi-conductor

• Chemical



Features/Benefits:

• Built in LIQUIfit, TrueSeal and Par-Barb connections eliminates the need for a secondary fitting

• Low-profile design allows for easy assembly and access where space is limited

• Bi-directional flow foe maximum productivity

• Meets FDA and NSF-51 requirements for food contact

• Wide chemical acceptance range

• EPDM seals

• Push-to-Connect and barbed connections



Applications:

• Water

• Beverages

• Food

• Pneumatic circuits



Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Product Style Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size Color
LFPP4VAS6 Angle Stop Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 3/8 inch Female NPT Thread 3/8 inch White
LFPP4VAS8 Angle Stop Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 3/8 inch Female NPT Thread 1/2 inch White
LFPP4VEU4 90° Elbow Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch N/A N/A White
LFPP4VEU6 90° Elbow Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 3/8 inch N/A N/A White
LFPP4VFC2 Connector Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/8 inch N/A N/A White
LFPP4VFC4 Connector Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
LFPP4VFC6 Connector Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 3/8 inch N/A N/A White
LFPP4VFE2 90° Elbow Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/8 inch N/A N/A White
LFPP4VFE4 90° Elbow Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
LFPP4VFE6 90° Elbow Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 3/8 inch N/A N/A White
LFPP4VMC4 Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
LFPP4VMC6 Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 3/8 inch N/A N/A White
LFPP4VMC8 Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/2 inch N/A N/A White
LFPP4VME2 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch N/A N/A White
LFPP4VME4 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
LFPP4VME6 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 3/8 inch N/A N/A White
LFPP4VME8 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/2 inch N/A N/A White
LFPP4VUC4 Union Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch N/A N/A White
LFPP4VUC6 Union Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 3/8 inch N/A N/A White
LFPP4VUCPB4 Connector Tube to Barb Push-to-Connect 1/4 inch Barb 1/4 inch N/A N/A White
LFPP6VAS6 Angle Stop Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch Female NPT Thread 3/8 inch White
LFPP6VAS8 Angle Stop Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch Female NPT Thread 1/2 inch White
LFPP6VEU4 90° Elbow Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 1/4 inch N/A N/A White
LFPP6VEU6 90° Elbow Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 3/8 inch N/A N/A White
LFPP6VFC4 Connector Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/4 inch N/A N/A White
LFPP6VFC6 Connector Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
LFPP6VFE2 90° Elbow Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/8 inch N/A N/A White
LFPP6VFE4 90° Elbow Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/4 inch N/A N/A White
LFPP6VFE6 90° Elbow Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
LFPP6VMC2 Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/8 inch N/A N/A White
LFPP6VMC4 Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch N/A N/A White
LFPP6VMC6 Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
LFPP6VMC8 Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/2 inch N/A N/A White
LFPP6VME2 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/8 inch N/A N/A White
LFPP6VME4 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch N/A N/A White
LFPP6VME6 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
LFPP6VME8 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/2 inch N/A N/A White
LFPP6VUC6 Union Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 3/8 inch N/A N/A White
LFPP6VUCPB6 Connector Tube to Barb Push-to-Connect 3/8 inch Barb 3/8 inch N/A N/A White
PP4VEU4-MG 90° Elbow Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch N/A N/A White
PP4VEU6-MG 90° Elbow Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 3/8 inch N/A N/A White
PP4VFC2-MG Connector Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/8 inch N/A N/A White
PP4VFC4-MG Connector Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
PP4VFC6-MG Connector Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 3/8 inch N/A N/A White
PP4VFE2-MG 90° Elbow Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/8 inch N/A N/A White
PP4VFE4-MG 90° Elbow Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
PP4VFE6-MG 90° Elbow Tube to Female Pipe Push-to-Connect 1/4 inch Female NPT Thread 3/8 inch N/A N/A White
PP4VMC2-MG Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch N/A N/A White
PP4VMC4-MG Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
PP4VMC6-MG Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 3/8 inch N/A N/A White
PP4VMC8-MG Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/2 inch N/A N/A White
PP4VME2-MG 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/8 inch N/A N/A White
PP4VME4-MG 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
PP4VME6-MG 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 3/8 inch N/A N/A White
PP4VME8-MG 90° Elbow Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/2 inch N/A N/A White
PP4VTEU6-MG 90° Elbow Tube to standpipe Push-to-Connect 1/4 inch Plug-In Stem 3/8 inch N/A N/A White
PP4VUC4-MG Union Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch N/A N/A White
PP4VUC6-MG Union Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 3/8 inch N/A N/A White
PP6VEU4-MG 90° Elbow Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 1/4 inch N/A N/A White
PP6VEU6-MG 90° Elbow Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 3/8 inch N/A N/A White
PP6VFC2-MG Connector Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/8 inch N/A N/A White
PP6VFC4-MG Connector Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/4 inch N/A N/A White
PP6VFC6-MG Connector Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
PP6VFE2-MG 90° Elbow Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/8 inch N/A N/A White
PP6VFE4-MG 90° Elbow Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 1/4 inch N/A N/A White
PP6VFE6-MG 90° Elbow Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
PP6VMC4-MG Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch N/A N/A White
PP6VMC6-MG Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
PP6VMC8-MG Connector Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/2 inch N/A N/A White
PP6VME2-MG 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/8 inch N/A N/A White
PP6VME4-MG 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/4 inch N/A N/A White
PP6VME6-MG 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
PP6VTEU6-MG 90° Elbow Tube to standpipe Push-to-Connect 3/8 inch Plug-In Stem 3/8 inch N/A N/A White
PP6VME8-MG 90° Elbow Tube to Male Pipe Push-to-Connect 3/8 inch Male NPT Thread 1/2 inch N/A N/A White
PP6VUC4-MG Union Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 1/4 inch N/A N/A White
PP6VUC6-MG Union Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 3/8 inch N/A N/A White
PBPP4VFC4 Connector Barb to Female Pipe Barb 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
PBPP6VFC6 Connector Barb to Female Pipe Barb 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
PBPP6VFE4 90° Elbow Barb to Female Pipe Barb 3/8 inch Female NPT Thread 1/4 inch N/A N/A White
PBPP6VFE6 90° Elbow Barb to Female Pipe Barb 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
PBPP4VMC4 Connector Barb to Male Pipe Barb 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
PBPP6VME6 90° Elbow Barb to Male Pipe Barb 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
PBPP4VUC4 Union Barb to Barb Barb 1/4 inch Barb 1/4 inch N/A N/A White
PBPP6VUC6 Union Barb to Barb Barb 3/8 inch Barb 3/8 inch N/A N/A White
PBPP8VUC8 Union Barb to Barb Barb 1/2 inch Barb 1/2 inch N/A N/A White
FTPPB4VEU4 90° Elbow Tube to Tube Compression 1/4 inch Compression 1/4 inch N/A N/A White
FTPPB4VFC4 Connector Tube to Female Pipe Compression 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
FTPPB4VFE4 90° Elbow Tube to Female Pipe Compression 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
FTPPB4VMC4 Connector Tube to Male Pipe Compression 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
FTPPB4VMC6 Connector Tube to Male Pipe Compression 1/4 inch Male NPT Thread 3/8 inch N/A N/A White
FTPPB4VME4 90° Elbow Tube to Male Pipe Compression 1/4 inch Male NPT Thread 1/4 inch N/A N/A White
FTPPB4VUC4 Union Tube to Tube Compression 1/4 inch Compression 1/4 inch N/A N/A White
FTPPB4VUC6 Union Tube to Tube Compression 1/4 inch Compression 3/8 inch N/A N/A White
FTPPB6VEU4 90° Elbow Tube to Tube Compression 3/8 inch Compression 1/4 inch N/A N/A White
FTPPB6VEU6 90° Elbow Tube to Tube Compression 3/8 inch Compression 3/8 inch N/A N/A White
FTPPB6VFC6 Connector Tube to Female Pipe Compression 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
FTPPB6VFE4 90° Elbow Tube to Female Pipe Compression 3/8 inch Female NPT Thread 1/4 inch N/A N/A White
FTPPB6VFE6 90° Elbow Tube to Female Pipe Compression 3/8 inch Female NPT Thread 3/8 inch N/A N/A White
FTPPB6VMC4 Connector Tube to Male Pipe Compression 3/8 inch Male NPT Thread 1/4 inch N/A N/A White
FTPPB6VMC6 Connector Tube to Male Pipe Compression 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
FTPPB6VME4 90° Elbow Tube to Male Pipe Compression 3/8 inch Male NPT Thread 1/4 inch N/A N/A White
FTPPB6VME6 90° Elbow Tube to Male Pipe Compression 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
FTPPB6VUC6 Union Tube to Tube Compression 3/8 inch Compression 3/8 inch N/A N/A White
FTPPB8VEU8 90° Elbow Tube to Tube Compression 1/2 inch Compression 1/2 inch N/A N/A White
FTPPB8VFC6 Connector Tube to Female Pipe Compression 1/2 inch Female NPT Thread 3/8 inch N/A N/A White
FTPPB8VFE6 90° Elbow Tube to Female Pipe Compression 1/2 inch Female NPT Thread 3/8 inch N/A N/A White
FTPPB8VMC6 Connector Tube to Male Pipe Compression 1/2 inch Male NPT Thread 3/8 inch N/A N/A White
FTPPB8VME8 90° Elbow Tube to Male Pipe Compression 1/2 inch Male NPT Thread 1/2 inch N/A N/A White
FTPPB8VUC8 Union Tube to Tube Compression 1/2 inch Compression 1/2 inch N/A N/A White
LFPP10MVEU10M 90° Elbow Tube to Tube Push-to-Connect 10 mm Push-to-Connect 10 mm N/A N/A White
LFPP10MVUC10M Union Tube to Tube Push-to-Connect 10 mm Push-to-Connect 10 mm N/A N/A White
LFPP12MVUC12M Union Tube to Tube Push-to-Connect 12 mm Push-to-Connect 12 mm N/A N/A White
LFPP6MVEU6M 90° Elbow Tube to Tube Push-to-Connect 6 mm Push-to-Connect 6 mm N/A N/A White
LFPP6MVUC6M Union Tube to Tube Push-to-Connect 6 mm Push-to-Connect 6 mm N/A N/A White
LFPP8MVEU8M 90° Elbow Tube to Tube Push-to-Connect 8 mm Push-to-Connect 8 mm N/A N/A White
LFPP8VMC8 Connector Tube to Male Pipe Push-to-Connect 1/2 inch Male NPT Thread 1/2 inch N/A N/A White
LFPP8VME8 90° Elbow Tube to Male Pipe Push-to-Connect 1/2 inch Male NPT Thread 1/2 inch N/A N/A White
LFPP8VUC8 Union Tube to Tube Push-to-Connect 1/2 inch Push-to-Connect 1/2 inch N/A N/A White
PBPP4VEU4 90° Elbow Barb to Barb Barb 1/4 inch Barb 1/4 inch N/A N/A White
PBPP4VFE4 90° Elbow Barb to Female Pipe Barb 1/4 inch Female NPT Thread 1/4 inch N/A N/A White
PBPP6VEU6 90° Elbow Barb to Barb Barb 3/8 inch Barb 3/8 inch N/A N/A White
PBPP6VMC6 Connector Barb to Male Pipe Barb 3/8 inch Male NPT Thread 3/8 inch N/A N/A White
PPB4VMC4-MG Connector Tube to Male Pipe Push-to-Connect 1/4 inch Male NPT Thread 1/4 inch N/A N/A Black
PPB6VFC6-MG Connector Tube to Female Pipe Push-to-Connect 3/8 inch Female NPT Thread 3/8 inch N/A N/A Black
PPB6VUC6-MG Union Tube to Tube Push-to-Connect 3/8 inch Push-to-Connect 3/8 inch N/A N/A Black
PP8VUC8-MG Union Tube to Tube Push-to-Connect 1/2 inch Push-to-Connect 1/2 inch N/A N/A White
PPB4VUC4-MG Union Tube to Tube Push-to-Connect 1/4 inch Push-to-Connect 1/4 inch N/A N/A Black

687541
687547