Plastic Barbed Fittings, Parker Par-Barbs | Product Series

Filter by

    No filters selected

Configuration

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Color

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Plastic Barbed Fittings, Parker Par-Barbs

Plastic Barbed Fittings, Parker Par-Barbs

Parker's Par-Barb fttings are specially engineered with a four-barb design that generates maximum gripping and sealing power when combined with a hose clamp.

Technical Specifications

  • Connection Type: Barb, Thread, Swivel Nut
  • Shape: See Part Technical Specs.
  • Minimum Operating Temperature: -40 °F (Nylon), 0 °F (Polypropylene), -40 °C (Nylon), -12 °C (Polypropylene)
  • Maximum Operating Temperature: 200 °F (Nylon), 212 °F (Polypropylene), 93 °C (Nylon), 100 °C (Polypropylene)
  • Maximum Operating Pressure: 125 psi, 8.5 bar
  • Tube Material: Vinyl, Polyurethane, Rubber Hose
  • For Fluid Type: Water, Air, Other Compatible Fluids
  • Application: Chemical Dispensing, Pneumatic Systems, Food Processing, Beverage Dispensing
  • Specifications Met: FDA, NSF 51
Safety Warning

Full Product Description

Parker's Par-Barb fittings are injection molded from high strength chemically inert white nylon and black polypropylene materials.  Both materials are FDA and NSF-51 compliant. Par-Barb fittings are specially engineered with a four barb design that generates the maximum gripping and sealing power when combined with a hose clamp. Available in barbed, pipe and garden hose configurations ranging in sizes from 1/8” to 1 ½”.

Use with a variety of rubber tubing and hoses and the following Parker Parflex Division tubing.



• Polyurethane 90-95 Durometer Shore A

• Vinyl



Markets:

• Water

• Beverage

• Semi-conductor

• Filtration

• Food



Features/Benefits:

• Molded from high strength chemically inert thermoplastic  materials

• Multiple barb design generates maximum gripping and sealing

• Meets FDA and NSF-51 requirements for food contact

• White Nylon and Black Polypropylene material

• 1/8" I.D. - 1 1/2" I.D.



Applications:

• Water

• Irrigation

• Reverse Osmosis

• Deionized water systems

• Pollution control



Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Configuration Shape Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size Color Body Material
309P-12-4N Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 1/4" N/A N/A White Nylon
309P-12-6N Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 3/8" N/A N/A White Nylon
309P-12-8N Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 1/2" N/A N/A White Nylon
309P-4-2N Pipe to Pipe Reducer Bushing Male NPT 1/4" Female NPT 1/8" N/A N/A White Nylon
309P-6-2N Pipe to Pipe Reducer Bushing Male NPT 3/8" Female NPT 1/8" N/A N/A White Nylon
309P-6-4N Pipe to Pipe Reducer Bushing Male NPT 3/8" Female NPT 1/4" N/A N/A White Nylon
309P-8-2N Pipe to Pipe Reducer Bushing Male NPT 1/2" Female NPT 1/8" N/A N/A White Nylon
309P-8-4N Pipe to Pipe Reducer Bushing Male NPT 1/2" Female NPT 1/4" N/A N/A White Nylon
309P-8-6N Pipe to Pipe Reducer Bushing Male NPT 1/2" Female NPT 3/8" N/A N/A White Nylon
30GH-12 Pipe to Pipe Washer Garden Hose 3/4" N/A N/A N/A N/A White Nylon
313GH-12N Pipe to Pipe Garden Hose Cap Female Garden Hose 3/4" N/A N/A N/A N/A White Nylon
316GH-12-12N Pipe to Pipe Garden Hose Pipe Adapter Male NPT 3/4" Male NPT 3/4" N/A N/A White Nylon
316GH-12-6N Pipe to Pipe Garden Hose Pipe Adapter Male NPT 3/4" Male NPT 3/8" N/A N/A White Nylon
316GH-12-8N Pipe to Pipe Garden Hose Pipe Adapter Male NPT 3/4" Male NPT 1/2" N/A N/A White Nylon
316P-12-6N Pipe to Pipe Hex Nipple Male NPT 3/4" Male NPT 3/8" N/A N/A White Nylon
316P-12-8N Pipe to Pipe Hex Nipple Male NPT 3/4" Male NPT 1/2" N/A N/A White Nylon
316P-12N Pipe to Pipe Hex Nipple Male NPT 3/4" Male NPT 3/4" N/A N/A White Nylon
316P-16N Pipe to Pipe Hex Nipple Male NPT 1" Male NPT 1" N/A N/A White Nylon
316P-2N Pipe to Pipe Hex Nipple Male NPT 1/8" Male NPT 1/8" N/A N/A White Nylon
316P-4-2N Pipe to Pipe Hex Nipple Male NPT 1/4" Male NPT 1/8" N/A N/A White Nylon
316P-4N Pipe to Pipe Hex Nipple Male NPT 1/4" Male NPT 1/4" N/A N/A White Nylon
316P-6-2N Pipe to Pipe Hex Nipple Male NPT 3/8" Male NPT 1/8" N/A N/A White Nylon
316P-6-4N Pipe to Pipe Hex Nipple Male NPT 3/8" Male NPT 1/4" N/A N/A White Nylon
316P-6N Pipe to Pipe Hex Nipple Male NPT 3/8" Male NPT 3/8" N/A N/A White Nylon
316P-8-2N Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 1/8" N/A N/A White Nylon
316P-8-4N Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 1/4" N/A N/A White Nylon
316P-8-6N Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 3/8" N/A N/A White Nylon
316P-8N Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 1/2" N/A N/A White Nylon
318P-12N Pipe to Pipe Hex Plug Male NPT 3/4" N/A N/A N/A N/A White Nylon
318P-16N Pipe to Pipe Hex Plug Male NPT 1" N/A N/A N/A N/A White Nylon
318P-20N Pipe to Pipe Hex Plug Male NPT 1-1/4" N/A N/A N/A N/A White Nylon
318P-24N Pipe to Pipe Hex Plug Male NPT 1-1/2" N/A N/A N/A N/A White Nylon
318P-2N Pipe to Pipe Hex Plug Male NPT 1/8" N/A N/A N/A N/A White Nylon
318P-4N Pipe to Pipe Hex Plug Male NPT 1/4" N/A N/A N/A N/A White Nylon
318P-6N Pipe to Pipe Hex Plug Male NPT 3/8" N/A N/A N/A N/A White Nylon
318P-8N Pipe to Pipe Hex Plug Male NPT 1/2" N/A N/A N/A N/A White Nylon
31GH-12N Pipe to Pipe Garden Hose Nut Female Garden Hose 3/4" N/A N/A N/A N/A White Nylon
31HB-6N Pipe to Pipe Swivel Nut Female NPT 3/8" N/A N/A N/A N/A White Nylon
31HB-8N Pipe to Pipe Swivel Nut Female NPT 1/2" N/A N/A N/A N/A White Nylon
322HB-10-6N Tube to Tube Connector Barbed 5/8" Barbed 3/8" N/A N/A White Nylon
322HB-10-8N Tube to Tube Connector Barbed 5/8" Barbed 1/2" N/A N/A White Nylon
322HB-10N Tube to Tube Connector Barbed 5/8" Barbed 5/8" N/A N/A White Nylon
322HB-12-8N Tube to Tube Connector Barbed 3/4" Barbed 1/2" N/A N/A White Nylon
322HB-12N Tube to Tube Connector Barbed 3/4" Barbed 3/4" N/A N/A White Nylon
322HB-16N Tube to Tube Connector Barbed 1" Barbed 1" N/A N/A White Nylon
322HB-20N Tube to Tube Connector Barbed 1-1/4" Barbed 1-1/4" N/A N/A White Nylon
322HB-24N Tube to Tube Connector Barbed 1-1/2" Barbed 1-1/2" N/A N/A White Nylon
322HB-2N Tube to Tube Connector Barbed 1/8" Barbed 1/8" N/A N/A White Nylon
322HB-3N Tube to Tube Connector Barbed 3/16" Barbed 3/16" N/A N/A White Nylon
322HB-4-2N Tube to Tube Connector Barbed 1/4" Barbed 1/8" N/A N/A White Nylon
322HB-4-3N Tube to Tube Connector Barbed 1/4" Barbed 3/16" N/A N/A White Nylon
322HB-4N Tube to Tube Connector Barbed 1/4" Barbed 1/4" N/A N/A White Nylon
322HB-5N Tube to Tube Connector Barbed 5/16" Barbed 5/16" N/A N/A White Nylon
322HB-6-4N Tube to Tube Connector Barbed 3/8" Barbed 1/4" N/A N/A White Nylon
322HB-6-5N Tube to Tube Connector Barbed 3/8" Barbed 5/16" N/A N/A White Nylon
322HB-6N Tube to Tube Connector Barbed 3/8" Barbed 3/8" N/A N/A White Nylon
322HB-8-4N Tube to Tube Connector Barbed 1/2" Barbed 1/4" N/A N/A White Nylon
322HB-8-6N Tube to Tube Connector Barbed 1/2" Barbed 3/8" N/A N/A White Nylon
322HB-8N Tube to Tube Connector Barbed 1/2" Barbed 1/2" N/A N/A White Nylon
325GH-10-12N Tube to Pipe Garden Hose Connector Barbed 5/8" Male Garden Hose 3/4" N/A N/A White Nylon
325GH-12-12N Tube to Pipe Garden Hose Connector Barbed 3/4" Male Garden Hose 3/4" N/A N/A White Nylon
325GH-4-12N Tube to Pipe Garden Hose Connector Barbed 1/4" Male Garden Hose 3/4" N/A N/A White Nylon
325GH-6-12N Tube to Pipe Garden Hose Connector Barbed 3/8" Male Garden Hose 3/4" N/A N/A White Nylon
325GH-8-12N Tube to Pipe Garden Hose Connector Barbed 1/2" Male Garden Hose 3/4" N/A N/A White Nylon
325GHSV-10-12BN Tube to Pipe Garden Hose Swivel Stem Barbed 5/8" Female Garden Hose 3/4" N/A N/A White Nylon
325GHSV-12-12BN Tube to Pipe Garden Hose Swivel Stem Barbed 3/4" Female Garden Hose 3/4" N/A N/A White Nylon
325GHSV-4-12BN Tube to Pipe Garden Hose Swivel Stem Barbed 1/4" Female Garden Hose 3/4" N/A N/A White Nylon
325GHSV-6-12BN Tube to Pipe Garden Hose Swivel Stem Barbed 3/8" Female Garden Hose 3/4" N/A N/A White Nylon
325GHSV-8-12BN Tube to Pipe Garden Hose Swivel Stem Barbed 1/2" Female Garden Hose 3/4" N/A N/A White Nylon
325HB-10-12N Tube to Pipe Connector Barbed 5/8" Male NPT 3/4" N/A N/A White Nylon
325HB-10-6N Tube to Pipe Connector Barbed 5/8" Male NPT 3/8" N/A N/A White Nylon
325HB-10-8N Tube to Pipe Connector Barbed 5/8" Male NPT 1/2" N/A N/A White Nylon
325HB-12-12N Tube to Pipe Connector Barbed 3/4" Male NPT 3/4" N/A N/A White Nylon
325HB-12-16N Tube to Pipe Connector Barbed 3/4" Male NPT 1" N/A N/A White Nylon
325HB-12-20N Tube to Pipe Connector Barbed 3/4" Male NPT 1-1/4" N/A N/A White Nylon
325HB-12-24N Tube to Pipe Connector Barbed 3/4" Male NPT 1-1/2" N/A N/A White Nylon
325HB-12-8N Tube to Pipe Connector Barbed 3/4" Male NPT 1/2" N/A N/A White Nylon
325HB-16-12N Tube to Pipe Connector Barbed 1" Male NPT 3/4" N/A N/A White Nylon
325HB-16-16N Tube to Pipe Connector Barbed 1" Male NPT 1" N/A N/A White Nylon
325HB-16-20N Tube to Pipe Connector Barbed 1" Male NPT 1-1/4" N/A N/A White Nylon
325HB-16-24N Tube to Pipe Connector Barbed 1" Male NPT 1-1/2" N/A N/A White Nylon
325HB-16-8N Tube to Pipe Connector Barbed 1" Male NPT 1/2" N/A N/A White Nylon
325HB-20-20N Tube to Pipe Connector Barbed 1-1/4" Male NPT 1-1/4" N/A N/A White Nylon
325HB-20-24N Tube to Pipe Connector Barbed 1-1/4" Male NPT 1-1/2" N/A N/A White Nylon
325HB-24-20N Tube to Pipe Connector Barbed 1-1/2" Male NPT 1-1/4" N/A N/A White Nylon
325HB-24-24N Tube to Pipe Connector Barbed 1-1/2" Male NPT 1-1/2" N/A N/A White Nylon
325HB-3-2N Tube to Pipe Connector Barbed 3/16" Male NPT 1/8" N/A N/A White Nylon
325HB-3-4N Tube to Pipe Connector Barbed 3/16" Male NPT 1/4" N/A N/A White Nylon
325HB-4-12N Tube to Pipe Connector Barbed 1/4" Male NPT 3/4" N/A N/A White Nylon
325HB-4-2N Tube to Pipe Connector Barbed 1/4" Male NPT 1/8" N/A N/A White Nylon
325HB-4-4N Tube to Pipe Connector Barbed 1/4" Male NPT 1/4" N/A N/A White Nylon
325HB-4-6N Tube to Pipe Connector Barbed 1/4" Male NPT 3/8" N/A N/A White Nylon
325HB-4-8N Tube to Pipe Connector Barbed 1/4" Male NPT 1/2" N/A N/A White Nylon
325HB-5-2N Tube to Pipe Connector Barbed 5/16" Male NPT 1/8" N/A N/A White Nylon
325HB-5-4N Tube to Pipe Connector Barbed 5/16" Male NPT 1/4" N/A N/A White Nylon
325HB-5-6N Tube to Pipe Connector Barbed 5/16" Male NPT 3/8" N/A N/A White Nylon
325HB-6-12N Tube to Pipe Connector Barbed 3/8" Male NPT 3/4" N/A N/A White Nylon
325HB-6-2N Tube to Pipe Connector Barbed 3/8" Male NPT 1/8" N/A N/A White Nylon
325HB-6-4N Tube to Pipe Connector Barbed 3/8" Male NPT 1/4" N/A N/A White Nylon
325HB-6-6N Tube to Pipe Connector Barbed 3/8" Male NPT 3/8" N/A N/A White Nylon
325HB-6-8N Tube to Pipe Connector Barbed 3/8" Male NPT 1/2" N/A N/A White Nylon
325HB-8-12N Tube to Pipe Connector Barbed 1/2" Male NPT 3/4" N/A N/A White Nylon
325HB-8-4N Tube to Pipe Connector Barbed 1/2" Male NPT 1/4" N/A N/A White Nylon
325HB-8-6N Tube to Pipe Connector Barbed 1/2" Male NPT 3/8" N/A N/A White Nylon
325HB-8-8N Tube to Pipe Connector Barbed 1/2" Male NPT 1/2" N/A N/A White Nylon
326HB-10-6N Tube to Pipe Connector Barbed 5/8" Female NPT 3/8" N/A N/A White Nylon
326HB-12-12N Tube to Pipe Connector Barbed 3/4" Female NPT 3/4" N/A N/A White Nylon
326HB-12-8N Tube to Pipe Connector Barbed 3/4" Female NPT 1/2" N/A N/A White Nylon
326HB-3-2N Tube to Pipe Connector Barbed 3/16" Female NPT 1/8" N/A N/A White Nylon
326HB-4-2N Tube to Pipe Connector Barbed 1/4" Female NPT 1/8" N/A N/A White Nylon
326HB-4-4N Tube to Pipe Connector Barbed 1/4" Female NPT 1/4" N/A N/A White Nylon
326HB-4-6N Tube to Pipe Connector Barbed 1/4" Female NPT 3/8" N/A N/A White Nylon
326HB-6-4N Tube to Pipe Connector Barbed 3/8" Female NPT 1/4" N/A N/A White Nylon
326HB-6-6N Tube to Pipe Connector Barbed 3/8" Female NPT 3/8" N/A N/A White Nylon
326HB-6-8N Tube to Pipe Connector Barbed 3/8" Female NPT 1/2" N/A N/A White Nylon
326HB-8-4N Tube to Pipe Connector Barbed 1/2" Female NPT 1/4" N/A N/A White Nylon
326HB-8-6N Tube to Pipe Connector Barbed 1/2" Female NPT 3/8" N/A N/A White Nylon
326HB-8-8N Tube to Pipe Connector Barbed 1/2" Female NPT 1/2" N/A N/A White Nylon
328HB-4-8BN Tube to Pipe Ball Nose Stem Barbed 1/4" Female NPT 1/2" N/A N/A White Nylon
328HB-4BN Tube to Pipe Ball Nose Stem Barbed 1/4" Female NPT 1/4" N/A N/A White Nylon
328HB-6BN Tube to Pipe Ball Nose Stem Barbed 3/8" Female NPT 3/8" N/A N/A White Nylon
328HB-8BN Tube to Pipe Ball Nose Stem Barbed 1/2" Female NPT 1/2" N/A N/A White Nylon
329HB-10-12N Tube to Pipe 90° Elbow Barbed 5/8" Male NPT 3/4" N/A N/A White Nylon
329HB-10-6N Tube to Pipe 90° Elbow Barbed 5/8" Male NPT 3/8" N/A N/A White Nylon
329HB-10-8N Tube to Pipe 90° Elbow Barbed 5/8" Male NPT 1/2" N/A N/A White Nylon
329HB-12-12N Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 3/4" N/A N/A White Nylon
329HB-12-16N Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 1" N/A N/A White Nylon
329HB-12-20N Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 1-1/4" N/A N/A White Nylon
329HB-12-24N Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 1-1/2" N/A N/A White Nylon
329HB-12-8N Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 1/2" N/A N/A White Nylon
329HB-16-12N Tube to Pipe 90° Elbow Barbed 1" Male NPT 3/4" N/A N/A White Nylon
329HB-16-16N Tube to Pipe 90° Elbow Barbed 1" Male NPT 1" N/A N/A White Nylon
329HB-16-20N Tube to Pipe 90° Elbow Barbed 1" Male NPT 1-1/4" N/A N/A White Nylon
329HB-16-24N Tube to Pipe 90° Elbow Barbed 1" Male NPT 1-1/2" N/A N/A White Nylon
329HB-16-8N Tube to Pipe 90° Elbow Barbed 1" Male NPT 1/2" N/A N/A White Nylon
329HB-20-24N Tube to Pipe 90° Elbow Barbed 1-1/4" Male NPT 1-1/2" N/A N/A White Nylon
329HB-24-20N Tube to Pipe 90° Elbow Barbed 1-1/2" Male NPT 1-1/4" N/A N/A White Nylon
329HB-24-24N Tube to Pipe 90° Elbow Barbed 1-1/2" Male NPT 1-1/2" N/A N/A White Nylon
329HB-3-2N Tube to Pipe 90° Elbow Barbed 3/16" Male NPT 1/8" N/A N/A White Nylon
329HB-3-4N Tube to Pipe 90° Elbow Barbed 3/16" Male NPT 1/4" N/A N/A White Nylon
329HB-4-2N Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/8" N/A N/A White Nylon
329HB-4-4N Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/4" N/A N/A White Nylon
329HB-4-6N Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 3/8" N/A N/A White Nylon
329HB-4-8N Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/2" N/A N/A White Nylon
329HB-5-2N Tube to Pipe 90° Elbow Barbed 5/16" Male NPT 1/8" N/A N/A White Nylon
329HB-6-2N Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 1/8" N/A N/A White Nylon
329HB-6-4N Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 1/4" N/A N/A White Nylon
329HB-6-6N Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 3/8" N/A N/A White Nylon
329HB-6-8N Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 1/2" N/A N/A White Nylon
329HB-8-12N Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 3/4" N/A N/A White Nylon
329HB-8-4N Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 1/4" N/A N/A White Nylon
329HB-8-6N Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 3/8" N/A N/A White Nylon
329HB-8-8N Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 1/2" N/A N/A White Nylon
362HB-4N Tube to Tube Wye Barbed 1/4" Barbed 1/4" Barbed 1/4" White Nylon
362HB-6N Tube to Tube Wye Barbed 3/8" Barbed 3/8" Barbed 3/8" White Nylon
362HB-8N Tube to Tube Wye Barbed 1/2" Barbed 1/2" Barbed 1/2" White Nylon
364HB-10N Tube to Tube Tee Barbed 5/8" Barbed 5/8" Barbed 5/8" White Nylon
364HB-12N Tube to Tube Tee Barbed 3/4" Barbed 3/4" Barbed 3/4" White Nylon
364HB-16N Tube to Tube Tee Barbed 1" Barbed 1" Barbed 1" White Nylon
364HB-24N Tube to Tube Tee Barbed 1-1/2" Barbed 1-1/2" Barbed 1-1/2" White Nylon
364HB-3N Tube to Tube Tee Barbed 3/16" Barbed 3/16" Barbed 3/16" White Nylon
364HB-4-6N Tube to Tube Tee Barbed 1/4" Barbed 1/4" Barbed 3/8" White Nylon
364HB-4N Tube to Tube Tee Barbed 1/4" Barbed 1/4" Barbed 1/4" White Nylon
364HB-5N Tube to Tube Tee Barbed 5/16" Barbed 5/16" Barbed 5/16" White Nylon
364HB-6-3N Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 3/16" White Nylon
364HB-6-4N Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 1/4" White Nylon
364HB-6-8N Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 1/2" White Nylon
364HB-6N Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 3/8" White Nylon
364HB-8-6N Tube to Tube Tee Barbed 1/2" Barbed 1/2" Barbed 3/8" White Nylon
364HB-8N Tube to Tube Tee Barbed 1/2" Barbed 1/2" Barbed 1/2" White Nylon
364HBM-2N Tube to Tube Tee Barbed 1/8" Barbed 1/8" Barbed 1/8" White Nylon
365HB-10N Tube to Tube 90° Elbow Barbed 5/8" Barbed 5/8" N/A N/A White Nylon
365HB-12N Tube to Tube 90° Elbow Barbed 3/4" Barbed 3/4" N/A N/A White Nylon
365HB-16N Tube to Tube 90° Elbow Barbed 1" Barbed 1" N/A N/A White Nylon
365HB-20N Tube to Tube 90° Elbow Barbed 1-1/2" Barbed 1-1/2" N/A N/A White Nylon
365HB-24N Tube to Tube 90° Elbow Barbed 1-1/4" Barbed 1-1/4" N/A N/A White Nylon
365HB-3N Tube to Tube 90° Elbow Barbed 3/16" Barbed 3/16" N/A N/A White Nylon
365HB-4N Tube to Tube 90° Elbow Barbed 1/4" Barbed 1/4" N/A N/A White Nylon
365HB-5N Tube to Tube 90° Elbow Barbed 5/16" Barbed 5/16" N/A N/A White Nylon
365HB-6N Tube to Tube 90° Elbow Barbed 3/8" Barbed 3/8" N/A N/A White Nylon
365HB-8-4N Tube to Tube 90° Elbow Barbed 1/2" Barbed 1/4" N/A N/A White Nylon
365HB-8-6N Tube to Tube 90° Elbow Barbed 1/2" Barbed 3/8" N/A N/A White Nylon
365HB-8N Tube to Tube 90° Elbow Barbed 1/2" Barbed 1/2" N/A N/A White Nylon
370HB-12-12N Tube to Pipe 90° Elbow Barbed 3/4" Female NPT 3/4" N/A N/A White Nylon
370HB-4-2N Tube to Pipe 90° Elbow Barbed 1/4" Female NPT 1/8" N/A N/A White Nylon
370HB-4-4N Tube to Pipe 90° Elbow Barbed 1/4" Female NPT 1/4" N/A N/A White Nylon
370HB-6-4N Tube to Pipe 90° Elbow Barbed 3/8" Female NPT 1/4" N/A N/A White Nylon
370HB-6-6N Tube to Pipe 90° Elbow Barbed 3/8" Female NPT 3/8" N/A N/A White Nylon
370HB-8-4N Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 1/4" N/A N/A White Nylon
370HB-8-6N Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 3/8" N/A N/A White Nylon
370HB-8-8N Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 1/2" N/A N/A White Nylon
372HB-12-12N Tube to Pipe Branch Tee Barbed 3/4" Barbed 3/4" Male NPT 3/4" White Nylon
372HB-16-12N Tube to Pipe Branch Tee Barbed 1" Barbed 3/4" Male NPT 3/4" White Nylon
372HB-16-8N Tube to Pipe Branch Tee Barbed 1" Barbed 1/2" Male NPT 3/4" White Nylon
372HB-3-2N Tube to Pipe Branch Tee Barbed 3/16" Barbed 3/16" Male NPT 1/8" White Nylon
372HB-3-4N Tube to Pipe Branch Tee Barbed 3/16" Barbed 3/16" Male NPT 1/4" White Nylon
372HB-4-2N Tube to Pipe Branch Tee Barbed 1/4" Barbed 1/4" Male NPT 1/8" White Nylon
372HB-4-4N Tube to Pipe Branch Tee Barbed 1/4" Barbed 1/4" Male NPT 1/4" White Nylon
372HB-6-4N Tube to Pipe Branch Tee Barbed 3/8" Barbed 3/8" Male NPT 1/4" White Nylon
372HB-6-8N Tube to Pipe Branch Tee Barbed 3/8" Barbed 3/8" Male NPT 1/2" White Nylon
372HB-8-4N Tube to Pipe Branch Tee Barbed 1/2" Barbed 1/2" Male NPT 1/4" White Nylon
372HB-8-6N Tube to Pipe Branch Tee Barbed 1/2" Barbed 1/2" Male NPT 3/8" White Nylon
372HB-8-8N Tube to Pipe Branch Tee Barbed 1/2" Barbed 1/2" Male NPT 1/2" White Nylon
309P-12-2PP Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 1/8" N/A N/A Black Polypropylene
309P-12-4PP Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 1/4" N/A N/A Black Polypropylene
309P-12-6PP Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 3/8" N/A N/A Black Polypropylene
309P-12-8PP Pipe to Pipe Reducer Bushing Male NPT 3/4" Female NPT 1/2" N/A N/A Black Polypropylene
309P-4-2PP Pipe to Pipe Reducer Bushing Male NPT 1/4" Female NPT 1/8" N/A N/A Black Polypropylene
309P-6-4PP Pipe to Pipe Reducer Bushing Male NPT 3/8" Female NPT 1/4" N/A N/A Black Polypropylene
309P-8-2PP Pipe to Pipe Reducer Bushing Male NPT 1/2" Female NPT 1/8" N/A N/A Black Polypropylene
309P-8-4PP Pipe to Pipe Reducer Bushing Male NPT 1/2" Female NPT 1/4" N/A N/A Black Polypropylene
309P-8-6PP Pipe to Pipe Reducer Bushing Male NPT 1/2" Female NPT 3/8" N/A N/A Black Polypropylene
316P-12-6PP Pipe to Pipe Hex Nipple Male NPT 3/4" Male NPT 3/8" N/A N/A Black Polypropylene
316P-12-8PP Pipe to Pipe Hex Nipple Male NPT 3/4" Male NPT 1/2" N/A N/A Black Polypropylene
316P-12PP Pipe to Pipe Hex Nipple Male NPT 3/4" Male NPT 3/4" N/A N/A Black Polypropylene
316P-16PP Pipe to Pipe Hex Nipple Male NPT 1" Male NPT 1" N/A N/A Black Polypropylene
316P-2PP Pipe to Pipe Hex Nipple Male NPT 1/8" Male NPT 1/8" N/A N/A Black Polypropylene
316P-4-2PP Pipe to Pipe Hex Nipple Male NPT 1/4" Male NPT 1/8" N/A N/A Black Polypropylene
316P-4PP Pipe to Pipe Hex Nipple Male NPT 1/4" Male NPT 1/4" N/A N/A Black Polypropylene
316P-6-2PP Pipe to Pipe Hex Nipple Male NPT 3/8" Male NPT 1/8" N/A N/A Black Polypropylene
316P-6-4PP Pipe to Pipe Hex Nipple Male NPT 3/8" Male NPT 1/4" N/A N/A Black Polypropylene
316P-6PP Pipe to Pipe Hex Nipple Male NPT 3/8" Male NPT 3/8" N/A N/A Black Polypropylene
316P-8-2PP Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 1/8" N/A N/A Black Polypropylene
316P-8-4PP Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 1/4" N/A N/A Black Polypropylene
316P-8-6PP Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 3/8" N/A N/A Black Polypropylene
316P-8PP Pipe to Pipe Hex Nipple Male NPT 1/2" Male NPT 1/2" N/A N/A Black Polypropylene
318P-12PP Pipe to Pipe Hex Plug Male NPT 3/4" N/A N/A N/A N/A Black Polypropylene
318P-16PP Pipe to Pipe Hex Plug Male NPT 1" N/A N/A N/A N/A Black Polypropylene
318P-20PP Pipe to Pipe Hex Plug Male NPT 1-1/4" N/A N/A N/A N/A Black Polypropylene
318P-24PP Pipe to Pipe Hex Plug Male NPT 1-1/2" N/A N/A N/A N/A Black Polypropylene
318P-2PP Pipe to Pipe Hex Plug Male NPT 1/8" N/A N/A N/A N/A Black Polypropylene
318P-4PP Pipe to Pipe Hex Plug Male NPT 1/4" N/A N/A N/A N/A Black Polypropylene
318P-6PP Pipe to Pipe Hex Plug Male NPT 3/8" N/A N/A N/A N/A Black Polypropylene
318P-8PP Pipe to Pipe Hex Plug Male NPT 1/2" N/A N/A N/A N/A Black Polypropylene
31HB-4PP Pipe to Pipe Swivel Nut Female NPT 1/4" N/A N/A N/A N/A Black Polypropylene
31HB-6PP Pipe to Pipe Swivel Nut Female NPT 3/8" N/A N/A N/A N/A Black Polypropylene
31HB-8PP Pipe to Pipe Swivel Nut Female NPT 1/2" N/A N/A N/A N/A Black Polypropylene
322HB-10-6PP Tube to Tube Connector Barbed 5/8" Barbed 3/8" N/A N/A Black Polypropylene
322HB-10-8PP Tube to Tube Connector Barbed 5/8" Barbed 1/2" N/A N/A Black Polypropylene
322HB-10PP Tube to Tube Connector Barbed 5/8" Barbed 5/8" N/A N/A Black Polypropylene
322HB-12PP Tube to Tube Connector Barbed 3/4" Barbed 3/4" N/A N/A Black Polypropylene
322HB-2PP Tube to Tube Connector Barbed 1/8" Barbed 1/8" N/A N/A Black Polypropylene
322HB-3PP Tube to Tube Connector Barbed 3/16" Barbed 3/16" N/A N/A Black Polypropylene
322HB-4-2PP Tube to Tube Connector Barbed 1/4" Barbed 1/8" N/A N/A Black Polypropylene
322HB-4-3PP Tube to Tube Connector Barbed 1/4" Barbed 3/16" N/A N/A Black Polypropylene
322HB-4PP Tube to Tube Connector Barbed 1/4" Barbed 1/4" N/A N/A Black Polypropylene
322HB-5PP Tube to Tube Connector Barbed 5/16" Barbed 5/16" N/A N/A Black Polypropylene
322HB-6-4PP Tube to Tube Connector Barbed 3/8" Barbed 1/4" N/A N/A Black Polypropylene
322HB-6-5PP Tube to Tube Connector Barbed 3/8" Barbed 5/16" N/A N/A Black Polypropylene
322HB-6PP Tube to Tube Connector Barbed 3/8" Barbed 3/8" N/A N/A Black Polypropylene
322HB-8-4PP Tube to Tube Connector Barbed 1/2" Barbed 1/4" N/A N/A Black Polypropylene
322HB-8-6PP Tube to Tube Connector Barbed 1/2" Barbed 3/8" N/A N/A Black Polypropylene
322HB-8PP Tube to Tube Connector Barbed 1/2" Barbed 1/2" N/A N/A Black Polypropylene
325HB-10-12PP Tube to Pipe Connector Barbed 5/8" Male NPT 3/4" N/A N/A Black Polypropylene
325HB-10-6PP Tube to Pipe Connector Barbed 5/8" Male NPT 3/8" N/A N/A Black Polypropylene
325HB-10-8PP Tube to Pipe Connector Barbed 5/8" Male NPT 1/2" N/A N/A Black Polypropylene
325HB-12-12PP Tube to Pipe Connector Barbed 3/4" Male NPT 3/4" N/A N/A Black Polypropylene
325HB-12-8PP Tube to Pipe Connector Barbed 3/4" Male NPT 1/2" N/A N/A Black Polypropylene
325HB-3-2PP Tube to Pipe Connector Barbed 3/16" Male NPT 1/8" N/A N/A Black Polypropylene
325HB-3-4PP Tube to Pipe Connector Barbed 3/16" Male NPT 1/4" N/A N/A Black Polypropylene
325HB-4-2PP Tube to Pipe Connector Barbed 1/4" Male NPT 1/8" N/A N/A Black Polypropylene
325HB-4-4PP Tube to Pipe Connector Barbed 1/4" Male NPT 1/4" N/A N/A Black Polypropylene
325HB-4-8PP Tube to Pipe Connector Barbed 1/4" Male NPT 1/2" N/A N/A Black Polypropylene
325HB-5-6PP Tube to Pipe Connector Barbed 5/16" Male NPT 3/8" N/A N/A Black Polypropylene
325HB-6-12PP Tube to Pipe Connector Barbed 3/8" Male NPT 3/4" N/A N/A Black Polypropylene
325HB-6-2PP Tube to Pipe Connector Barbed 3/8" Male NPT 1/8" N/A N/A Black Polypropylene
325HB-6-4PP Tube to Pipe Connector Barbed 3/8" Male NPT 1/4" N/A N/A Black Polypropylene
325HB-6-6PP Tube to Pipe Connector Barbed 3/8" Male NPT 3/8" N/A N/A Black Polypropylene
325HB-6-8PP Tube to Pipe Connector Barbed 3/8" Male NPT 1/2" N/A N/A Black Polypropylene
325HB-8-12PP Tube to Pipe Connector Barbed 1/2" Male NPT 3/4" N/A N/A Black Polypropylene
325HB-8-4PP Tube to Pipe Connector Barbed 1/2" Male NPT 1/4" N/A N/A Black Polypropylene
325HB-8-6PP Tube to Pipe Connector Barbed 1/2" Male NPT 3/8" N/A N/A Black Polypropylene
325HB-8-8PP Tube to Pipe Connector Barbed 1/2" Male NPT 1/2" N/A N/A Black Polypropylene
326HB-10-6PP Tube to Pipe Connector Barbed 5/8" Female NPT 3/8" N/A N/A Black Polypropylene
326HB-10-8PP Tube to Pipe Connector Barbed 5/8" Female NPT 1/2" N/A N/A Black Polypropylene
326HB-12-12PP Tube to Pipe Connector Barbed 3/4" Female NPT 3/4" N/A N/A Black Polypropylene
326HB-12-8PP Tube to Pipe Connector Barbed 3/4" Female NPT 1/2" N/A N/A Black Polypropylene
326HB-3-2PP Tube to Pipe Connector Barbed 3/16" Female NPT 1/8" N/A N/A Black Polypropylene
326HB-3-4PP Tube to Pipe Connector Barbed 3/16" Female NPT 1/4" N/A N/A Black Polypropylene
326HB-4-2PP Tube to Pipe Connector Barbed 1/4" Female NPT 1/8" N/A N/A Black Polypropylene
326HB-4-4PP Tube to Pipe Connector Barbed 1/4" Female NPT 1/4" N/A N/A Black Polypropylene
326HB-4-6PP Tube to Pipe Connector Barbed 1/4" Female NPT 3/8" N/A N/A Black Polypropylene
326HB-4-8PP Tube to Pipe Connector Barbed 1/4" Female NPT 1/2" N/A N/A Black Polypropylene
326HB-6-2PP Tube to Pipe Connector Barbed 3/8" Female NPT 1/8" N/A N/A Black Polypropylene
326HB-6-4PP Tube to Pipe Connector Barbed 3/8" Female NPT 1/4" N/A N/A Black Polypropylene
326HB-6-6PP Tube to Pipe Connector Barbed 3/8" Female NPT 3/8" N/A N/A Black Polypropylene
326HB-6-8PP Tube to Pipe Connector Barbed 3/8" Female NPT 1/2" N/A N/A Black Polypropylene
326HB-8-4PP Tube to Pipe Connector Barbed 1/2" Female NPT 1/4" N/A N/A Black Polypropylene
326HB-8-6PP Tube to Pipe Connector Barbed 1/2" Female NPT 3/8" N/A N/A Black Polypropylene
326HB-8-8PP Tube to Pipe Connector Barbed 1/2" Female NPT 1/2" N/A N/A Black Polypropylene
328HB-4-8BPP Tube to Pipe Ball Nose Stem Barbed 1/4" Female NPT 1/2" N/A N/A Black Polypropylene
328HB-4BPP Tube to Pipe Ball Nose Stem Barbed 1/4" Female NPT 1/4" N/A N/A Black Polypropylene
328HB-6BPP Tube to Pipe Ball Nose Stem Barbed 3/8" Female NPT 3/8" N/A N/A Black Polypropylene
328HB-8BPP Tube to Pipe Ball Nose Stem Barbed 1/2" Female NPT 1/2" N/A N/A Black Polypropylene
329HB-10-12PP Tube to Pipe 90° Elbow Barbed 5/8" Male NPT 3/4" N/A N/A Black Polypropylene
329HB-10-8PP Tube to Pipe 90° Elbow Barbed 5/8" Male NPT 1/2" N/A N/A Black Polypropylene
329HB-12-12PP Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 3/4" N/A N/A Black Polypropylene
329HB-12-8PP Tube to Pipe 90° Elbow Barbed 3/4" Male NPT 1/2" N/A N/A Black Polypropylene
329HB-3-2PP Tube to Pipe 90° Elbow Barbed 3/16" Male NPT 1/8" N/A N/A Black Polypropylene
329HB-4-2PP Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/8" N/A N/A Black Polypropylene
329HB-4-4PP Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/4" N/A N/A Black Polypropylene
329HB-4-6PP Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 3/8" N/A N/A Black Polypropylene
329HB-4-8PP Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/2" N/A N/A Black Polypropylene
329HB-6-2PP Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 1/8" N/A N/A Black Polypropylene
329HB-6-4PP Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 1/4" N/A N/A Black Polypropylene
329HB-6-6PP Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 3/8" N/A N/A Black Polypropylene
329HB-6-8PP Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 1/2" N/A N/A Black Polypropylene
329HB-8-12PP Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 3/4" N/A N/A Black Polypropylene
329HB-8-4PP Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 1/4" N/A N/A Black Polypropylene
329HB-8-6PP Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 3/8" N/A N/A Black Polypropylene
329HB-8-8PP Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 1/2" N/A N/A Black Polypropylene
364HB-10PP Tube to Tube Tee Barbed 5/8" Barbed 5/8" Barbed 5/8" Black Polypropylene
364HB-3PP Tube to Tube Tee Barbed 3/16" Barbed 3/16" Barbed 3/16" Black Polypropylene
364HB-4PP Tube to Tube Tee Barbed 1/4" Barbed 1/4" Barbed 1/4" Black Polypropylene
364HB-5PP Tube to Tube Tee Barbed 5/16" Barbed 5/16" Barbed 5/16" Black Polypropylene
364HB-6-4PP Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 1/4" Black Polypropylene
364HB-6-8PP Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 1/2" Black Polypropylene
364HB-6PP Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 3/8" Black Polypropylene
364HB-8-6PP Tube to Tube Tee Barbed 1/2" Barbed 1/2" Barbed 3/8" Black Polypropylene
364HB-8PP Tube to Tube Tee Barbed 1/2" Barbed 1/2" Barbed 1/2" Black Polypropylene
365HB-10PP Tube to Tube 90° Elbow Barbed 5/8" Barbed 5/8" N/A N/A Black Polypropylene
365HB-12PP Tube to Tube 90° Elbow Barbed 3/4" Barbed 3/4" N/A N/A Black Polypropylene
365HB-3PP Tube to Tube 90° Elbow Barbed 3/16" Barbed 3/16" N/A N/A Black Polypropylene
365HB-4PP Tube to Tube 90° Elbow Barbed 1/4" Barbed 1/4" N/A N/A Black Polypropylene
365HB-5PP Tube to Tube 90° Elbow Barbed 5/16" Barbed 5/16" N/A N/A Black Polypropylene
365HB-6PP Tube to Tube 90° Elbow Barbed 3/8" Barbed 3/8" N/A N/A Black Polypropylene
365HB-8-4PP Tube to Tube 90° Elbow Barbed 1/2" Barbed 1/4" N/A N/A Black Polypropylene
365HB-8-6PP Tube to Tube 90° Elbow Barbed 1/2" Barbed 3/8" N/A N/A Black Polypropylene
365HB-8PP Tube to Tube 90° Elbow Barbed 1/2" Barbed 1/2" N/A N/A Black Polypropylene
370HB-12-12PP Tube to Pipe 90° Elbow Barbed 3/4" Female NPT 3/4" N/A N/A Black Polypropylene
370HB-4-2PP Tube to Pipe 90° Elbow Barbed 1/4" Female NPT 1/8" N/A N/A Black Polypropylene
370HB-4-4PP Tube to Pipe 90° Elbow Barbed 1/4" Female NPT 1/4" N/A N/A Black Polypropylene
370HB-4-6PP Tube to Pipe 90° Elbow Barbed 1/4" Female NPT 3/8" N/A N/A Black Polypropylene
370HB-4-8PP Tube to Pipe 90° Elbow Barbed 1/4" Female NPT 1/2" N/A N/A Black Polypropylene
370HB-6-2PP Tube to Pipe 90° Elbow Barbed 3/8" Female NPT 1/8" N/A N/A White Nylon
370HB-6-6PP Tube to Pipe 90° Elbow Barbed 3/8" Female NPT 3/8" N/A N/A Black Polypropylene
370HB-6-8PP Tube to Pipe 90° Elbow Barbed 3/8" Female NPT 1/2" N/A N/A Black Polypropylene
370HB-8-12PP Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 3/4" N/A N/A Black Polypropylene
370HB-8-4PP Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 1/4" N/A N/A Black Polypropylene
370HB-8-6PP Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 3/8" N/A N/A Black Polypropylene
370HB-8-8PP Tube to Pipe 90° Elbow Barbed 1/2" Female NPT 1/2" N/A N/A Black Polypropylene
372HB-12-12PP Tube to Pipe Branch Tee Barbed 3/4" Barbed 3/4" Male NPT 3/4" Black Polypropylene
372HB-4-2PP Tube to Pipe Branch Tee Barbed 1/4" Barbed 1/4" Male NPT 1/8" Black Polypropylene
372HB-4-4PP Tube to Pipe Branch Tee Barbed 1/4" Barbed 1/4" Male NPT 1/4" Black Polypropylene
372HB-4-6PP Tube to Pipe Branch Tee Barbed 1/4" Barbed 1/4" Male NPT 3/8" Black Polypropylene
372HB-6-4PP Tube to Pipe Branch Tee Barbed 3/8" Barbed 3/8" Male NPT 1/4" Black Polypropylene
372HB-6-6PP Tube to Pipe Branch Tee Barbed 3/8" Barbed 3/8" Male NPT 3/8" Black Polypropylene
372HB-6-8PP Tube to Pipe Branch Tee Barbed 3/8" Barbed 3/8" Male NPT 1/2" Black Polypropylene
372HB-8-4PP Tube to Pipe Branch Tee Barbed 1/2" Barbed 1/2" Male NPT 1/4" Black Polypropylene
372HB-8-6PP Tube to Pipe Branch Tee Barbed 1/2" Barbed 1/2" Male NPT 3/8" Black Polypropylene
372HB-8-8PP Tube to Pipe Branch Tee Barbed 1/2" Barbed 1/2" Male NPT 1/2" Black Polypropylene
P2HPL Tube to Tube Plug Barbed 1/8" N/A N/A N/A N/A Black Polyethylene
P2UCB2 Tube to Tube Connector Barbed 1/2" Barbed 1/2" N/A N/A Black Polyethylene
P3MCB2 Tube to Pipe Connector Barbed 3/16" Male NPT 1/8" N/A N/A Black Polyethylene
P3MCB4 Tube to Pipe Connector Barbed 3/16" Male NPT 1/4" N/A N/A Black Polyethylene
P3TUB3 Tube to Tube Tee Barbed 3/16" Barbed 3/16" Barbed 3/16" Black Polyethylene
P3UCB3 Tube to Tube Connector Barbed 3/16" Barbed 3/16" N/A N/A Black Polyethylene
P4EUB4 Tube to Tube 90° Elbow Barbed 1/4" Barbed 1/4" N/A N/A Black Polyethylene
P4HPL Tube to Tube Plug Barbed 1/4" N/A N/A N/A N/A Black Polyethylene
P4MCB2 Tube to Pipe Connector Barbed 1/4" Male NPT 1/8" N/A N/A Black Polyethylene
P4MCB4 Tube to Pipe Connector Barbed 1/4" Male NPT 1/4" N/A N/A Black Polyethylene
P4MCB8 Tube to Pipe Connector Barbed 1/4" Male NPT 1/2" N/A N/A Black Polyethylene
P4MEB4 Tube to Pipe 90° Elbow Barbed 1/4" Male NPT 1/4" N/A N/A Black Polyethylene
P4TUB4 Tube to Tube Tee Barbed 1/4" Barbed 1/4" Barbed 1/4" Black Polyethylene
P4UCB4 Tube to Tube Connector Barbed 1/4" Barbed 1/4" N/A N/A Black Polyethylene
P6MCB4 Tube to Pipe Connector Barbed 3/8" Male NPT 1/4" N/A N/A Black Polyethylene
P6MCB8 Tube to Pipe Connector Barbed 3/8" Male NPT 1/2" N/A N/A Black Polyethylene
P6MEB4 Tube to Pipe 90° Elbow Barbed 3/8" Male NPT 3/8" N/A N/A Black Polyethylene
P6TUB6 Tube to Tube Tee Barbed 3/8" Barbed 3/8" Barbed 3/8" Black Polyethylene
P6UCB4 Tube to Tube Connector Barbed 3/8" Barbed 1/4" N/A N/A Black Polyethylene
P8EUB8 Tube to Tube 90° Elbow Barbed 1/2" Barbed 1/2" N/A N/A Black Polyethylene
P8MCB4 Tube to Pipe Connector Barbed 1/2" Male NPT 1/4" N/A N/A Black Polyethylene
P8MCB6 Tube to Pipe Connector Barbed 1/2" Male NPT 3/8" N/A N/A Black Polyethylene
P8MCB8 Tube to Pipe Connector Barbed 1/2" Male NPT 1/2" N/A N/A Black Polyethylene
P8MEB8 Tube to Pipe 90° Elbow Barbed 1/2" Male NPT 1/2" N/A N/A Black Polyethylene
P8TUB8 Tube to Tube Tee Barbed 1/2" Barbed 1/2" Barbed 1/2" Black Polyethylene

687541
687547