LIQUIfit® Fittings | Product Series

Filter by

    No filters selected

Shape

Configuration

Connection 1 Size

Connection 1 Type

Connection 2 Size

Connection 2 Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LIQUIfit® Fittings

LIQUIfit® Fittings

Parker/Legris’ LIQUIfit®range has been developed for liquid transfer applications. Those fittings have been designed to ensure reliable and compact connections; no fluid contamination occurs, and environmental protection is guaranteed.

Technical Specifications

  • Shape: Elbow 90°, Tee, Connector, Union, Faucet Connector, Cross, Bulkhead, Wye Union, Plug, Elbow 45° Plug-in, Cap, Tube Reducer, Elbow 90° Plug-in, Branch Tee Plug-in, Run Tee Plug-in, Elbow 90° Swivel, Branch Tee Swivel, Run Tee Swivel, Adapter, Wye Swivel
  • Connection Type: Push-to-Push, Tube Stem and Thread, NPTF, BSPT, BSPP
  • Minimum Operating Temperature: 35 °F, 2 °C
  • Maximum Operating Temperature: 203 °F, 95 °C
  • Maximum Operating Pressure: 230 psi, 15 bar
  • Tube Material: Polyethylene, Polypropylene
  • For Fluid Type: Water, Food & Beverage (All beverages), Welding Gases (Carbon Dioxyde)
  • Application: Water Purification, Beverage Dispensing, Food Processing, Medical Equipment
  • Seal Material: EPDM
  • Gripping Ring Material: Stainless Steel
  • Configuration: Tube to Tube, Tube to Pipe (Female Pipe), Tube to Port (Female UNS), Tube to Tube Stem, Tube to Pipe
  • Product Style: Barb to Tube Stem, Tube, Standpipe to Pipe
  • Connection 1 Size: 5/32 to 1/2 inch Tube O.D., 4 to 12 mm Tube O.D.
  • Connection 1 Tube Stem Outside Diameter: 5/16 to 1/2 inch, 6 to 12 mm
  • Connection 1 Type: Push-to-Connect, Tube Stem
  • Connection 2 Size: 5/32 to 1/2 inch Tube O.D., 4 to 14 mm Tube O.D., 5/16 to 3/8 inch Hose I.D., 6 to 8 mm Hose I.D., 1/4 to 1/2 inch, 1/8 to 1/2 inch
  • Connection 2 Tube Stem Outside Diameter: 5/16 to 1/2 inch, 4 to 12 mm
  • Connection 2 Type: Push-to-Connect, Female, BSPT, Female, Pipe, Barb, UNS, n/a, Tube Stem, Male, Male, Male, BSPP
Safety Warning

Full Product Description

Strong from our experience in push-to connect fitting technology for compressed air applications, Parker/Legris extends its expertise into the liquid applications with the LIQUIfit® range.

 


Product Features/Benefits:


  • Specifically designed for Liquids


  • Reliable for Peace of Mind
  • Compliant with the most demanding food & beverage regulations (FDA, NSF and European regulations)
  • Higher sealing performance with the lowest pumping effect on the market (0,2 mm only)
  • High chemical resistance
  • The most compact product on the market
  • Proven automated manufacturing process controlled by camera
  • 100% leak test control
  • Strong quality management system: ISO 16949 IATF automotive industry certification


  • Safe for Users’ Protection
  • Bisphenol & phthalate-free
  • No particules migration for perfect fluid integrity with our biobased engineered polymer
  • Easy-to-clean external shapes


  • Safe for Environmental Concern
  • Sustainable product using bio-based polymer produced from renewable plants
  • Products made in Europe to ensure a sustainable service
  • Generate 5 time less CO2 during its life cycle

 



Markets:


  • Industrial Fluids
  • Beverage Process
  • Cooling Systems
  • Food Process
  • Inert Gases


Applications:


  • Water Purification
  • Food & Beverages
  • Beverage Dispensers
  • Water Coolers
  • Cooling
  • Inert Gases

Related Documents

×
Products Shape Configuration Connection 1 Size Connection 1 Type Connection 2 Size Connection 2 Type
6509 60 18WP2 Elbow 90° Tube to Swivel 3/8 inch Tube NPT 3/8 Male NPTF
6509 62 18WP2 Elbow 90° Tube to Swivel 1/2 inch Tube NPT 3/8 Male NPTF
6509 62 22WP2 Elbow 90° Tube to Swivel 1/2 inch Tube NPT 1/2 Male NPTF
6521 06 10WP2 Straight Tube Stem to Port 6 mm Tube R 1/8 Male BSPT
6521 06 13WP2 Straight Tube Stem to Port 6 mm Tube R 1/4 Male BSPT
6521 06 17WP2 Straight Tube Stem to Port 6 mm Tube R 3/8 Male BSPT
6521 08 10WP2 Straight Tube Stem to Port 8 mm Tube R 1/8 Male BSPT
6521 08 13WP2 Straight Tube Stem to Port 8 mm Tube R 1/4 Male BSPT
6521 08 17WP2 Straight Tube Stem to Port 8 mm Tube R 3/8 Male BSPT
6521 10 13WP2 Straight Tube Stem to Port 10 mm Tube R 1/4 Male BSPT
6521 10 17WP2 Straight Tube Stem to Port 10 mm Tube R 3/8 Male BSPT
6521 10 21WP2 Straight Tube Stem to Port 10 mm Tube R 1/2 Male BSPT
6521 12 17WP2 Straight Tube Stem to Port 12 mm Tube R 3/8 Male BSPT
6521 12 21WP2 Straight Tube Stem to Port 12 mm Tube R 1/2 Male BSPT
6521 56 11WP2 Straight Tube Stem to Port 1/4 inch Tube R 1/8 Male BSPT
6521 56 14WP2 Straight Tube Stem to Port 1/4 inch Tube R 1/4 Male BSPT
6521 56 18WP2 Straight Tube Stem to Port 1/4 inch Tube R 3/8 Male BSPT
6521 60 14WP2 Straight Tube Stem to Port 3/8 inch Tube NPT 1/4 Male NPTF
6521 60 18WP2 Straight Tube Stem to Port 3/8 inch Tube NPT 3/8 Male NPTF
6521 62 18WP2 Straight Tube Stem to Port 1/2 inch Tube R 3/8 Male BSPT
6521 62 22WP2 Straight Tube Stem to Port 1/2 inch Tube R 1/2 Male BSPT
6548 56 11WP2 Wye Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6548 56 14WP2 Wye Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6548 56 18WP2 Wye Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6548 60 14WP2 Wye Tube to Swivel 3/8 inch Tube 3/8 inch Tube
6548 60 18WP2 Wye Tube to Swivel 3/8 inch Tube 3/8 inch Tube
6548 62 18WP2 Wye Tube to Swivel 1/2 inch Tube 1/2 inch Tube
6548 62 22WP2 Wye Tube to Swivel 1/2 inch Tube 1/2 inch Tube
6579 06 10WP2 Elbow 90° Tube to Swivel 6 mm Tube R 1/8 Male BSPT
6579 06 13WP2 Elbow 90° Tube to Swivel 6 mm Tube R 1/4 Male BSPT
6579 06 17WP2 Elbow 90° Tube to Swivel 6 mm Tube R 3/8 Male BSPT
6579 56 11WP2 Elbow 90° Tube to Swivel 1/4 inch Tube NPT 1/8 Male NPTF
6579 56 14WP2 Elbow 90° Tube to Swivel 1/4 inch Tube NPT 1/4 Male NPTF
6579 56 18WP2 Elbow 90° Tube to Swivel 1/4 inch Tube NPT 3/8 Male NPTF
6579 60 14WP2 Elbow 90° Tube to Swivel 3/8 inch Tube NPT 1/4 Male NPTF
6579 60 18WP2 Elbow 90° Tube to Swivel 3/8 inch Tube NPT 3/8 Male NPTF
6302 04 00WP2 Elbow 90° Tube to Tube 4 mm Tube 4 mm Tube
6302 04 06WP2 Elbow 90° Tube to Tube 4 mm Tube 6 mm Tube
6302 06 00WP2 Elbow 90° Tube to Tube 6 mm Tube 6 mm Tube
6302 06 08WP2 Elbow 90° Tube to Tube 6 mm Tube 8 mm Tube
6302 08 00WP2 Elbow 90° Tube to Tube 8 mm Tube 8 mm Tube
6302 08 10WP2 Elbow 90° Tube to Tube 8 mm Tube 10 mm Tube
6302 08 60WP2 Elbow 90° Tube to Tube 8 mm Tube 3/8 inch Tube
6302 10 00WP2 Elbow 90° Tube to Tube 10 mm Tube 10 mm Tube
6302 10 12WP2 Elbow 90° Tube to Tube 10 mm Tube 12 mm Tube
6302 12 00WP2 Elbow 90° Tube to Tube 12 mm Tube 12 mm Tube
6302 56 00WP2 Elbow 90° Tube to Tube 1/4 inch Tube 1/4 inch Tube
6302 56 08WP2 Elbow 90° Tube to Tube 1/4 inch Tube 8 mm Tube
6302 56 60WP2 Elbow 90° Tube to Tube 1/4 inch Tube 3/8 inch Tube
6302 60 00WP2 Elbow 90° Tube to Tube 3/8 inch Tube 3/8 inch Tube
6302 60 62WP2 Elbow 90° Tube to Tube 3/8 inch Tube 1/2 inch Tube
6302 62 00WP2 Elbow 90° Tube to Tube 1/2 inch Tube 1/2 inch Tube
6304 04 00WP2 Tee Tube to Tube 4 mm Tube 4 mm Tube
6304 06 00WP2 Tee Tube to Tube 6 mm Tube 6 mm Tube
6304 08 00WP2 Tee Tube to Tube 8 mm Tube 8 mm Tube
6304 10 00WP2 Tee Tube to Tube 10 mm Tube 10 mm Tube
6304 12 00WP2 Tee Tube to Tube 12 mm Tube 12 mm Tube
6304 56 00WP2 Tee Tube to Tube 1/4 inch Tube 1/4 inch Tube
6304 60 00WP2 Tee Tube to Tube 3/8 inch Tube 3/8 inch Tube
6304 60 56WP2 Tee Tube to Tube 3/8 inch Tube 1/4 inch Tube
6304 62 00WP2 Tee Tube to Tube 1/2 inch Tube 1/2 inch Tube
6304 62 60WP2 Tee Tube to Tube 1/2 inch Tube 3/8 inch Tube
6306 04 00WP2 Straight Tube to Tube 4 mm Tube 4 mm Tube
6306 04 06WP2 Straight Tube to Tube 4 mm Tube 6 mm Tube
6306 04 08WP2 Straight Tube to Tube 4 mm Tube 8 mm Tube
6306 06 00WP2 Straight Tube to Tube 6 mm Tube 6 mm Tube
6306 06 08WP2 Straight Tube to Tube 6 mm Tube 8 mm Tube
6306 06 10WP2 Straight Tube to Tube 6 mm Tube 10 mm Tube
6306 08 00WP2 Straight Tube to Tube 8 mm Tube 8 mm Tube
6306 08 10WP2 Straight Tube to Tube 8 mm Tube 10 mm Tube
6306 08 12WP2 Straight Tube to Tube 8 mm Tube 12 mm Tube
6306 08 60WP2 Straight Tube to Tube 8 mm Tube 3/8 inch Tube
6306 08 62WP2 Straight Tube to Tube 8 mm Tube 1/2 inch Tube
6306 10 00WP2 Straight Tube to Tube 10 mm Tube 10 mm Tube
6306 10 12WP2 Straight Tube to Tube 10 mm Tube 12 mm Tube
6306 12 00WP2 Straight Tube to Tube 12 mm Tube 12 mm Tube
6306 56 00WP2 Straight Tube to Tube 1/4 inch Tube 1/4 inch Tube
6306 56 08WP2 Straight Tube to Tube 1/4 inch Tube 8 mm Tube
6306 56 60WP2 Straight Tube to Tube 1/4 inch Tube 3/8 inch Tube
6306 60 00WP2 Straight Tube to Tube 3/8 inch Tube 3/8 inch Tube
6306 60 62WP2 Straight Tube to Tube 3/8 inch Tube 1/2 inch Tube
6306 62 00WP2 Straight Tube to Tube 1/2 inch Tube 1/2 inch Tube
6307 06 00WP2 Cross Tube to Tube 6 mm Tube 6 mm Tube
6307 08 00WP2 Cross Tube to Tube 8 mm Tube 8 mm Tube
6315 06 10WP2 Straight Tube to Swivel 6 mm Tube R 1/8 Female BSPT
6315 06 13WP2 Straight Tube to Swivel 6 mm Tube R 1/4 Female BSPT
6315 08 13WP2 Straight Tube to Swivel 8 mm Tube R 1/4 Female BSPT
6315 56 14WP2 Straight Tube to Swivel 1/4 inch Tube NPT 1/4 Female NPTF
6315 60 18WP2 Straight Tube to Swivel 3/8 inch Tube NPT 3/8 Female NPTF
6316 04 00WP2 Straight Tube to Tube 4 mm Tube 4 mm Tube
6316 06 00WP2 Straight Tube to Tube 6 mm Tube 6 mm Tube
6316 08 00WP2 Straight Tube to Tube 8 mm Tube 8 mm Tube
6316 56 00WP2 Straight Tube to Tube 1/4 inch Tube 1/4 inch Tube
6316 60 00WP2 Straight Tube to Tube 3/8 inch Tube 3/8 inch Tube
6316 62 00WP2 Straight Tube to Tube 1/2 inch Tube 1/2 inch Tube
6322 06 00WP2 Straight Tube to Stem 6 mm Tube Stem 6 mm Hose Barb
6322 08 00WP2 Straight Tube to Stem 8 mm Tube Stem 8 mm Hose Barb
6322 10 00WP2 Straight Tube to Stem 10 mm Tube Stem 10 mm Hose Barb
6322 56 56WP2 Straight Tube to Stem 1/4 inch Tube Stem 1/4 inch Hose Barb
6322 60 08WP2 Straight Tube to Stem 3/8 inch Tube Stem 5/16 inch Hose Barb
6322 60 56WP2 Straight Tube to Stem 3/8 inch Tube Stem 1/4 inch Hose Barb
6322 60 60WP2 Straight Tube to Stem 3/8 inch Tube Stem 3/8 inch Hose Barb
6322 62 60WP2 Straight Tube to Stem 1/2 inch Tube Stem 3/8 inch Hose Barb
6325 56 133WP2 Straight Tube to Swivel 1/4 inch Tube R 1/4 Female BSPT
6325 60 133WP2 Straight Tube to Swivel 3/8 inch Tube R 1/4 Female BSPT
6326 04 00WP2 Straight Tube Stem to End Stop 4 mm Tube n/a n/a
6326 06 00WP2 Straight Tube Stem to End Stop 6 mm Tube n/a n/a
6326 08 00WP2 Straight Tube Stem to End Stop 8 mm Tube n/a n/a
6326 56 00WP2 Straight Tube Stem to End Stop 1/4 inch Tube n/a n/a
6326 60 00WP2 Straight Tube Stem to End Stop 3/8 inch Tube n/a n/a
6326 62 00WP2 Straight Tube Stem to End Stop 1/2 inch Tube n/a n/a
6340 04 00WP2 Wye Tube to Tube 4 mm Tube 4 mm Tube
6340 06 00WP2 Wye Tube to Tube 6 mm Tube 6 mm Tube
6340 08 00WP2 Wye Tube to Tube 8 mm Tube 8 mm Tube
6340 10 00WP2 Wye Tube to Tube 10 mm Tube 10 mm Tube
6340 12 00WP2 Wye Tube to Tube 12 mm Tube 12 mm Tube
6340 56 00WP2 Wye Tube to Tube 1/4 inch Tube 1/4 inch Tube
6340 60 00WP2 Wye Tube to Tube 3/8 inch Tube 3/8 inch Tube
6340 62 00WP2 Wye Tube to Tube 1/2 inch Tube 1/2 inch Tube
6351 04 00WP2 Straight Tube to End Stop 4 mm Tube n/a n/a
6351 06 00WP2 Straight Tube to End Stop 6 mm Tube n/a n/a
6351 08 00WP2 Straight Tube to End Stop 8 mm Tube n/a n/a
6351 10 00WP2 Straight Tube to End Stop 10 mm Tube n/a n/a
6351 56 00WP2 Straight Tube to End Stop 1/4 inch Tube n/a n/a
6351 60 00WP2 Straight Tube to End Stop 3/8 inch Tube n/a n/a
6366 04 06WP2 Straight Tube to Stem 4 mm Tube 6 mm Tube Stem
6366 04 08WP2 Straight Tube to Stem 4 mm Tube 8 mm Tube Stem
6366 06 08WP2 Straight Tube to Stem 6 mm Tube 8 mm Tube Stem
6366 06 10WP2 Straight Tube to Stem 6 mm Tube 10 mm Tube Stem
6366 08 10WP2 Straight Tube to Stem 8 mm Tube 10 mm Tube Stem
6366 08 12WP2 Straight Tube to Stem 8 mm Tube 12 mm Tube Stem
6366 08 60WP2 Straight Tube to Stem 8 mm Tube 3/8 inch Tube Stem
6366 08 62WP2 Straight Tube to Stem 8 mm Tube 1/2 inch Tube Stem
6366 10 12WP2 Straight Tube to Stem 10 mm Tube 12 mm Tube Stem
6366 10 14WP2 Straight Tube to Stem 10 mm Tube 1/4 inch Tube Stem
6366 12 14WP2 Straight Tube to Stem 12 mm Tube 1/4 inch Tube Stem
6366 56 08WP2 Straight Tube to Stem 1/4 inch Tube 8 mm Tube Stem
6366 56 60WP2 Straight Tube to Stem 1/4 inch Tube 3/8 inch Tube Stem
6366 60 62WP2 Straight Tube to Stem 3/8 inch Tube 1/2 inch Tube Stem
6380 04 00WP2 Elbow 45° Tube to Stem 4 mm Tube 4 mm Tube Stem
6380 06 00WP2 Elbow 45° Tube to Stem 6 mm Tube 6 mm Tube Stem
6380 08 00WP2 Elbow 45° Tube to Stem 8 mm Tube 8 mm Tube Stem
6380 10 00WP2 Elbow 45° Tube to Stem 10 mm Tube 10 mm Tube Stem
6380 12 00WP2 Elbow 45° Tube to Stem 12 mm Tube 12 mm Tube Stem
6382 04 00WP2 Elbow 90° Tube to Stem 4 mm Tube 4 mm Tube Stem
6382 04 06WP2 Elbow 90° Tube to Stem 4 mm Tube 6 mm Tube Stem
6382 06 00WP2 Elbow 90° Tube to Stem 6 mm Tube 6 mm Tube Stem
6382 06 04WP2 Elbow 90° Tube to Stem 6 mm Tube 4 mm Tube Stem
6382 06 08WP2 Elbow 90° Tube to Stem 6 mm Tube 8 mm Tube Stem
6382 08 00WP2 Elbow 90° Tube to Stem 8 mm Tube 8 mm Tube Stem
6382 10 00WP2 Elbow 90° Tube to Stem 10 mm Tube 10 mm Tube Stem
6382 12 00WP2 Elbow 90° Tube to Stem 12 mm Tube 12 mm Tube Stem
6382 56 00WP2 Elbow 90° Tube to Stem 1/4 inch Tube 1/4 inch Tube Stem
6382 60 00WP2 Elbow 90° Tube to Stem 3/8 inch Tube 3/8 inch Tube Stem
6382 60 56WP2 Elbow 90° Tube to Stem 3/8 inch Tube 1/4 inch Tube Stem
6382 62 00WP2 Elbow 90° Tube to Stem 1/2 inch Tube 1/2 inch Tube Stem
6383 04 00WP2 Tee Tube to Stem 4 mm Tube 4 mm Tube Stem
6383 06 00WP2 Tee Tube to Stem 6 mm Tube 6 mm Tube Stem
6383 08 00WP2 Tee Tube to Stem 8 mm Tube 8 mm Tube Stem
6383 10 00WP2 Tee Tube to Stem 10 mm Tube 10 mm Tube Stem
6383 56 00WP2 Tee Tube to Stem 1/4 inch Tube 1/4 inch Tube Stem
6383 60 00WP2 Tee Tube to Stem 3/8 inch Tube 3/8 inch Tube Stem
6383 62 00WP2 Tee Tube to Stem 1/2 inch Tube 1/2 inch Tube Stem
6388 04 00WP2 Tee Tube to Stem 4 mm Tube 4 mm Tube
6388 06 00WP2 Tee Tube to Stem 6 mm Tube 6 mm Tube
6388 08 00WP2 Tee Tube to Stem 8 mm Tube 8 mm Tube
6388 10 00WP2 Tee Tube to Stem 10 mm Tube 10 mm Tube
6388 56 00WP2 Tee Tube to Stem 1/4 inch Tube 1/4 inch Tube
6388 60 00WP2 Tee Tube to Stem 3/8 inch Tube 3/8 inch Tube
6388 62 00WP2 Tee Tube to Stem 1/2 inch Tube 1/2 inch Tube
6503 06 10WP2 Tee Tube to Swivel 6 mm Tube 6 mm Tube
6503 06 13WP2 Tee Tube to Swivel 6 mm Tube 6 mm Tube
6503 06 17WP2 Tee Tube to Swivel 6 mm Tube 6 mm Tube
6503 08 10WP2 Tee Tube to Swivel 8 mm Tube 8 mm Tube
6503 08 13WP2 Tee Tube to Swivel 8 mm Tube 8 mm Tube
6503 08 17WP2 Tee Tube to Swivel 8 mm Tube 8 mm Tube
6503 10 13WP2 Tee Tube to Swivel 10 mm Tube 10 mm Tube
6503 10 17WP2 Tee Tube to Swivel 10 mm Tube 10 mm Tube
6503 10 21WP2 Tee Tube to Swivel 10 mm Tube 10 mm Tube
6503 12 17WP2 Tee Tube to Swivel 12 mm Tube 12 mm Tube
6503 12 21WP2 Tee Tube to Swivel 12 mm Tube 12 mm Tube
6503 56 11WP2 Tee Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6503 56 14WP2 Tee Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6503 56 18WP2 Tee Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6503 60 14WP2 Tee Tube to Swivel 3/8 inch Tube 3/8 inch Tube
6503 60 18WP2 Tee Tube to Swivel 3/8 inch Tube 3/8 inch Tube
6503 62 18WP2 Tee Tube to Swivel 1/2 inch Tube 1/2 inch Tube
6503 62 22WP2 Tee Tube to Swivel 1/2 inch Tube 1/2 inch Tube
6505 04 10WP2 Straight Tube to Port 4 mm Tube R 1/8 Male BSPT
6505 06 10WP2 Straight Tube to Port 6 mm Tube R 1/8 Male BSPT
6505 06 13WP2 Straight Tube to Port 6 mm Tube R 1/4 Male BSPT
6505 08 10WP2 Straight Tube to Port 8 mm Tube R 1/8 Male BSPT
6505 08 13WP2 Straight Tube to Port 8 mm Tube R 1/4 Male BSPT
6505 08 17WP2 Straight Tube to Port 8 mm Tube R 3/8 Male BSPT
6505 10 17WP2 Straight Tube to Port 10 mm Tube R 3/8 Male BSPT
6505 10 21WP2 Straight Tube to Port 10 mm Tube R 1/2 Male BSPT
6505 12 17WP2 Straight Tube to Port 12 mm Tube R 3/8 Male BSPT
6505 12 21WP2 Straight Tube to Port 12 mm Tube R 1/2 Male BSPT
6505 56 11WP2 Straight Tube to Port 1/4 inch Tube NPT 1/8 Male NPTF
6505 56 14WP2 Straight Tube to Port 1/4 inch Tube NPT 1/4 Male NPTF
6505 56 18WP2 Straight Tube to Port 1/4 inch Tube NPT 3/8 Male NPTF
6505 60 11WP2 Straight Tube to Port 3/8 inch Tube NPT 1/8 Male NPTF
6505 60 14WP2 Straight Tube to Port 3/8 inch Tube NPT 1/4 Male NPTF
6505 60 18WP2 Straight Tube to Port 3/8 inch Tube NPT 3/8 Male NPTF
6505 60 22WP2 Straight Tube to Port 3/8 inch Tube NPT 1/2 Male NPTF
6505 62 18WP2 Straight Tube to Port 1/2 inch Tube NPT 3/8 Male NPTF
6505 62 22WP2 Straight Tube to Port 1/2 inch Tube NPT 1/2 Male NPTF
6508 06 10WP2 Tee Tube to Swivel 6 mm Tube 6 mm Tube
6508 06 13WP2 Tee Tube to Swivel 6 mm Tube 6 mm Tube
6508 06 17WP2 Tee Tube to Swivel 6 mm Tube 6 mm Tube
6508 08 10WP2 Tee Tube to Swivel 8 mm Tube 8 mm Tube
6508 08 13WP2 Tee Tube to Swivel 8 mm Tube 8 mm Tube
6508 08 17WP2 Tee Tube to Swivel 8 mm Tube 8 mm Tube
6508 10 13WP2 Tee Tube to Swivel 10 mm Tube 10 mm Tube
6508 10 17WP2 Tee Tube to Swivel 10 mm Tube 10 mm Tube
6508 10 21WP2 Tee Tube to Swivel 10 mm Tube 10 mm Tube
6508 12 17WP2 Tee Tube to Swivel 12 mm Tube 12 mm Tube
6508 56 11WP2 Tee Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6508 56 14WP2 Tee Tube to Swivel 1/4 inch Tube 1/4 inch Tube
6508 56 18WP2 Tee Tube to Swivel 1/4 inch Tube 3/8 inch Tube
6508 60 14WP2 Tee Tube to Swivel 3/8 inch Tube 1/4 inch Tube
6508 60 18WP2 Tee Tube to Swivel 3/8 inch Tube 1/4 inch Tube
6508 62 18WP2 Tee Tube to Swivel 1/2 inch Tube 1/4 inch Tube
6508 62 22WP2 Tee Tube to Swivel 1/2 inch Tube 1/2 inch Tube
6509 06 10WP2 Elbow 90° Tube to Swivel 6 mm Tube R 1/8 Male BSPT
6509 06 13WP2 Elbow 90° Tube to Swivel 6 mm Tube R 1/4 Male BSPT
6509 06 17WP2 Elbow 90° Tube to Swivel 6 mm Tube R 3/8 Male BSPT
6509 08 10WP2 Elbow 90° Tube to Swivel 8 mm Tube R 1/8 Male BSPT
6509 08 13WP2 Elbow 90° Tube to Swivel 8 mm Tube R 1/4 Male BSPT
6509 08 17WP2 Elbow 90° Tube to Swivel 8 mm Tube R 3/8 Male BSPT
6509 12 17WP2 Elbow 90° Tube to Swivel 12 mm Tube R 3/8 Male BSPT
6509 12 21WP2 Elbow 90° Tube to Swivel 12 mm Tube R 1/2 Male BSPT
6509 56 11WP2 Elbow 90° Tube to Swivel 1/4 inch Tube NPT 1/8 Male NPTF
6509 56 14WP2 Elbow 90° Tube to Swivel 1/4 inch Tube NPT 1/4 Male NPTF
6509 56 18WP2 Elbow 90° Tube to Swivel 1/4 inch Tube NPT 3/8 Male NPTF
6509 60 14WP2 Elbow 90° Tube to Swivel 3/8 inch Tube NPT 1/4 Male NPTF
6509 10 21WP2 Elbow 90° Tube to Swivel 10 mm Tube R 1/2 Male BSPT
6501 12 21WP2 Straight Tube to Swivel 12 mm Tube G 1/2 Male BSPP
6599 06 10WP2 Straight Tube to Swivel 6 mm Tube G 1/8 Male BSPP
6599 08 10WP2 Straight Tube to Swivel 8 mm Tube G 1/8 Male BSPP
6599 08 13WP2 Straight Tube to Swivel 8 mm Tube G 1/4 Male BSPP
6599 08 17WP2 Straight Tube to Swivel 8 mm Tube G 3/8 Male BSPP
6599 10 13WP2 Straight Tube to Swivel 10 mm Tube G 1/4 Male BSPP
6599 10 17WP2 Straight Tube to Swivel 10 mm Tube G 3/8 Male BSPP
6599 10 21WP2 Straight Tube to Swivel 10 mm Tube G 1/2 Male BSPP
6599 06 13WP2 Straight Tube to Swivel 6 mm Tube G 1/4 Male BSPP
6501 12 17WP2 Straight Tube to Port 12 mm Tube G 3/8 Male BSPP
6501 10 21WP2 Straight Tube to Port 10 mm Tube G 1/2 Male BSPP
6501 10 17WP2 Straight Tube to Port 10 mm Tube G 3/8 Male BSPP
6316 10 00WP2 Straight Tube to Tube 10 mm Tube 10 mm Tube
6316 12 00WP2 Straight Tube to Tube 12 mm Tube 12 mm Tube
6326 10 00WP2 Straight Tube Stem to End Stop 10 mm Tube n/a n/a
6326 12 00WP2 Straight Tube Stem to End Stop 12 mm Tube n/a n/a
6351 12 00WP2 Straight Tube to End Stop 12 mm Tube n/a n/a
6382 08 10WP2 Elbow 90° Tube to Stem 8 mm Tube 10 mm Tube Stem
6382 10 12WP2 Elbow 90° Tube to Stem 10 mm Tube 12 mm Tube Stem
6382 56 60WP2 Elbow 90° Tube to Stem 1/4 inch Tube 3/8 inch Tube Stem
6383 56 60WP2 Tee Tube to Stem 1/4 inch Tube 3/8 inch Tube Stem
6501 06 10WP2 Straight Tube to Port 6 mm Tube G 1/8 Male BSPP
6501 06 13WP2 Straight Tube to Port 6 mm Tube G 1/4 Male BSPP
6501 08 10WP2 Straight Tube to Port 8 mm Tube G 1/8 Male BSPP
6501 08 13WP2 Straight Tube to Port 8 mm Tube G 1/4 Male BSPP
6501 08 17WP2 Straight Tube to Port 8 mm Tube G 3/8 Male BSPP
6501 10 13WP2 Straight Tube to Port 10 mm Tube G 1/4 Male BSPP
6599 12 17WP2 Straight Tube to Swivel 12 mm Tube G 3/8 Male BSPP
6599 12 21WP2 Straight Tube to Swivel 12 mm Tube G 1/2 Male BSPP
6315 08 17WP2 Straight Tube to Swivel 8 mm Tube R 3/8 Female BSPT
6505 04 13WP2 Straight Tube to Port 4 mm Tube R 1/4 Male BSPT
6508 12 21WP2 Tee Tube to Swivel 12 mm Tube 12 mm Tube
6509 10 13WP2 Elbow 90° Tube to Swivel 10 mm Tube R 1/4 Male BSPT
6509 10 17WP2 Elbow 90° Tube to Swivel 10 mm Tube R 3/8 Male BSPT
6302 08 00WP3 Elbow 90° Tube to Tube 8 mm Tube 8 mm Tube
6302 12 00WP3 Elbow 90° Tube to Tube 12 mm Tube 12 mm Tube
6302 56 00WP3 Elbow 90° Tube to Tube 1/4 inch Tube 1/4 inch Tube
6302 56 08WP3 Elbow 90° Tube to Tube 1/4 inch Tube 8 mm Tube
6302 56 60WP3 Elbow 90° Tube to Tube 1/4 inch Tube 3/8 inch Tube
6304 08 00WP3 Tee Tube to Tube 8 mm Tube 8 mm Tube
6305 08 10WP2 Straight Tube to Swivel 8 mm Tube R 1/8 Male BSPT
6305 08 13WP2 Straight Tube to Swivel 8 mm Tube R 1/4 Male BSPT
6305 10 13WP2 Straight Tube to Swivel 10 mm Tube R 1/4 Male BSPT
6305 12 21WP2 Straight Tube to Swivel 12 mm Tube R 1/2 Male BSPT
6305 56 10WP3 Straight Tube to Swivel 1/4 inch Tube R 1/8 Male BSPT
6305 56 14WP2 Straight Tube to Swivel 1/4 inch Tube R 1/4 Male BSPT
6306 00 00 24 Straight Tube to Tube 10 mm Tube 10 mm Tube
6306 08 00WP3 Straight Tube to Tube 8 mm Tube 8 mm Tube
6306 10 00WP3 Straight Tube to Tube 10 mm Tube 10 mm Tube
6306 12 00WP3 Straight Tube to Tube 12 mm Tube 12 mm Tube
6306 56 00WP3 Straight Tube to Tube 1/4 inch Tube 1/4 inch Tube
6307 56 00WP2 Cross Tube to Tube 1/4 inch Tube 1/4 inch Tube
6309 06 13WP2 Elbow 90° Tube to Swivel 6 mm Tube R 1/4 Male BSPT
6309 08 13WP2 Elbow 90° Tube to Swivel 8 mm Tube R 1/4 Male BSPT
6309 10 13WP2 Elbow 90° Tube to Swivel 10 mm Tube R 1/4 Male BSPT
6309 10 17WP2 Elbow 90° Tube to Swivel 10 mm Tube R 3/8 Male BSPT
6309 10 21WP2 Elbow 90° Tube to Swivel 10 mm Tube R 1/2 Male BSPT
6316 56 00WP3 Elbow 90° Tube to Tube 1/4 inch Tube 1/4 inch Tube
6322 06 04WP2 Straight Tube to Stem 6 mm Tube Stem 4 mm Hose Barb
6322 08 06WP2 Straight Tube to Stem 8 mm Tube Stem 6 mm Hose Barb
6322 10 07WP2 Straight Tube to Stem 10 mm Tube Stem 7 mm Hose Barb
6322 12 62WP2 Straight Tube to Stem 12 mm Tube Stem 1/2 inch Hose Barb
6325 60 133WP3 Straight Tube to Swivel 3/8 inch Tube R 1/4 Female BSPT
6340 56 00WP3 Wye Tube to Tube 1/4 inch Tube 1/4 inch Tube
6352 06 27WP2 Straight Tube to Swivel 6 mm Tube G 3/4 Female BSPP
6352 08 21WP3 Straight Tube to Swivel 8 mm Tube G 1/2 Female BSPP
6352 10 21WP2 Straight Tube to Swivel 10 mm Tube G 1/2 Female BSPP
6352 56 27WP2 Straight Tube to Swivel 1/4 inch Tube G 3/4 Female BSPP
6352 60 17WP2 Straight Tube to Swivel 3/8 inch Tube G 3/8 Female BSPP
6352 60 21WP2 Straight Tube to Swivel 3/8 inch Tube G 1/2 Female BSPP
6352 60 27WP2 Straight Tube to Swivel 3/8 inch Tube G 3/4 Female BSPP
6355 13 27WP2 Elbow 90° Swivel to Swivel 1/4 inch Tube G 3/4 Female BSPP
6368 60 08WP2 Straight Tube to Stem 3/8 inch Tube 8 mm Tube Stem
6382 06 00WP3 Elbow 90° Tube to Stem 6 mm Tube 6 mm Tube Stem
6382 08 00WP3 Elbow 90° Tube to Stem 8 mm Tube 8 mm Tube Stem
6382 08 60WP2 Elbow 90° Tube to Stem 8 mm Tube 3/8 inch Tube Stem
6382 56 00WP3 Elbow 90° Tube to Stem 1/4 inch Tube 1/4 inch Tube Stem
6383 08 00WP3 Tee Tube to Stem 8 mm Tube 8 mm Tube Stem
6505 10 13WP2 Straight Tube to Port 10 mm Tube R 1/4 Male BSPT
6505 56 10WP2 Straight Tube to Port 1/4 inch Tube R 1/8 Male BSPT
6505 56 13WP2 Straight Tube to Port 1/4 inch Tube R 1/4 Male BSPT
6505 60 17WP2 Straight Tube to Port 3/8 inch Tube R 3/8 Male BSPT
6505 60 21WP2 Straight Tube to Port 3/8 inch Tube R 1/2 Male BSPT
6505 62 21WP2 Straight Tube to Port 1/2 inch Tube R 1/2 Male BSPT
6508 62 18WP3 Tee Tube to Swivel 1/2 inch Tube 1/2 inch Tube
6509 62 21WP2 Elbow 90° Tube to Swivel 1/2 inch Tube R 1/2 Male BSPT
6521 56 13WP2 Straight Tube Stem to Port 1/4 inch Tube R 1/4 Male BSPT
6302 16 00 Tee Tube to Tube 16 mm Tube 16 mm Tube
6304 16 00 Tee Tube to Tube 16 mm Tube 16 mm Tube
6304 16 12 Tee Tube to Tube 16 mm Tube 12 mm Tube
6306 16 00 Straight Tube to Tube 16 mm Tube 16 mm Tube
6521 56 10WP2 Straight Tube Stem to Port 1/4 inch Tube R 1/8 Male BSPT
6521 60 17WP2 Straight Tube Stem to Port 3/8 inch Tube R 3/8 Male BSPT
6579 56 13WP2 Elbow 90° Tube to Swivel 1/4 inch Tube R 1/4 Male BSPT

687541
A43098