Tube Cutters | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tube Cutters

Tube Cutters

Adjustable tube cutters for fully annealed copper, brass, aluminum, steel and thermoplastic tubing.

Technical Specifications

  • Tube Material: Soft copper, aluminum, brass, thin wall steel, thin wall stainless steel, Soft copper, aluminum, brass, steel, Thermoplastic
Safety Warning

Full Product Description

Parker's adjustable tube cutters are designed to produce square cut ends with no external burr and minimum internal burr when used on fully annealed copper, brass, aluminum and steel tube. Features a hardened and burnished tool-steel cutting wheel and a flare cut-off groove in roller. The handle feeds and adjusts the cutting wheel to uniformly cut tube as the cutter is rotated.

Note: Tube cutters are not recommended for use with stainless steel tubing because of the work hardening effect. The use of a hacksaw with a "Tru-Kut" Sawing Vise or a rotary teeth saw is best recommended for stainless steel.

Markets:
• Industrial
• Mobile
• Factory/Process Automation
• Construction
• Pneumatic

Features/Benefits:
• Features a hardened and burnished tool-steel cutting wheel for clean cuts, and a swing-away reamer for removing internal burrs.
• Removal of old flares is made easy with the grooved rollers for close-to-flare cuts.
• The handle feeds and adjusts the cutting wheel to uniformly cut tube as the cutter is rotated.
• For use on fully annealed copper, brass, aluminum and steel tube in sizes 1/8” to 1 1/8” OD.

Applications:
• Cutting metal tube for industrial and mobile hydraulic and pneumatic applications

Related Documents

×
Products

687541
687547