Industrial Vane Pump - Series T6*, T67* & T7* | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Vane Pump - Series T6*, T67* & T7*

Industrial Vane Pump - Series T6*, T67* & T7*

Hydraulic industrial vane pumps reduce installation costs and drive extended life due to their high pressure capability, up to 320 bar in a small operating envelope. They are optimized for industrial applications.

Technical Specifications

  • Pump Type: Vane, Fixed
  • Configuration: Double, Single, Triple
  • Displacement: 5 to 268.7 cm3/rev, 0.3 to 16 inch3/rev
  • Operating Pressure: up to 300 bar depending on Size., up to 4351 psi
  • Flow Rate: 11 to 537 L/min @2000 Rpm, 3 to 142 gal/min @2000 Rpm
  • Operating Speed: 600 to 3000 RPM
  • Minimum Fluid Temperature: See Catalogue
  • Maximum Fluid Temperature: See Catalogue
  • Operating Temperature: See Catalogue
  • Weight: 11 to 43 kg
  • Direction of Rotation: Clockwise
  • Rated Speed: 2000 to 3600 RPM
  • Port Size: 1-1/4 to 3 inch Suction port, 3/4 to 1-1/2 inch Pressure port
  • Intermittent Outlet Pressure Port 1: 90 to 320 bar
  • Continuous Outlet Pressure Port 1: 75 to 290 bar
  • Intermittent Outlet Pressure Port 2: 90 to 300 bar
  • Continuous Outlet Pressure Port 2: 75 to 250 bar
  • Intermittent Outlet Pressure Port 3: 210 to 275 bar
  • Continuous Outlet Pressure Port 3: 160 to 240 bar
  • Brand: Denison
  • Height: 128 to 188 mm
  • Length: 205 to 316 mm
  • Width: 130 to 213 mm
Safety Warning

Full Product Description

The high pressure design reduces installation costs and provides extended life at reduced pressure. These vane pumps have been specially designed for high/low circuits. The combination of different cartridges in double and triple pumps allows low flow at high pressure and high flow at lower pressure. This is the intelligent way to optimize your circuit design. The pump also allows a very fast pressure cycle change with a very precise flow repeatability.

Markets:
• Industrial
• Railway

Features & Benefits:
• Reduced Energy Consumption : The high mechanical & volumetric efficiency, typically 94 %, reduces heat generation and allows speeds down to 600 rpm at full pressure.
• Lower Noise Level : The wide speed range capability from 600 RPM to 3600 RPM, combined with large size cartridge displacements, will optimize operation for the lowest noise level in the smallest operating envelope.
• Increased Lifetime : Parker's double lip vane concept raises particle contamination resistance. In addition, the low ripple pressure (± 2 bar) reduces piping noise and protects other components in the circuit.
• Ease of Installation : Parker's industrial vane pump significantly simplifies installation design by using the same body for all displacements. The port orientation allows customized installation and is ideally suited to restricted access conditions.

Applications:
• Presses
• Injection machines
• Lubrication
• Machines tools

Related Documents

×

687541
687925