Mobile Pump For PTO Mounting - Series T6G, T67G | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Pump For PTO Mounting - Series T6G, T67G

Mobile Pump For PTO Mounting - Series T6G, T67G

Hydraulic mobile pump T6G & T67G series are specially designed for power take-off (PTO) mounting.

Technical Specifications

  • Pump Type: Vane, Fixed
  • Configuration: Single, Double
  • Displacement: 5.8 to 100 cm3/rev, 0.4 to 6 inch3/rev
  • Operating Pressure: up to 300 bar depending on Size., up to 4351 psi
  • Flow Rate: 11.6 to 200 L/min @2000 Rpm, 3 to 53 gal/min @2000 Rpm
  • Operating Speed: 300 to 3000 RPM
  • Minimum Fluid Temperature: See Catalogue
  • Maximum Fluid Temperature: See Catalogue
  • Operating Temperature: See Catalogue
  • Weight: 18 kg
  • Rated Speed: 2500 to 3000 RPM
  • Port Size: 1-1/2 inch Suction port, 1 inch Pressure port
  • Intermittent Outlet Pressure Port 1: 210 to 300 bar
  • Continuous Outlet Pressure Port 1: 160 to 275 bar
  • Intermittent Outlet Pressure Port 2: 210 to 275 bar
  • Continuous Outlet Pressure Port 2: 160 to 240 bar
  • Brand: Denison
  • Height: 135 mm
  • Length: 270.0 mm
  • Width: 118.0 mm
  • Additional Options: Viton Seals
  • Seal Material: Buna-N
Safety Warning

Full Product Description

Thanks to the built in reinforced bearings, the Parker hydraulic pump T*G Series is allowing an easy and reliable installation on any vehicle equipped with an ISO PTO. The high pressure capability, up to 300 bar, of our vane technology, packed into small envelopes, reduces installation costs and provides a long life time.

Markets:
• On-road and off-road vehicles
• equipment for environment
• construction
• forestry
• agriculture

Features & Benefits:
• Reliable performance: These hydraulic vane pumps are offering real high speed capabilities, along with high mechanical  and volumetric efficiencies. Their performances do remain very stable over time, making these pumps an ideal solution for both classic vehicles and modern electro-hydraulically operated equipment.
• Long lifetime: The fully pressure balanced concept increases the pump lifetime over its full operating range while double lip vanes reduce the sensitivity to fluid pollution.
• Low noise: The Denison Vane Technology allows very low noise levels over the entire operating range and during the whole life of the pump.
• Installation advantage: Ports orientation allows customized installation and is ideal in restricted access conditions. Offering one same body for different displacements is highly simplifying the equipment design and reduces installation cost .

Applications:
• Electric, hybrid and Diesel trucks: Refuse collection, tipping, tankers, sweepers, on board cranes, ….
• Electric Construction machines: Excavators, loaders, dump trucks, tractors, lifts…

Additional technical specifications:
• Competitive advantage : Our Torque / Weight ratio is under the limit given by most of PTO truck manufacturer.

Related Documents

×
Products

687541
687925