| D3L1CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L1NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20BN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20BNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20BV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20BVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20DN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20DV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20HN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20HNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20HV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L20HVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L2NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30BN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30BNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30BV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30BVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30DN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30DV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30HN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30HNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30HV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L30HVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L4NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L81NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L82NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L8NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9EN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9ENI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9EV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9EVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9KN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9KNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9KV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9KVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3L9NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB1CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB1CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB1NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB1NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20BN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20BNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20BV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20BVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20DN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20DV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20HN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20HNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20HV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB20HVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB2CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB2CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB2NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB2NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30BN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30BNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30BV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30BVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30DN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30DV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30HN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30HNI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30HV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB30HVI7
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB4CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB4CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB4NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB4NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB81CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB81CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB81NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB81NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB82CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB82CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB82NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB82NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB8CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB8CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB8NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB8NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB9CN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB9CV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB9NN
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |
| D3LB9NV
|
NFPA D05, CETOP 5, NG 10 |
5000 PSI |
Up to 40 GPM depending on spool |
Subplate |
1__NFPA D05, CETOP 5, NG 10 __1 |
2__5000 PSI __2 |
3__Up to 40 GPM depending on spool __3 |
4__Subplate __4 |