Lever Operated Directional Control Valve - D81VL Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Lever Operated Directional Control Valve - D81VL Series

Lever Operated Directional Control Valve - D81VL Series

Parker’s D81VL directional control valves are 5-chamber, lever operated valves

Technical Specifications

  • Maximum Operating Temperature: +140 °F
  • Maximum Flow Rate: Up to 160 GPM depending on spool gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Grey Iron
  • Seal Material: Nitrile, Fluorocarbon
  • Valve Type: Lever Operated Directional Control Valve
  • Size: NFPA D08, CETOP 8, NG25, NFPA D08, CETOP 8
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Mounting Type: Subplate
  • Weight: 43.2 lb, 12.1, 19.6 kg
Safety Warning

Full Product Description

Parker’s D81VL directional control valves are available in 2 or 3-position. They are manifold or subplate mounted valves which conform to NFPA’s D08, CETOP 8 mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Low pressure drop design
• Low force required to shift spool
• Hardened spools provide long life

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products
D81VL004C4V9
D81VL012C5V60
D81VL012C5V7
D81VL012C5V8
D81VL012C5V89
D81VL012C5V9
D81VL012E1N
D81VL012E1N60
D81VL012E1N7
D81VL012E1N8
D81VL012E1N89
D81VL012E1N9
D81VL012E1V
D81VL012E1V60
D81VL012E1V7
D81VL012E1V8
D81VL012E1V89
D81VL012E1V9
D81VL012E2N
D81VL012E2N60
D81VL012E2N7
D81VL012E2N8
D81VL012E2N89
D81VL012E2N9
D81VL012E2V
D81VL012E2V60
D81VL012E2V7
D81VL012E2V8
D81VL012E2V89
D81VL012E2V9
D81VL012E4N
D81VL012E4N60
D81VL008E2N
D81VL008E2N60
D81VL008E2N7
D81VL008E2N8
D81VL008E2N89
D81VL008E2N9
D81VL008E2V
D81VL008E2V60
D81VL008E2V7
D81VL008E2V8
D81VL008E2V89
D81VL008E2V9
D81VL008E5N
D81VL008E5N60
D81VL008E5N7
D81VL008E5N8
D81VL008E5N89
D81VL008E5N9
D81VL008E5V
D81VL008E5V60
D81VL008E5V7
D81VL008E5V8
D81VL008E5V89
D81VL008E5V9
D81VL008K1N
D81VL008K1N60
D81VL008K1N7
D81VL008K1N8
D81VL008K1N89
D81VL008K1N9
D81VL008K1V
D81VL008K1V60
D81VL008K1V7
D81VL008C2N8
D81VL008C2N89
D81VL008C2N9
D81VL008C2V
D81VL008C2V60
D81VL008C2V7
D81VL008C2V8
D81VL008C2V89
D81VL008C2V9
D81VL008C5N
D81VL008C5N60
D81VL008C5N7
D81VL008C5N8
D81VL008C5N89
D81VL008C5N9
D81VL008C5V
D81VL008C5V60
D81VL008C5V7
D81VL008C5V8
D81VL008C5V89
D81VL008C5V9
D81VL008E1N
D81VL008E1N60
D81VL011C5N9
D81VL011C5V
D81VL011C5V60
D81VL011C5V7
D81VL011C5V8
D81VL011C5V89
D81VL011C5V9
D81VL011E1N
D81VL011E1N60
D81VL011E1N7
D81VL008K1V8
D81VL008K1V89
D81VL008K1V9
D81VL008K2N
D81VL008K2N60
D81VL008K2N7
D81VL008K2N8
D81VL008K2N89
D81VL008K2N9
D81VL008K2V
D81VL008K2V60
D81VL008K2V7
D81VL008K2V8
D81VL008K2V89
D81VL008K2V9
D81VL008K5N
D81VL008K5N60
D81VL008K5N7
D81VL008K5N8
D81VL008K5N89
D81VL008K5N9
D81VL008K5V
D81VL008K5V60
D81VL008K5V7
D81VL008K5V8
D81VL008K5V89
D81VL008K5V9
D81VL009C1N
D81VL009C1N60
D81VL009C1N7
D81VL011K2V
D81VL011K2V60
D81VL011K2V7
D81VL011E1N8
D81VL011E1N89
D81VL011E1N9
D81VL011E1V
D81VL011E1V60
D81VL011E1V7
D81VL011E1V8
D81VL011E1V89
D81VL011E1V9
D81VL011E2N
D81VL011E2N60
D81VL011E2N7
D81VL011E2N8
D81VL011E2N89
D81VL011E2N9
D81VL011E2V
D81VL011E2V60
D81VL011E2V7
D81VL011E2V8
D81VL011E2V89
D81VL011E2V9
D81VL011E4N
D81VL011E4N60
D81VL011E4N7
D81VL011E4N8
D81VL011E4N89
D81VL011E4N9
D81VL011E4V
D81VL011E4V60
D81VL011E4V7
D81VL011E4V8
D81VL011E4V89
D81VL011E4V9
D81VL011K2V8
D81VL011K2V89
D81VL011K2V9
D81VL011K4N
D81VL011K4N60
D81VL011K4N7
D81VL011K4N8
D81VL011K4N89
D81VL011K4N9
D81VL011K4V
D81VL011K4V60
D81VL011K4V7
D81VL011K4V8
D81VL011K4V89
D81VL011K4V9
D81VL011K5N
D81VL011K5N60
D81VL011K5N7
D81VL011K5N8
D81VL011K5N89
D81VL011K5N9
D81VL011K5V
D81VL011K5V60
D81VL011K5V7
D81VL011K5V8
D81VL011K5V89
D81VL011K5V9
D81VL012C1N
D81VL012C1N60
D81VL012C1N7
D81VL012C1N8
D81VL012C1N89
D81VL012C1N9
D81VL011E5N
D81VL011E5N60
D81VL011E5N7
D81VL011E5N8
D81VL011E5N89
D81VL011E5N9
D81VL011E5V
D81VL011E5V60
D81VL011E5V7
D81VL011E5V8
D81VL011E5V89
D81VL011E5V9
D81VL011K1N
D81VL011K1N60
D81VL011K1N7
D81VL011K1N8
D81VL011K1N89
D81VL011K1N9
D81VL011K1V
D81VL011K1V60
D81VL011K1V7
D81VL011K1V8
D81VL011K1V89
D81VL011K1V9
D81VL011K2N
D81VL011K2N60
D81VL011K2N7
D81VL011K2N8
D81VL011K2N89
D81VL011K2N9
D81VL012K2V7
D81VL012K2V8
D81VL012K2V89
D81VL012C1V
D81VL012C1V60
D81VL012C1V7
D81VL012C1V8
D81VL012C1V89
D81VL012C1V9
D81VL012C2N
D81VL012C2N60
D81VL012C2N7
D81VL012C2N8
D81VL012C2N89
D81VL012C2N9
D81VL012C2V
D81VL012C2V60
D81VL012C2V7
D81VL012C2V8
D81VL012C2V89
D81VL012C2V9
D81VL012C4N
D81VL012C4N60
D81VL012C4N7
D81VL012C4N8
D81VL012C4N89
D81VL012C4N9
D81VL012C4V
D81VL012C4V60
D81VL012C4V7
D81VL012C4V8
D81VL012C4V89
D81VL012C4V9
D81VL012C5N
D81VL012C5N60
D81VL012C5N7
D81VL012K2V9
D81VL012K4N
D81VL012K4N60
D81VL012K4N7
D81VL012K4N8
D81VL012K4N89
D81VL012K4N9
D81VL012K4V
D81VL012K4V60
D81VL012K4V7
D81VL012K4V8
D81VL012K4V89
D81VL012K4V9
D81VL012K5N
D81VL012K5N60
D81VL012K5N7
D81VL012K5N8
D81VL012K5N89
D81VL012K5N9
D81VL012K5V
D81VL012K5V60
D81VL012K5V7
D81VL012K5V8
D81VL012K5V89
D81VL012K5V9
D81VL020B1N
D81VL020B1N60
D81VL020B1N7
D81VL020B1N8
D81VL020B1N89
D81VL020B1N9
D81VL020B1V
D81VL020B1V60
D81VL012C5N8
D81VL012C5N89
D81VL012C5N9
D81VL012C5V
D81VL001C1N
D81VL001C1N60
D81VL001C1N7
D81VL001C1N8
D81VL001C1N89
D81VL001C1N9
D81VL001C1V
D81VL001C1V60
D81VL001C1V7
D81VL001C1V8
D81VL001C1V89
D81VL001C1V9
D81VL001C2N
D81VL001C2N60
D81VL001C2N7
D81VL001C2N8
D81VL001C2N89
D81VL001C2N9
D81VL001C2V
D81VL001C2V60
D81VL001C2V7
D81VL001C2V8
D81VL001C2V89
D81VL001C2V9
D81VL001C4N
D81VL001C4N60
D81VL001C4N7
D81VL001C4N8
D81VL001C4N89
D81VL020B1V7
D81VL020B1V8
D81VL020B1V89
D81VL020B1V9
D81VL020B2N
D81VL020B2N60
D81VL020B2N7
D81VL020B2N8
D81VL020B2N89
D81VL020B2N9
D81VL020B2V
D81VL020B2V60
D81VL020B2V7
D81VL020B2V8
D81VL020B2V89
D81VL020B2V9
D81VL020B4N
D81VL020B4N60
D81VL020B4N7
D81VL020B4N8
D81VL020B4N89
D81VL020B4N9
D81VL020B4V
D81VL020B4V60
D81VL020B4V7
D81VL020B4V8
D81VL020B4V89
D81VL020B4V9
D81VL020B5N
D81VL020B5N60
D81VL020B5N7
D81VL020B5N8
D81VL020B5N89
D81VL001C4N9
D81VL001C4V
D81VL001C4V60
D81VL001C4V7
D81VL001C4V8
D81VL001C4V89
D81VL001C4V9
D81VL001C5N
D81VL001C5N60
D81VL001C5N7
D81VL001C5N8
D81VL001C5N89
D81VL001C5N9
D81VL001C5V
D81VL001C5V60
D81VL001C5V7
D81VL001C5V8
D81VL001C5V89
D81VL001C5V9
D81VL001E1N
D81VL001E1N60
D81VL001E1N7
D81VL001E1N8
D81VL001E1N89
D81VL001E1N9
D81VL001E1V
D81VL001E1V60
D81VL001E1V7
D81VL001E1V8
D81VL001E1V89
D81VL001E1V9
D81VL001E2N
D81VL001E2N60
D81VL020B5N9
D81VL020B5V
D81VL020B5V60
D81VL020B5V7
D81VL001E2V8
D81VL001E2V89
D81VL001E2V9
D81VL001E4N
D81VL001E4N60
D81VL001E4N7
D81VL001E4N8
D81VL001E4N89
D81VL001E4N9
D81VL001E4V
D81VL001E4V60
D81VL001E4V7
D81VL001E4V8
D81VL001E4V89
D81VL001E4V9
D81VL001E5N
D81VL001E5N60
D81VL001E5N7
D81VL001E5N8
D81VL001E5N89
D81VL001E5N9
D81VL001E5V
D81VL001E5V60
D81VL001E5V7
D81VL001E5V8
D81VL001E5V89
D81VL001E5V9
D81VL001K1N
D81VL001K1N60
D81VL001E2N7
D81VL001E2N8
D81VL001E2N89
D81VL001E2N9
D81VL001E2V
D81VL001E2V60
D81VL001E2V7
D81VL020B5V8
D81VL020B5V89
D81VL020B5V9
D81VL020D1N
D81VL020D1N60
D81VL020D1N7
D81VL020D1N8
D81VL020D1N89
D81VL020D1N9
D81VL020D1V
D81VL020D1V60
D81VL020D1V7
D81VL020D1V8
D81VL020D1V89
D81VL020D1V9
D81VL020D2N
D81VL020D2N60
D81VL020D2N7
D81VL020D2N8
D81VL020D2N89
D81VL020D2N9
D81VL020D2V
D81VL020D2V60
D81VL020D2V7
D81VL020D2V8
D81VL020D2V89
D81VL001K1N7
D81VL001K1N8
D81VL001K1N89
D81VL001K1N9
D81VL001K1V
D81VL001K1V60
D81VL001K1V7
D81VL001K1V8
D81VL001K1V89
D81VL001K1V9
D81VL001K2N
D81VL001K2N60
D81VL001K2N7
D81VL001K2N8
D81VL001K2N89
D81VL001K2N9
D81VL001K2V
D81VL001K2V60
D81VL001K2V7
D81VL001K2V8
D81VL001K2V89
D81VL001K2V9
D81VL001K4N
D81VL001K4N60
D81VL001K4N7
D81VL001K4N8
D81VL001K4N89
D81VL001K4N9
D81VL001K4V
D81VL001K4V60
D81VL001K4V7
D81VL001K4V8
D81VL001K4V89
D81VL020D2V9
D81VL020D4N
D81VL020D4N60
D81VL020D4N7
D81VL020D4N8
D81VL020D4N89
D81VL020D4N9
D81VL020D4V
D81VL020D4V60
D81VL020D4V7
D81VL020D4V8
D81VL020D4V89
D81VL020D4V9
D81VL020D5N
D81VL020D5N60
D81VL020D5N7
D81VL020D5N8
D81VL020D5N89
D81VL020D5N9
D81VL020D5V
D81VL020D5V60
D81VL020D5V7
D81VL020D5V8
D81VL020D5V89
D81VL020D5V9
D81VL020H1N
D81VL020H1N60
D81VL020H1N7
D81VL020H1N8
D81VL020H1N89
D81VL020H1N9
D81VL020H1V
D81VL020H1V60
D81VL001K4V9
D81VL001K5N
D81VL001K5N60
D81VL001K5N7
D81VL001K5N8
D81VL001K5N89
D81VL001K5N9
D81VL001K5V
D81VL001K5V60
D81VL001K5V7
D81VL001K5V8
D81VL009C1N8
D81VL009C1N89
D81VL009C1N9
D81VL009C1V
D81VL009C1V60
D81VL009C1V7
D81VL009C1V8
D81VL009C1V89
D81VL009C1V9
D81VL009C2N
D81VL009C2N60
D81VL009C2N7
D81VL009C2N8
D81VL009C2N89
D81VL009C2N9
D81VL009C2V
D81VL009C2V60
D81VL009C2V7
D81VL009C2V8
D81VL009C2V89
D81VL009C2V9
D81VL009C5N
D81VL012E4N7
D81VL012E4N8
D81VL012E4N89
D81VL012E4N9
D81VL012E4V
D81VL012E4V60
D81VL012E4V7
D81VL012E4V8
D81VL012E4V89
D81VL012E4V9
D81VL012E5N
D81VL012E5N60
D81VL012E5N7
D81VL012E5N8
D81VL012E5N89
D81VL012E5N9
D81VL012E5V
D81VL012E5V60
D81VL012E5V7
D81VL012E5V8
D81VL012E5V89
D81VL012E5V9
D81VL012K1N
D81VL012K1N60
D81VL012K1N7
D81VL012K1N8
D81VL012K1N89
D81VL012K1N9
D81VL012K1V
D81VL012K1V60
D81VL012K1V7
D81VL012K1V8
D81VL012K1V89
D81VL020H1V7
D81VL020H1V8
D81VL020H1V89
D81VL020H1V9
D81VL020H2N
D81VL020H2N60
D81VL020H2N7
D81VL020H2N8
D81VL020H2N89
D81VL020H2N9
D81VL020H2V
D81VL020H2V60
D81VL020H2V7
D81VL020H2V8
D81VL002E5V9
D81VL002K1N
D81VL002K1N60
D81VL002K1N7
D81VL002K1N8
D81VL002K1N89
D81VL002K1N9
D81VL002K1V
D81VL002K1V60
D81VL002K1V7
D81VL002K1V8
D81VL002K1V89
D81VL002K1V9
D81VL002K2N
D81VL002K2N60
D81VL002K2N7
D81VL002K2N8
D81VL002K2N89
D81VL002K2N9
D81VL009C5N60
D81VL009C5N7
D81VL009C5N8
D81VL009C5N89
D81VL009C5N9
D81VL009C5V
D81VL009C5V60
D81VL009C5V7
D81VL009C5V8
D81VL009C5V89
D81VL009C5V9
D81VL009E1N
D81VL009E1N60
D81VL009E1N7
D81VL009E1N8
D81VL009E1N89
D81VL009E1N9
D81VL009E1V
D81VL009E1V60
D81VL009E1V7
D81VL009E1V8
D81VL009E1V89
D81VL009E1V9
D81VL009E2N
D81VL009E2N60
D81VL009E2N7
D81VL009E2N8
D81VL009E2N89
D81VL009E2N9
D81VL009E2V
D81VL009E2V60
D81VL009E2V7
D81VL009E2V8
D81VL012K1V9
D81VL012K2N
D81VL012K2N60
D81VL012K2N7
D81VL012K2N8
D81VL012K2N89
D81VL012K2N9
D81VL012K2V
D81VL012K2V60
D81VL004C5N
D81VL004C5N60
D81VL004C5N7
D81VL004C5N8
D81VL004C5N89
D81VL004C5N9
D81VL004C5V
D81VL004C5V60
D81VL004C5V7
D81VL004C5V8
D81VL004C5V89
D81VL004C5V9
D81VL004E1N
D81VL004E1N60
D81VL004E1N7
D81VL004E1N8
D81VL004E1N89
D81VL004E1N9
D81VL004E1V
D81VL004E1V60
D81VL004E1V7
D81VL004E1V8
D81VL004E1V89
D81VL004E1V9
D81VL002K2V
D81VL002K2V60
D81VL002K2V7
D81VL002K2V8
D81VL002K2V89
D81VL002K2V9
D81VL002K5N
D81VL002K5N60
D81VL002K5N7
D81VL002K5N8
D81VL002K5N89
D81VL002K5N9
D81VL002K5V
D81VL002K5V60
D81VL002K5V7
D81VL002K5V8
D81VL002K5V89
D81VL002K5V9
D81VL004C1N
D81VL004C1N60
D81VL004C1N7
D81VL004C1N8
D81VL004C1N89
D81VL004C1N9
D81VL004C1V
D81VL004C1V60
D81VL004C1V7
D81VL004C1V8
D81VL004C1V89
D81VL004C1V9
D81VL004C2N
D81VL004C2N60
D81VL004C2N7
D81VL009E2V89
D81VL009E2V9
D81VL009E5N
D81VL009E5N60
D81VL009E5N7
D81VL009E5N8
D81VL009E5N89
D81VL009E5N9
D81VL009E5V
D81VL009E5V60
D81VL009E5V7
D81VL009E5V8
D81VL009E5V89
D81VL009E5V9
D81VL009K1N
D81VL009K1N60
D81VL009K1N7
D81VL009K1N8
D81VL020H2V89
D81VL020H2V9
D81VL020H4N
D81VL020H4N60
D81VL020H4N7
D81VL020H4N8
D81VL020H4N89
D81VL020H4N9
D81VL020H4V
D81VL020H4V60
D81VL020H4V7
D81VL020H4V8
D81VL020H4V89
D81VL020H4V9
D81VL020H5N
D81VL004E2N
D81VL004E2N60
D81VL004E2N7
D81VL004E2N8
D81VL004E2N89
D81VL004E2N9
D81VL004E2V
D81VL004E2V60
D81VL004E2V7
D81VL004E2V8
D81VL004E2V89
D81VL004E2V9
D81VL004E4N
D81VL004E4N60
D81VL004E4N7
D81VL004E4N8
D81VL004E4N89
D81VL004E4N9
D81VL004E4V
D81VL004E4V60
D81VL004E4V7
D81VL004E4V8
D81VL004E4V89
D81VL004E4V9
D81VL004E5N
D81VL004E5N60
D81VL004E5N7
D81VL004E5N8
D81VL004E5N89
D81VL004E5N9
D81VL004E5V
D81VL004E5V60
D81VL004E5V7
D81VL004C2N8
D81VL004C2N89
D81VL004C2N9
D81VL004C2V
D81VL004C2V60
D81VL004C2V7
D81VL004C2V8
D81VL004C2V89
D81VL004C2V9
D81VL004C4N
D81VL004C4N60
D81VL004C4N7
D81VL004C4N8
D81VL004C4N89
D81VL004C4N9
D81VL004C4V
D81VL004C4V60
D81VL004C4V7
D81VL004C4V8
D81VL004C4V89
D81VL030D1V9
D81VL030D2N
D81VL030D2N60
D81VL030D2N7
D81VL030D2N8
D81VL030D2N89
D81VL030D2N9
D81VL030D2V
D81VL030D2V60
D81VL030D2V7
D81VL030D2V8
D81VL030D2V89
D81VL020H5N60
D81VL020H5N7
D81VL020H5N8
D81VL020H5N89
D81VL020H5N9
D81VL020H5V
D81VL020H5V60
D81VL020H5V7
D81VL020H5V8
D81VL020H5V89
D81VL020H5V9
D81VL030B1N
D81VL030B1N60
D81VL030B1N7
D81VL030B1N8
D81VL030B1N89
D81VL030B1N9
D81VL030B1V
D81VL030B1V60
D81VL030B1V7
D81VL030B1V8
D81VL030B1V89
D81VL030B1V9
D81VL030B2N
D81VL030B2N60
D81VL030B2N7
D81VL030B2N8
D81VL030B2N89
D81VL030B2N9
D81VL030B2V
D81VL030B2V60
D81VL030B2V7
D81VL030B2V8
D81VL004E5V8
D81VL004E5V89
D81VL004E5V9
D81VL004K1N
D81VL004K1N60
D81VL004K1N7
D81VL004K1N8
D81VL004K1N89
D81VL004K1N9
D81VL004K1V
D81VL004K1V60
D81VL004K1V7
D81VL004K1V8
D81VL004K1V89
D81VL004K1V9
D81VL004K2N
D81VL009K1N89
D81VL009K1N9
D81VL009K1V
D81VL009K1V60
D81VL009K1V7
D81VL009K1V8
D81VL009K1V89
D81VL009K1V9
D81VL009K2N
D81VL009K2N60
D81VL009K2N7
D81VL009K2N8
D81VL009K2N89
D81VL009K2N9
D81VL009K2V
D81VL009K2V60
D81VL009K2V7
D81VL030D2V9
D81VL030D5N
D81VL030D5N60
D81VL030D5N7
D81VL030D5N8
D81VL030D5N89
D81VL030D5N9
D81VL030D5V
D81VL030D5V60
D81VL030D5V7
D81VL030D5V8
D81VL030D5V89
D81VL030D5V9
D81VL030H1N
D81VL030H1N60
D81VL030H1N7
D81VL030H1N8
D81VL030H1N89
D81VL030H1N9
D81VL030H1V
D81VL030H1V60
D81VL030H1V7
D81VL030H1V8
D81VL030H1V89
D81VL030H1V9
D81VL030H2N
D81VL030H2N60
D81VL030H2N7
D81VL030H2N8
D81VL030H2N89
D81VL030H2N9
D81VL030H2V
D81VL030H2V60
D81VL030B2V89
D81VL030B2V9
D81VL030B5N
D81VL030B5N60
D81VL030B5N7
D81VL030B5N8
D81VL030B5N89
D81VL030B5N9
D81VL030B5V
D81VL030B5V60
D81VL030B5V7
D81VL030B5V8
D81VL030B5V89
D81VL030B5V9
D81VL030D1N
D81VL030D1N60
D81VL030D1N7
D81VL030D1N8
D81VL030D1N89
D81VL030D1N9
D81VL030D1V
D81VL030D1V60
D81VL030D1V7
D81VL030D1V8
D81VL030D1V89
D81VL001K5V89
D81VL001K5V9
D81VL002C1N
D81VL002C1N60
D81VL002C1N7
D81VL002C1N8
D81VL002C1N89
D81VL002C1N9
D81VL009K2V8
D81VL009K2V89
D81VL009K2V9
D81VL009K5N
D81VL009K5N60
D81VL009K5N7
D81VL009K5N8
D81VL009K5N89
D81VL009K5N9
D81VL009K5V
D81VL009K5V60
D81VL009K5V7
D81VL009K5V8
D81VL009K5V89
D81VL009K5V9
D81VL011C1N
D81VL011C1N60
D81VL011C1N7
D81VL011C1N8
D81VL011C1N89
D81VL011C1N9
D81VL011C1V
D81VL011C1V60
D81VL011C1V7
D81VL011C1V8
D81VL011C1V89
D81VL011C1V9
D81VL011C2N
D81VL011C2N60
D81VL011C2N7
D81VL011C2N8
D81VL011C2N89
D81VL011C2N9
D81VL030H2V7
D81VL030H2V8
D81VL030H2V89
D81VL030H2V9
D81VL030H5N
D81VL030H5N60
D81VL030H5N7
D81VL030H5N8
D81VL030H5N89
D81VL030H5N9
D81VL030H5V
D81VL030H5V60
D81VL030H5V7
D81VL030H5V8
D81VL030H5V89
D81VL030H5V9
D81VL004K2N60
D81VL004K2N7
D81VL004K2N8
D81VL004K2N89
D81VL004K2N9
D81VL004K2V
D81VL004K2V60
D81VL004K2V7
D81VL004K2V8
D81VL004K2V89
D81VL004K2V9
D81VL004K4N
D81VL004K4N60
D81VL004K4N7
D81VL004K4N8
D81VL004K4N89
D81VL004K4N9
D81VL002C1V
D81VL002C1V60
D81VL002C1V7
D81VL002C1V8
D81VL002C1V89
D81VL002C1V9
D81VL002C2N
D81VL002C2N60
D81VL002C2N7
D81VL002C2N8
D81VL002C2N89
D81VL002C2N9
D81VL002C2V
D81VL002C2V60
D81VL002C2V7
D81VL002C2V8
D81VL002C2V89
D81VL002C2V9
D81VL002C5N
D81VL002C5N60
D81VL002C5N7
D81VL002C5N8
D81VL002C5N89
D81VL002C5N9
D81VL002C5V
D81VL002C5V60
D81VL002C5V7
D81VL002C5V8
D81VL002C5V89
D81VL002C5V9
D81VL002E1N
D81VL002E1N60
D81VL002E1N7
D81VL011C2V
D81VL011C2V60
D81VL011C2V7
D81VL011C2V8
D81VL011C2V89
D81VL011C2V9
D81VL011C4N
D81VL011C4N60
D81VL011C4N7
D81VL011C4N8
D81VL011C4N89
D81VL011C4N9
D81VL011C4V
D81VL011C4V60
D81VL011C4V7
D81VL011C4V8
D81VL011C4V89
D81VL011C4V9
D81VL011C5N
D81VL011C5N60
D81VL011C5N7
D81VL011C5N8
D81VL011C5N89
D81VL008E1N7
D81VL008E1N8
D81VL008E1N89
D81VL008E1N9
D81VL008E1V
D81VL008E1V60
D81VL008E1V7
D81VL008E1V8
D81VL008E1V89
D81VL008E1V9
D81VL004K4V
D81VL004K4V60
D81VL004K4V7
D81VL004K4V8
D81VL004K4V89
D81VL004K4V9
D81VL004K5N
D81VL004K5N60
D81VL004K5N7
D81VL004K5N8
D81VL004K5N89
D81VL004K5N9
D81VL004K5V
D81VL004K5V60
D81VL004K5V7
D81VL004K5V8
D81VL004K5V89
D81VL004K5V9
D81VL008C1N
D81VL008C1N60
D81VL008C1N7
D81VL008C1N8
D81VL008C1N89
D81VL008C1N9
D81VL008C1V
D81VL008C1V60
D81VL008C1V7
D81VL008C1V8
D81VL008C1V89
D81VL008C1V9
D81VL008C2N
D81VL008C2N60
D81VL008C2N7
D81VL002E1N8
D81VL002E1N89
D81VL002E1N9
D81VL002E1V
D81VL002E1V60
D81VL002E1V7
D81VL002E1V8
D81VL002E1V89
D81VL002E1V9
D81VL002E2N
D81VL002E2N60
D81VL002E2N7
D81VL002E2N8
D81VL002E2N89
D81VL002E2N9
D81VL002E2V
D81VL002E2V60
D81VL002E2V7
D81VL002E2V8
D81VL002E2V89
D81VL002E2V9
D81VL002E5N
D81VL002E5N60
D81VL002E5N7
D81VL002E5N8
D81VL002E5N89
D81VL002E5N9
D81VL002E5V
D81VL002E5V60
D81VL002E5V7
D81VL002E5V8
D81VL002E5V89

687541
687505