MAXIFLEX® Large Diameter Lightweight Air Hose, Series 7308E | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MAXIFLEX® Large Diameter Lightweight Air Hose, Series 7308E MAXIFLEX® Large Diameter Lightweight Air Hose, Series 7308E

MAXIFLEX® Large Diameter Lightweight Air Hose, Series 7308E OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Black, Styrene Butadiene Rubber (SBR)
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Weight: 0.07 to 0.19 kg/m, 0.49 to 1.4 lb/ft, 0.49 to 1.35 lb, 0.23 to 0.88 kg
  • Maximum Operating Pressure: 1.7 to 2.1 MPa, 300 psi, 20.7 bar
  • Nominal Hose Inside Diameter: 25 to 80 mm
  • Inside Diameter: 1 to 3 inch, 25.4 to 76.2 mm
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Application: Air, Multipurpose
  • Package Type: Coil
  • Minimum Bend Radius: n/a
  • Outside Diameter: 1.488 to 3.528 inch, 37.8 to 89.6 mm
  • Size: -16 to -48
  • Tube Material: Styrene Butadiene Rubber (SBR)
  • Cover Color: Yellow
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series 7308E Maxiflex Large Diameter Lightweight Air Hose provides excellent medium pressure, standard duty service across multiple applications. The hose is easy to handle. The yellow cover provides easy identification and resists abrasion and weathering for maximum performance.



Markets:

• Agriculture

• Construction

• General Industrial

• Surface Mining



Features/Benefits:

• Tube: Black SBR for economical service to 212°F.

• Reinforcement: Multiple textile plies for strength and durability.

• Cover: Yellow SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.



Applications:

-media

• Air

• Slurries

• Water

-usage

• Heavy duty compressors and pneumatic tools

• Mines

• Quarries



Safety/Technical:

• Design Factor: 3:1



Warnings:

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch)
7308E-1000 1
7308E-1250 1-1/4
7308E-1500 1-1/2
7308E-2000 2
7308E-2500 2-1/2
7308E-3000 3

687541
687583