Thread Tapping and Port Counterboring Tools | #M18X1.5-6H-TAP


LOADING IMAGES
M18X1.5-6H-TAP

Thread Tapping and Port Counterboring Tools | #M18X1.5-6H-TAP

Parker has a wide selection of tapping and counterboring tools for the most common industrial fitting port styles.


Technical Specifications

  • Port Type: ISO 6149-1
  • Operation Type: Tapping
  • Dash Number: na
  • Port Thread Size: na, M18X1.5 mm
  • Product Type: na
  • Shank Length: na
  • Shank Diameter: 0.542 inch
  • Length: 4 1/32 inch
  • Pilot Drill Diameter: na
  • Wrench Size: 0.406 inch
  • Specifications Met: ISO 6149-1
Safety Warning

Item Information

Parker's high quality Thread Tapping and Port Counterboring Tools machine precision ports and threads in the most common industrial fitting port styles.  

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:  
•   Port thread tapping tools are bottoming type and made from high speed tool steel.
•   BSPP and ISO 6149 counterboring tools are carbide tipped, and the SAE counterboring tool made from high speed steel.
•   Available port tool styles and sizes:
-  SAE straight thread J1926-1 in SAE dash sizes 2 through 32
-  NPTF in sizes 1/8” through 1 ½”
- BSPP Straight Thread DIN 3852-2 and ISO 228-1 in sizes 1/8 through 1 1/2
-  BSPT ISO 7-1 in sizes 1/8 through 1 1/2
- ISO 6149-1 in sizes M8 through M48 for the tapping and small spotface counterboring tool, and in sizes M10 through M33 for the counterboring tool with ID groove

Applications
•  Creating ports and threads in industrial and mobile applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687620