Mobile Directional Control Valve - V20EH Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valve - V20EH Series

Mobile Directional Control Valve - V20EH Series

Parker’s V20EH is a sectional, open center, CF (constant flow), directional control valve for mobile machines. It is Electro-Hydraulic actuated and can be applied up to 25 GPM

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Solenoid
  • Function: Open Center
  • Seal Material: Nitrile
  • Body Material: Ductile Iron
  • Valve Type: Sectional
  • Maximum Flow Rate: Up to 25 gal/min, Up to 95 L/min
  • Maximum Operating Pressure: Up to 3500 psi
Safety Warning

Full Product Description

Parker’s V20EH is a sectional, open center, directional control valve for mobile machines that deliver application flexibility, excellent directional control, quick response, and minimal heat generation. With its sectional design, precision metering spools, pilot & differential area reliefs and low pressure drops, makes it ideal for aerial lifts, fork lift trucks and many other tough mobile equipment applications.

Markets:
• Construction Equipment
• Material Handling Equipment
• Mining
• Other Mobile
• Other Natural Resources
• Refuse
• Vocational & Municipal Equipment

Feature/Benefits:
• Dirt tolerant, quick response
• Handle with manual override
• Differential area main relief valves
• Outstanding pressure drop and balance
• The standard maximum work port size is SAE-10 and SAE-12
• A dedicated solenoid drain to the reservoir optimizes solenoid performance
• Minimal impact on open-center pressure drops when the main spools are in neutral
• Work sections rated to 240 Bar (3500 PSI): 4-way, 3-position; and 3-way, 3-position
• A global solenoid (pwm) that can be used for proportional or on/off control. The coils have a molded-on Amp Jr. or Deutsch connector.

Applications:
• Suitable for Various Mobile Applications

Related Documents

×
Products
V20EH

687541
687505