Mobile Directional Control Valves – VA35/VG35 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valves – VA35/VG35 Series

Mobile Directional Control Valves – VA35/VG35 Series

Parker’s VA35/VG35 is a sectional, open center, CF (constant flow), directional control valve for mobile machines. It is typically applied between 20 and 45 GPM pump flow.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Solenoid Operated
  • Function: Open-Center, Closed Center Directional Control Valve
  • Seal Material: Nitrile
  • Maximum Flow Rate: 65 gal/min, 246 L/min
  • Maximum Operating Pressure: Pressures up to 3500 psi, Pressures up to 240 lpm bar
  • Body Material: Low Pressure Gray Iron, High Pressure Compacted Graphite
Safety Warning

Full Product Description

Parker's  VA35/VG35 valve is a sectional, “stack-type” open center, directional control valve for mobile machines. Work sections are offered in many functional types and inlet/outlet sections. Working sections are available in either series or parallel and can be assembled in any combination or sequence without affecting the performance of other work sections on the valve bank.

Markets:
• Construction Equipment
• Material Handling Equipment
• Mining
• Other Mobile
• Other Natural Resources
• Refuse
• Vocational & Municipal Equipment

Feature/Benefits:
• Dirt tolerant, quick response
• Differential area main relief valves
• Outstanding pressure drop and balance
• The standard maximum work port size is SAE-12
• Inlets are typically ported SAE-16 and the outlets SAE-20
• Provides excellent feathering control and low spool force
• Rated at 2500 PSI inlet and 45 GPM maximum pump flow
• Minimizes heat generation especially when retracting cylinders
• Standard actuation methods are spring return, detent, pneumatic, and hydraulic remote

Applications:
• Suitable for Various Mobile Applications

Related Documents

×
Products
VA35/VG35 Series

687541
687505