Pilot Operated Proportional Pressure Reducing Valve - Series PRPM | Product Series

Filter by

    No filters selected

Port Connection

Seal Material

Function

Pressure Control Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Proportional Pressure Reducing Valve - Series PRPM Pilot Operated Proportional Pressure Reducing Valve - Series PRPM

Pilot Operated Proportional Pressure Reducing Valve - Series PRPM

Proportional pressure reducing valves series PRPM are particularly suitable for machine tools. They provide optimum performance in combination with a digital amplifier module PCD00A.

Technical Specifications

  • Product Series: Pressure valve
  • Operation Type: Pilot
  • Actuation Type: Proportional
  • Mounting Type: Sandwich plate
  • Maximum Flow Rate: 60 L/min
  • Maximum Pressure Setting: 100, 200, 350 bar
  • Maximum Operating Pressure: 350 bar
  • Flow Rate: N/A
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Electrical Requirements: Solenoid: 12 V/1320 mA
  • Seal Material: FPM
  • Weight: 2.0 kg (NG06), 3.2 kg (NG10)
  • Body Material: Steel
Safety Warning

Full Product Description

The pilot operated proportional pressure reducing valves series PRPM in size NG06 and NG10 are preferably used for machine tools and provide high flow capacity even for demanding applications. They keep a constant pressure p-red on the secondary side – independent of pressure fluctuations on the primary side. The integrated pressure relief function obviates the need for an additional pressure relief valve on the secondary side and reliefs to tank, if the reduced pressure rises above the setting pressure.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• High flow capacity - optimum efficiency in relation to valve size
• Proportional solenoid - works practically independent of the inlet pressure
• Integrated pressure relief function - makes an additional pressure relief valve on the secondary side superfluous
• Short delivery time - no warehousing necessary
• 3 pressure stages: 100, 200, 350 bar
• Provides optimum performance in combination with digital amplifier module PCD00A-400

Applications:
• Suitable for general hydraulic applications
• Machine tools

Function:
The PRPM reduces the pressure in output port p-red in proportion to the solenoid current. It works practically independent of the inlet pressure. In non-activated mode, the connection to the tank is fully open with a min. pressure corresponding to the spring force.

The gauge port is connected to the secondary side. Types A and B have an integrated bypass check valve. The PRPM provides optimum performance in combination with a digital amplifier module PCD00A. The parameters are already stored.

Related Documents

×
Products Port Connection Seal Material Function Pressure Control Range
PRPM2AA10KV NG06 / CETOP 03 FPM Reduction in port A 100 bar
PRPM2AA20KV NG06 / CETOP 03 FPM Reduction in port A 200 bar
PRPM2AA35KV NG06 / CETOP 03 FPM Reduction in port A 350 bar
PRPM2BB10KV NG06 / CETOP 03 FPM Reduction in port B 100 bar
PRPM2BB20KV NG06 / CETOP 03 FPM Reduction in port B 200 bar
PRPM2BB35KV NG06 / CETOP 03 FPM Reduction in port B 350 bar
PRPM2PP10KV NG06 / CETOP 03 FPM Reduction in port P 100 bar
PRPM2PP20KV NG06 / CETOP 03 FPM Reduction in port P 200 bar
PRPM2PP35KV NG06 / CETOP 03 FPM Reduction in port P 350 bar
PRPM3AA10KV NG10 / CETOP 05 FPM Reduction in port A 100 bar
PRPM3AA20KV NG10 / CETOP 05 FPM Reduction in port A 200 bar
PRPM3AA35KV NG10 / CETOP 05 FPM Reduction in port A 350 bar
PRPM3BB10KV NG10 / CETOP 05 FPM Reduction in port B 100 bar
PRPM3BB20KV NG10 / CETOP 05 FPM Reduction in port B 200 bar
PRPM3PP10KV NG10 / CETOP 05 FPM Reduction in port P 100 bar
PRPM3PP20KV NG10 / CETOP 05 FPM Reduction in port P 200 bar
PRPM3PP35KV NG10 / CETOP 05 FPM Reduction in port P 350 bar
PRPM3BB35KV NG10 / CETOP 05 FPM Reduction in port B 350 bar

687541
687478