Directional Control Valve - Series D3W | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve - Series D3W Directional Control Valve - Series D3W Directional Control Valve - Series D3W Directional Control Valve - Series D3W

Directional Control Valve - Series D3W

The NG10 direct operated directional control valve series D3W provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop.

Technical Specifications

  • Mounting Type: Subplate mounting
  • Operation Type: Direct
  • Actuation Type: Solenoid
  • Product Series: Directional control valve
  • Weight: Depending on size, 4.8 - 6.3 kg
  • Maximum Flow Rate: Depending on spool, 60 - 150 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: Depending on seal type, -20, -25 °C
  • Seal Material: NBR, FPM
  • For Fluid Type: Hydraulic oil according to DIN 51524, water glycol
  • Function: Depending on configuration, 2-Way, 3-Way
  • Body Material: Cast iron
Safety Warning

Full Product Description

Parker’s direct operated directional control valve series D3W in NG10 (CETOP 05/ NFPA D05) features low energy losses due to optimized flow passages for economical operation. It offers high functional limits up to 150 l/min and a maximum pressure of 350 bar. The wide variety of options includes soft shift anchor tubes for smooth operation.

Market:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary
• Also available as 5-chamber valve (D3DW) for high tank pressure and extreme flow conditions

Applications:
• Suitable for general hydraulic applications

Related Documents

×

687541
687478