Directional Control Valve - Series D1VW / D1VW*EE | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve - Series D1VW / D1VW*EE Directional Control Valve - Series D1VW / D1VW*EE Directional Control Valve - Series D1VW / D1VW*EE Directional Control Valve - Series D1VW / D1VW*EE

Directional Control Valve - Series D1VW / D1VW*EE

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option or as explosion proof version according to ATEX and IECEx.

Technical Specifications

  • Operation Type: Direct
  • Maximum Flow Rate: Depending on spool, 20 - 80 L/min
  • Connection Type: Connector as per EN 175301-803, Explosion proof with cable glands
  • Mounting Type: Subplate mounting
  • Actuation Type: Solenoid
  • Product Series: Directional control valve
  • Weight: Depending on configuration,1.5 - 2.7 kg
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: Depending on seal type, -20, -25 °C
  • Seal Material: NBR, FPM
  • For Fluid Type: Hydraulic oil according to DIN 51524, water glycol
  • Function: Depending on configuration, 2-Way, 3-Way
  • Port Connection: NG06 / CETOP 03
  • Mounting Position: Unrestricted, preferably horizontal
  • Body Material: Cast iron
Safety Warning

Full Product Description

The directional control valve series D1VW in NG06 (CETOP 03 / NFPA D03) provides high functional limits up to 80 l/min in combination with a very low, energy-saving pressure drop due to optimized flow passages. The maximum pressure is 350 bar.

A wide variety of spools and options allows to design an unlimited number of hydraulic circuits. The D1VW is available with a soft shift option for smooth operation. An additional orifice in the solenoid anchor dampens the shifting time.

The D1VW*EE with explosion proof solenoids is based on the standard D1VW series. It is not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are certified in accordance with IECEx standard for equipment class 2 G. All explosion proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary
• Optional soft shift option - for smooth operation
• Optional manual override
• Optional ex proof version

Applications:
• Suitable for general hydraulic applications

Related Documents

×

687541
687478