Directional Control Valve with Inductive Position Control - Series D1VW | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve with Inductive Position Control - Series D1VW Directional Control Valve with Inductive Position Control - Series D1VW Directional Control Valve with Inductive Position Control - Series D1VW

Directional Control Valve with Inductive Position Control - Series D1VW

The NG06 direct operated directional control valve D1VW with inductive position control provides high functional limits up to 80 l/min in combination with a low, energy saving pressure drop. It is typically used in safety relevant applications.

Technical Specifications

  • Port Connection: NG06, CETOP 03
  • Mounting Type: Sub base, manifold
  • Actuation Type: Solenoid
  • Function: 2-way, 3-way
  • Maximum Operating Pressure: P, A B: 350 ; T: 210 bar
  • Maximum Flow Rate: Depending on spool, max. 80 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Seal Material: FPM, NBR
  • Weight: 1 solenoid: 1.8, 2 solenoids: 3.8 kg
  • Body Material: Cast iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Configuration: Directional spool valve
  • Minimum Fluid Temperature: -20
  • Maximum Fluid Temperature: 70 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 2.8 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
Safety Warning

Full Product Description

Parker’s direct operated directional control valve series D1VW with inductive position control in NG06 (CETOP 03 / NFPA D03) features low energy losses due to optimized flow passages. It offers high functional limits up to 80 l/min and a maximum pressure of 350 bar.

This on/off valve is typically used in safety relevant applications. It complies with the machinery directive 2006/42/EG for use as clamping valve according to EN 201:2010. The start or the end position can be monitored. The position control is available for single and double solenoid valves.

Markets:
• Industrial
• Molding

Features/Benefits:
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Wide product offering – many different options – all valves from one single source
• Short delivery time – no warehousing necessary

Applications:
• All types of safety relevant applications
• Injection molding (safety component according to machinery directive 2006/42/EG)

Attention:
The adjustment of the position control is factory set and sealed. Replacement and repairs can only be undertaken by Parker.

The fail-safe position of the directional valve during power failure is the spring offset or center position.

Related Documents

×

687541
687478