Directional Control Valve with Inductive Position Control - Series D3W | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve with Inductive Position Control - Series D3W Directional Control Valve with Inductive Position Control - Series D3W Directional Control Valve with Inductive Position Control - Series D3W Directional Control Valve with Inductive Position Control - Series D3W

Directional Control Valve with Inductive Position Control - Series D3W

The NG10 direct operated directional control valve series D3W with inductive position control provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop. It is typically used in safety relevant applications.

Technical Specifications

  • Product Series: Directional control valve
  • Actuation Type: Solenoid
  • Operation Type: Direct
  • Mounting Type: Subplate mounting
  • Mounting Position: Unrestricted, preferably horizontal
  • Port Connection: NG10 / CETOP 05
  • Function: 2-way, 3-way
  • Maximum Operating Pressure: P, A, B: 350; T: 210 bar
  • Maximum Flow Rate: Depending on shift limits, 150 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM, NBR
  • For Fluid Type: Hydraulic oil, Water glycol
  • Weight: 5.2 kg
  • Body Material: Cast iron
Safety Warning

Full Product Description

Parker's NG10 direct operated directional control valve series D3W with inductive position control provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop. This on/off valve is typically used in safety relevant applications. It complies with the machinery directive 2006/42/EG for use as clamping valve according to EN 201:2010. The start or the end position can be monitored. The fail-safe position of the directional valve during power failure is the spring offset position.

Markets:
• Industrial
• Molding

Features/Benefits:
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Wide product offering – many different options – all valves from one single source
• Short delivery time – no warehousing necessary

Applications:
• All types of safety relevant applications
• Injection molding (safety component according to machinery directive 2006/42/EG)

Attention:
The adjustment of the position control is factory set and sealed. Replacement and repairs can only be undertaken by Parker.

Related Documents

×

687541
687478