Directional Control Valve (8 Watt) - Series D1VW | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve (8 Watt) - Series D1VW Directional Control Valve (8 Watt) - Series D1VW Directional Control Valve (8 Watt) - Series D1VW Directional Control Valve (8 Watt) - Series D1VW

Directional Control Valve (8 Watt) - Series D1VW

The directional control valve series D1VW 8 Watt is based on the standard D1VW design. The low watt, low current solenoid (< 0.5 A) of this on/off valve allows a direct connection to a PLC.

Technical Specifications

  • Product Series: Directional control valve
  • Port Connection: NG06 / CETOP 03
  • Mounting Type: Subplate mounting
  • Mounting Position: Unrestricted, preferably horizontal
  • Operation Type: Direct
  • Actuation Type: Solenoid
  • Input Voltage: 24 VDC
  • Power Consumption: 8 W
  • Function: 2-way, 3-way
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 60 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Seal Material: NBR, FPM
  • Weight: With 1 solenoid: 1.5, with 2 solenoids: 2.1 kg
  • Body Material: Cast iron
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -25 °C
  • Configuration: Directional spool valve
  • Minimum Fluid Temperature: -25 NBR, -20 FPM
  • Maximum Fluid Temperature: 70 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 2.8 cSt
  • Filter Efficiency Rating: ISO 4406; 18/16/13
Safety Warning

Full Product Description

The directional control valve series D1VW 8 Watt in NG06 (CETOP 03 / NFPA D03) enables direct connections to a programmable logic controller (PLC) or a bus knot and thus saves the use of a relay. This on/off valve provides high functional limits up to 60 l/min in combination with a very low, energy-saving pressure drop due to optimized flow passages. The maximum pressure is 350 bar.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Low pressure drop – resulting in low energy losses in operation
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary

Applications:
• Machine tools

D1VW 8 Watt valves are offered with standard solenoid connection (as per EN175301-803) and M12 x 1 connection. The version with M12 x 1 connection and LEDs is conform to the DESINA standard (DistributEd and Standardised INstAllation technology) for machine tools and manufacturing systems.

Related Documents

×

687541
687478