Nylon Pure Air Tubing | Product Series

Filter by

    No filters selected

Order Size

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nylon Pure Air Tubing

Nylon Pure Air Tubing

Nylon Pure Air Tubing has exceptional cleanliness properties and superior chemical and UV light resistance. Ideal choice for pure air and gas distribution systems.

Technical Specifications

  • Specifications Met: n/a
  • Application: Instrumentation, Processing, Pneumatics, Inert Gases, Compressed Air, Semiconductor
  • Tube Inside Diameter: 0.079 to 0.566 inch, 2 to 14.4 mm
  • Tube Outside Diameter: 3 to 19 mm, 1/8 to 3/4 inch
  • Maximum Operating Pressure: 200 to 350 psi, 13.8 to 24.1 bar
  • Minimum Burst Pressure: 800 to 1400 psi, 55.2 to 96.4 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Minimum Bend Radius: 3/8 to 3 inch, 9.5 to 76 mm
  • Compatible Fitting: Flow Controls, Prestolok®, NTA®, Compression, Poly-Tite, Compress-Align®, Hi-Duty, Fast & Tite®
  • Media: Air, Industrial Gases
  • Color: Black, Brown, Silver
  • Weight: 0.003 to 0.088 lb/ft, 0.004 to 0.131 kg/m
  • Tube Material: Polyamide (PA)
  • Length per Package: 76.2 to 304.8 m, 250 to 1000 ft
  • Cover Material: n/a
  • Size: -2 to -12
Safety Warning

Full Product Description

PAT Series Nylon Pure Air Tubing has exceptional cleanliness properties and excellent chemical and UV light resistance. The high tensile strength, combined with excellent coupling retention in high pressure, temperature and vibration environments, make this nylon tubing an ideal choice for pure air & gas distribution systems and semiconductor applications.

Markets:  
• Compressed Gas
• Semiconductor
• Industrial Pneumatic
•Laboratories

Features/Benefits:
• Superior cleanliness to other nylons, allowing it to be used for pure air systems
• Excellent chemical and UV light resistance
• Maintains good resistance to high ambient temperatures with low moisture absorption
• Provides high tensile strength with excellent coupling and retention in high pressure, temperature and vibration environments

Applications:
• Pure air and gas distribution systems
• Semiconductor

Technical Specifications:
• Packaged on corrugated plastic reel with ends capped and shipped in a plastic-lined container
• PAT tubing is rated for full vacuum service at 28 inch Hg
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur; reference Tubing/Fitting Compatibility Chart in Catalog 4660

Related Documents

×
Products Order Size Color Standard Pack Qty (ft)
PAT2-BLK-1000 1/8 Black 1000
PAT2-BRN-1000 1/8 Brown 1000
PAT2-SIL-1000 1/8 Silver 1000
PAT4-BLK-1000 1/4 Black 1000
PAT4-BRN-1000 1/4 Brown 1000
PAT4-SIL-1000 1/4 Silver 1000
PAT6-BLK-500 3/8 Black 500
PAT6-BRN-500 3/8 Brown 500
PAT6-SIL-500 3/8 Silver 500
PAT8-BLK-500 1/2 Black 500
PAT8-BRN-500 1/2 Brown 500
PAT8-SIL-500 1/2 Silver 500
PAT10-BLK-250 5/8 Black 250
PAT10-BRN-250 5/8 Brown 250
PAT10-SIL-250 5/8 Silver 250
PAT12-BLK-250 3/4 Black 250
PAT12-BRN-250 3/4 Brown 250
PAT12-SIL-250 3/4 Silver 250

687541
687563