DYNAFLEX® PVC Standard Duty Suction Hose, Series 7560 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DYNAFLEX® PVC Standard Duty Suction Hose, Series 7560

DYNAFLEX® PVC Standard Duty Suction Hose, Series 7560 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 3:1
  • Cover Material: PVC
  • Vacuum Pressure Rating: 22 inch-Hg, 559 mm-Hg, 22
  • Application: Water
  • Specifications Met: n/a
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Inside Diameter: 3/4 to 6 inch, 19.1 to 152.4 mm
  • Package Type: Coil
  • Maximum Operating Pressure: 0.3 to 0.8 MPa, 40 to 120 psi, 2.8 to 8.3 bar
  • Minimum Bend Radius: 3.5 to 30 inch, 88.9 to 762 mm
  • Outside Diameter: 1.000 to 6.600 inch, 25.4 to 167.6 mm
  • Size: -12 to -96
  • Nominal Hose Inside Diameter: 20 to 150 mm
  • Hose Reinforcement Material: PVC Helix
  • Hose Inner Tube Material: Green, PVC
  • Cover Color: Green
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 23 °F, -5 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Weight: 0.20 to 3.1 lb/ft, 0.30 to 4.59 kg/m
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series 7560 Dynaflex PVC Standard Duty Suction Hose provides lightweight and economical low pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and a smooth tube for unimpeded flow. The hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Green PVC for economical service to 140°F.
• Reinforcement: White PVC helical rod for vacuum service.
• Cover: Green PVC for resistance to abrasion and weathering.

Applications:
- media
• Abrasive materials
• Debris
• Mild chemicals
• Slurries
• Sewage
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 22in Hg
• Do not use in applications where a static charge may develop unless externally grounded.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7560-750 3/4 120
7560-1000 1 120
7560-1250 1-1/4 120
7560-1500 1-1/2 100
7560-2000 2 95
7560-2500 2-1/2 75
7560-3000 3 65
7560-4000 4 55
7560-6000 6 40

687541
687583