DYNAFLEX® PVC Clear Suction Hose, Series 7564 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DYNAFLEX® PVC Clear Suction Hose, Series 7564

DYNAFLEX® PVC Clear Suction Hose, Series 7564 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Design Factor: 3:1
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg, 28
  • Application: Water
  • Weight: 0.30 to 5.0 kg/m, 0.20 to 3.4 lb/ft
  • Maximum Operating Pressure: 0.24 to 0.62 MPa, 35 to 90 psi, 2 to 6 bar
  • Nominal Hose Inside Diameter: 20 to 150 mm
  • Cover Color: Transparent
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Inside Diameter: 3/4 to 6 inch, 19.1 to 152.4 mm
  • Package Type: Coil
  • Minimum Bend Radius: 2.5 to 24 inch, 63.5 to 609.6 mm
  • Outside Diameter: 1.0 to 6.7 inch, 25.4 to 168.9 mm
  • Size: -12 to -96
  • Hose Reinforcement Material: PVC Helix
  • Hose Inner Tube Material: Clear, PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 23 °F, -5 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series 7564 PVC Clear Suction Hose provides low pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. Series 7564 is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: White PVC helical rod for vacuum service.
• Cover: Clear PVC for flexibility, easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Dry abrasive materials
• Flour
• Food
• Grains
• Granules
• Pellets
• Potable water
• Powders
• Sugar
- usage
• Delivery
• In-plant transfer
• Transport

Industry Standards:
• FDA

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 28in Hg
• Do not use in applications where a static charge may develop unless externally grounded.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7564-750 3/4 90
7564-1000 1 90
7564-1250 1-1/4 80
7564-1500 1-1/2 75
7564-2000 2 75
7564-2500 2-1/2 75
7564-3000 3 65
7564-4000 4 55
7564-6000 6 35

687541
687583