NEXAQUA™ PVC White Potable Water Hose, Series 164 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXAQUA™ PVC White Potable Water Hose, Series 164

NEXAQUA™ PVC White Potable Water Hose, Series 164 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: PVC, White
  • Cover Color: Transparent
  • Media: Food & Beverage
  • Specifications Met: FDA, NSF 51, USP Class VI
  • Inside Diameter: 3/8 to 1-1/8 inch, 9.5 to 28.6 mm
  • Maximum Operating Pressure: 5.2 bar at 20°C, 100 to 150 psi
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: 2 Plies of Textile with Blue Tracer
  • Package Type: Coil
  • Outside Diameter: 0.565 to 1.375 inch, 14.4 to 34.9 mm
  • Size: -6 to -18
  • Tube Material: PVC
  • Cover Material: PVC
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Bend Radius: n/a
  • Weight: 27 to 54 lb/ft, 40 to 80 kg/m
  • Length per Package: 100 to 250 ft
  • Nominal Hose Inside Diameter: DN10 to 28.5
Safety Warning

Full Product Description

Parker's Series 164 Nexaqua PVC White Potable Water Hose provides medium pressure service across multiple recreational applications. The smooth tube does not impart taste or odor to material being conveyed inhibits algae growth for safety. The blue tracer yarn provides easy identification for cold water service, and the hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial
• Recreational

Features/Benefits:
• Tube: White PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for abrasion and weathering resistance.

Applications:
- media
• Cold potable water
- usage
• Laboratories
• Recreational marine craft
• Recreational vehicles

Industry Standards:
• FDA

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
164-16000250 1 75 at 68F
164-18000100 1-1/8 75 at 68F

687541
687583