THORO-BRAID® PVC Clear General Service Hose, Series 7581 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THORO-BRAID® PVC Clear General Service Hose, Series 7581

THORO-BRAID® PVC Clear General Service Hose, Series 7581

Thoro-Braid PVC Clear General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 140°F and 355 psi, Series 7581

Technical Specifications

  • Maximum Operating Temperature: 65 °C, 150 °F
  • Maximum Operating Pressure: 200 to 300 psi, 1.4 to 2.1 MPa
  • Cover Color: Transparent, Blue
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Inside Diameter: 1/4 to 2 inch, 6.4 to 50.8 mm
  • Nominal Hose Inside Diameter: 8 to 50 mm
  • Package Type: Coil
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 2 Plies of Textile with Longitudinal Red Tracer Yarn
  • Size: -4 to -32
  • Minimum Bend Radius: 3 to 18 inch, 76.2 to 457.2 mm
  • Outside Diameter: 0.490 to 2.400 inch, 12.4 to 61.0 mm
  • Hose Inner Tube Material: Clear, PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Weight: 0.06 to 0.91 lb/ft, 0.09 to 1.36 kg/m
  • Length per Package: 100 to 300 ft
Safety Warning

Full Product Description

Parker's Series 7581 PVC Clear General Service Hose provides medium pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The red tracer yarn provides easy identification and the hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
-media
• Air
• Dry abrasive materials
• Food
• Potable water
-usage
• Conduit
• In-plant transfer
• Laboratories
• Wire harness

Industry Standards:
• FDA

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7581-251 1/4 355
7581-381 3/8 315
7581-501 1/2 215
7581-631 5/8 185
7581-751 3/4 170
7581-1001 1 140
7581-1251 1-1/4 115
7581-1501 1-1/2 100
7581-2001 2 85

687541
687583