NEXAQUA™ PVC Clear Potable Water Hose, Series 162 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXAQUA™ PVC Clear Potable Water Hose, Series 162

NEXAQUA™ PVC Clear Potable Water Hose, Series 162 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Cover Color: Transparent
  • Maximum Operating Pressure: 75 to 150 psi, 0.5 to 1.0 MPa, 5 to 10 bar
  • Media: Food & Beverage
  • Specifications Met: FDA, NSF 51, USP Class VI
  • Nominal Hose Inside Diameter: 8 to 28.5 mm
  • Inside Diameter: 1-1/8 inch, 28.6 mm
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: 2 Plies of Textile with Red Tracer
  • Package Type: Coil
  • Size: -4 to -18
  • Outside Diameter: 1.375 inch, 34.9 mm
  • Hose Inner Tube Material: Clear, PVC
  • Cover Material: PVC
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 27 lb/ft, 40 kg/m
  • Length per Package: 100 to 250 ft
  • Minimum Bend Radius: n/a
Safety Warning

Full Product Description

Parker's Series 162 Nexaqua PVC Clear Potable Water Hose provides medium pressure service across multiple recreational applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The red tracer yarn provides easy identification for hot water service, and the hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial
• Recreational

Features/Benefits:
• Tube: Clear PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Hot potable water
- usage
• Laboratories
• Recreational marine craft
• Recreational vehicles

Industry Standards:
• FDA
• NSF 51 certified to 180°F (82°C)
• RoHS

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
162-18000100 1-1/8 75 at 68F

687541
687583