Pressure Controller SCPSD / SensoControl | #SCPSD-400-14-17


LOADING IMAGES
SCPSD-400-14-17
Click to View CAD Model

Pressure Controller SCPSD / SensoControl | #SCPSD-400-14-17 OBSOLETE

This part is obsolete, please refer to the SCPSDI product page.


Technical Specifications

  • Operating Pressure: 0...400 bar
  • Switch Option: 1 switching output
  • Port Type: BSPP outer thread
  • Output Type: 0 … 20 mA
  • Width: 39.5 mm
  • Weight: Approx. 300 g
  • Industry: Mobile
  • Burst Pressure: 1700 bar
  • Brand: SensoControl
  • Electrical Connection: Circular connector M12x1 4-pole
  • Length: n.a
  • Port Size: G 1/4" BSPP outer thread
  • Application: Industrial applications
  • Product Type: Pressure Controller
  • Response Time: ≤ 10 ms
  • Technology: Pressure
  • Height: n.a
  • Division: High Pressure Connectors Europe Division
  • Body Material: Painted zinc die cast Z 410
  • Product Style: Display sensor
  • Specifications Met: CE
  • Operating Temperature: -20 to 85 °C, -4 to 185 °F
Safety Warning

Item Information

The PressureController combines the functions of a pressure switch, a pressure sensor and a display device. The PressureController is easy to operate, has a compact design and is very reliable. The PressureController features excellent technical specifications, optimal pressure management and a wide variety of installation options.This makes it perfect for permanent series use in industrial applications. The parameters are set using the keys or over a programming module.


Each switching output can be adjusted individually:

• NO/NC contact

• On/off switching pressures

• Delay times

• Hysteresis / window function

• Attenuation

Thanks to these easy switching functions, intelligent adjustments can be set which are normally not possible using a mechanical switch. Therefore, many switches can be replaced with one controller


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine Tools

• Materials Handling

• Power Generation

• Process


Applications:

for permanent series use in industrial applications


Features / Advantages:

• Compact size

• Rugged

• Dependable

• Easily operable

• Long-term stability

• Excellent interference immunity

• High protection class

• Many variants

• Pivoting

• Analogue output

• Password

• MPa, bar, PSI

Read More Show Less

CAD Drawings + Files


Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687614