Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair® Drop Brackets are designed for the quick and easy addition of drop lines to an existing compressed air pipe or inert gas system.
Transair Drops brackets make installing drops lines in an existing compressed air or industrial/inert gas system quick and easy. To install a drop bracket, you only need a drill, Transair drill bit (dependent on the bracket being installed), and a Transair drilling jig to precisely drill the hole. Transair offers multiple styles of brackets to fit the space requirements of the existing system. For scenarios where the compressed air system cannot be shut down for modifications, Parker Transair offers the pressurized system (Hot Tap) bracket that can be installed under pressure.
When installing the drop brackets, Parker suggests drilling the hole at the top of the pipe to prevent moisture and debris from entering the drop line. Drilling the hole on the top can be avoided with the use of the quick assembly bracket. Due to the placement of the seal, the quick assembly bracket can be installed in the side of the pipe and still prevent moisture and debris from entering the drop line. The pressurized system bracket requires a hot tap drill (pn: EA98 06 00) to install the bracket into a pressurized compressed air line.
The “full bore” design of Transair drop brackets, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All drop brackets are 100% recyclable, silicone free, and made from materials with no propagation of flame. All drop brackets conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.
For full installation instructions, download our installation manual, or watch our installation videos.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features / Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty
Applications:
• Compressed Air
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)
Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower
| Compliance, Certifications & Safety |
|---|
| Transair Canadian Registration Numbers |
| Transair Regulations & Certifications |
| Communities, Blogs & Industry Links |
|---|
| Transair Website |
| Literature and Reference Materials |
|---|
| Transair Inert Gas Bulletin |
| Transair Installation Manual |
| Transair Master Catalog |
| Transair Quick Reference Guide |
| Products | Body Material | Connection 2 Type | Connection 1 Size | Connection 2 Size |
|---|---|---|---|---|
| RA69 25 17 | Technical Polymer | Simple Reducing Bracket | 1" (25 mm) | 1/2" (16.5 mm) |
| RA69 40 25 | Technical Polymer | Simple Reducing Bracket | 1-1/2" (40 mm) | 1" (25 mm) |
| RA69 50 25 | Technical Polymer | Simple Reducing Bracket | 2" (50 mm) | 1" (25 mm) |
| RA69 63 25 | Technical Polymer | Simple Reducing Bracket | 2-1/2" (63 mm) | 1" (25 mm) |
| RA68 25N04 | Technical Polymer | Female Threaded NPT Simple Reducing Bracket | 1" (25 mm) | 1/2" |
| RA68 40N04 | Technical Polymer | Female Threaded NPT Simple Reducing Bracket | 1-1/2" (40 mm) | 1/2" |
| RA68 50N04 | Technical Polymer | Female Threaded NPT Simple Reducing Bracket | 2" (50 mm) | 1/2" |
| RA68 50N08 | Technical Polymer | Female Threaded NPT Simple Reducing Bracket | 2" (50 mm) | 1" |
| RA68 63N08 | Technical Polymer | Female Threaded NPT Simple Reducing Bracket | 2-1/2" (63 mm) | 1" |
| RR63 L1N08 | Cast Iron / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 3" (76 mm) | 1" |
| RR63 L3N08 | Cast Iron / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 4" (101 mm) | 1" |
| RR63 L8N12 | Cast Iron / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 6" (168 mm) | 1-1/2" |
| RR63 L8N16 | Cast Iron / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 6" (168 mm) | 2" |
| 6662 25 17 | Technical Polymer | Quick Assembly Bracket | 1" (25 mm) | 1/2" (16.5 mm) |
| 6662 25 00 | Technical Polymer | Quick Assembly Bracket | 1" (25 mm) | 1" (25 mm) |
| 6662 40 17 | Technical Polymer | Quick Assembly Bracket | 1-1/2" (40 mm) | 1/2" (16.5 mm) |
| 6662 40 25 | Technical Polymer | Quick Assembly Bracket | 1-1/2" (40 mm) | 1" (25 mm) |
| 6662 50 25 | Technical Polymer | Quick Assembly Bracket | 2" (50 mm) | 1" (25 mm) |
| 6662 63 25 | Technical Polymer | Quick Assembly Bracket | 2-1/2" (63 mm) | 1" (25 mm) |
| 6663 25 22 | Technical Polymer | Female Threaded NPT Quick Assembly Bracket | 1" (25 mm) | 1/2" |
| 6663 40 22 | Technical Polymer | Female Threaded NPT Quick Assembly Bracket | 1-1/2" (40 mm) | 1/2" |
| 6663 50 22 | Technical Polymer | Female Threaded NPT Quick Assembly Bracket | 2" (50 mm) | 1/2" |
| 6663 50 28 | Technical Polymer | Female Threaded NPT Quick Assembly Bracket | 2" (50 mm) | 3/4" |
| 6663 63 22 | Technical Polymer | Female Threaded NPT Quick Assembly Bracket | 2-1/2" (63 mm) | 1/2" |
| 6663 63 28 | Technical Polymer | Female Threaded NPT Quick Assembly Bracket | 2-1/2" (63 mm) | 3/4" |
| 6668 25 22 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve | 1" (25 mm) | 1/2" |
| 6668 40 22 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve | 1-1/2" (40 mm) | 1/2" |
| 6668 50 22 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve | 2" (50 mm) | 1/2" |
| 6668 63 22 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve | 2-1/2" (63 mm) | 1/2" |
| 6668 63 28 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve | 2-1/2" (63 mm) | 3/4" |
| EA98 25 04 | Technical Polymer | Pressurized System Bracket (Hot Tap Bracket) | 1" (25 mm) | G 1/2 |
| EA98 40 04 | Technical Polymer | Pressurized System Bracket (Hot Tap Bracket) | 1-1/2" (40 mm) | G 1/2 |
| EA98 50 04 | Technical Polymer | Pressurized System Bracket (Hot Tap Bracket) | 2" (50 mm) | G 1/2 |
| EA98 63 04 | Technical Polymer | Pressurized System Bracket (Hot Tap Bracket) | 2-1/2" (63 mm) | G 1/2 |
| RR63 V12N16 | Steel / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 8" (220 mm) | 2" |
| RR63 V12N20 | Steel / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 8" (220 mm) | 2-1/2" |
| RA68 63N04 | Technical Polymer | Female Threaded NPT Simple Reducing Bracket | 2-1/2" (63 mm) | 1/2" |
| 6661 25 21 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 1" (25 mm) | 1/2" |
| 6661 40 21 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 1-1/2" (40 mm) | 1/2" |
| 6661 40 27 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 1-1/2" (40 mm) | 3/4" |
| 6661 50 21 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 2" (50 mm) | 1/2" |
| 6661 50 27 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 2" (50 mm) | 3/4" |
| 6661 63 21 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 2-1/2" (63 mm) | 1/2" |
| 6661 63 27 | Technical Polymer | Female Threaded BSP Quick Assembly Bracket | 2-1/2" (63 mm) | 3/4" |
| 6669 25 21 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 2-1/2" (63 mm) | 1/2" |
| 6669 40 21 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 1-1/2" (40 mm) | 1/2" |
| 6669 40 27 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 1-1/2" (40 mm) | 3/4" |
| 6669 50 21 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 2" (50 mm) | 1/2" |
| 6669 50 27 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 2" (50 mm) | 3/4" |
| 6669 63 21 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 2-1/2" (63 mm) | 1/2" |
| 6669 63 27 | Technical Polymer | Quick Assembly Bracket w/ Ball Valve BSP | 2-1/2" (63 mm) | 3/4" |
| RA65 25 04 | Technical Polymer | Female Threaded BSP Simple Reducing Bracket | 1" (25 mm) | 1/2" |
| RA65 40 04 | Technical Polymer | Female Threaded BSP Simple Reducing Bracket | 1-1/2" (40 mm) | 1/2" |
| RA65 50 04 | Technical Polymer | Female Threaded BSP Simple Reducing Bracket | 2" (50 mm) | 1/2" |
| RA65 50 08 | Technical Polymer | Female Threaded BSP Simple Reducing Bracket | 2" (50 mm) | 1" |
| RA65 63 04 | Technical Polymer | Female Threaded BSP Simple Reducing Bracket | 2-1/2" (63 mm) | 1/2" |
| RA65 63 08 | Technical Polymer | Female Threaded BSP Simple Reducing Bracket | 2-1/2" (63 mm) | 1" |
| RR61 L1 08 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 3" (76 mm) | 1" |
| RR61 L1 16 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 3" (76 mm) | 2" |
| RR61 L3 08 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 4" (101 mm) | 1" |
| RR61 L3 16 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 4" (101 mm) | 2" |
| RR63 L8 12 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 6" (168 mm) | 1-1/2" |
| RR63 L8 16 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 6" (168 mm) | 2" |
| RR63 L8 20 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 6" (168 mm) | 2-1/2" |
| RR63 L8 24 | Cast Iron / Zinc-plated | Female Threaded BSP Saddle Reducing Bracket | 6" (168 mm) | 3" |
| RR63 V12N16-SF | Steel / Zinc-plated | Female Threaded NPT Saddle Reducing Bracket | 8" (220 mm) | 2" |