Transair® Wall Brackets for Aluminum Pipe | Product Series

Filter by

    No filters selected

Shape

Pipe O.D. (inch)

Pipe O.D. (mm)

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Wall Brackets for Aluminum Pipe

Transair® Wall Brackets for Aluminum Pipe

Transair® Wall Brackets are designed for quick connection of machinery or tools to compressed air piping systems or inert gas supply lines.

Technical Specifications

  • Vacuum Pressure Rating: 0.03 inch-Hg, 1 mbar
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Shape: Dependent on Configuration
  • Pipe Outside Diameter: 1/2 to 1 inch, n/a
  • Port Type: NPT or BSP
  • Port Thread Size: 1/2 inch
  • Drain Port Size: 1/4 inch
  • Application: Compressed Air, Industrial Gas, Inert Gases
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE
Safety Warning

Full Product Description

Transair Wall Brackets make connecting machinery or tools to the supply line quick and easy. These brackets are rated for use in compressed air as well as industrial/inert gas applications. To match the needs/constraints of the environment, Parker offers a one (1), two (2), or three (3) port options. For extra control and safety over the media flow, we offer select wall brackets with an integrated ball valve. All wall brackets are equipped with a drain outlet for easy air or moisture drainage.

The “full bore” design of Transair wall brackets paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All wall brackets are 100% recyclable, silicone free, and made from materials with no propagation of flame. All wall brackets conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower

Related Documents

×
Products Shape Pipe O.D. (inch) Pipe O.D. (mm) Connection Thread Size (inch)
6640 17 22 1 Port 45° Wall Bracket 1/2 16.5 N/A
6640 25 22 1 Port 45° Wall Bracket 1 25 N/A
6642 22 22 Threaded 1 Port 45° Wall Bracket N/A N/A 1/2
6689 17 22 2 Port 45° Wall Bracket 1/2 16.5 N/A
6689 25 22 2 Port 45° Wall Bracket 1 25 N/A
6691 22 22 Threaded 2 Port 45° Wall Bracket N/A N/A 1/2
6684 17 22 2 Port 90° Wall Bracket 1/2 16.5 N/A
6684 25 22 2 Port 90° Wall Bracket 1 25 N/A
6688 22 22 Threaded 2 Port 90° Wall Bracket N/A N/A 1/2
6696 25 22 3 Port Wall Bracket 1 25 N/A
6636 28 22 Threaded 3 Port Wall Bracket N/A N/A 3/4
6679 17 22 1 Port 45° Wall Bracket with Ball Valve 1/2 16.5 N/A
6679 25 22 1 Port 45° Wall Bracket with Ball Valve 1 25 N/A
6694 17 22 2 Port 45° Wall Bracket with Ball Valve 1/2 16.5 N/A
6694 25 22 2 Port 45° Wall Bracket with Ball Valve 1 25 N/A
6638 25 22 3 port Wall Bracket with Ball Valve 1 25 N/A
6635 27 21 Threaded 3 Port Wall Bracket BSP N/A N/A 3/4
6637 25 21 3 port Wall Bracket with Ball Valve 1 25 N/A
6639 17 21 1 Port 45° Wall Bracket 1/2 16.5 N/A
6639 25 21 1 Port 45° Wall Bracket 1 25 N/A
6641 21 21 Threaded 1 Port 45° Wall Bracket BSP N/A N/A 1/2
6678 17 21 1 Port 45° Wall Bracket with Ball Valve 1/2 16.5 N/A
6678 25 21 1 Port 45° Wall Bracket with Ball Valve 1 25 N/A
6681 17 21 2 Port 90° Wall Bracket 1/2 16.5 N/A
6681 25 21 2 Port 90° Wall Bracket 1 25 N/A
6682 17 21 2 Port 45° Wall Bracket 1/2 16.5 N/A
6682 25 21 2 Port 45° Wall Bracket 1 25 N/A
6686 21 21 Threaded 2 Port 90° Wall Bracket N/A N/A 1/2
6690 21 21 Threaded 2 Port 45° Wall Bracket N/A N/A 1/2
6693 17 21 2 Port 45° Wall Bracket with Ball Valve 1/2 16.5 N/A
6693 25 21 2 Port 45° Wall Bracket with Ball Valve 1 25 N/A
6695 25 21 3 Port Wall Bracket 1 25 N/A

687541
687547