Analog Lever Distance Sensor - ADS | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Analog Lever Distance Sensor - ADS

Analog Lever Distance Sensor - ADS

Parker's Analog Lever Distance Sensors are Hall Effect devices with an output voltage dependent upon the angular position of a lever arm. They utilize non-contacting technology and provide linear output over one inch (35 degrees) of travel.

Caractéristiques techniques

  • Tension d'alimentation : 5 VDC
  • Température de service maximale : 85 °C
  • Température de service minimale : -40 °C
  • Niveau d'étanchéité : 66
  • Raccordement électrique : DTM04
  • Matériau du boîtier : Glass-filled Nylon
  • Longueur utile : 1 inch
  • Diamètre du trou de montage : 5.8 mm
  • Sortie du signal : 0.5 to 4.5 VDC
  • Linéarité : ± 5%
  • Reproductibilité : ± 1 %
  • Type de capteur : Linear lever, Linear Lever
Safety Warning

Description complète du produit

Parker's ADS series delivers a proportional analog output over a linear range of one inch or approximately 35 degrees of motion.  The sensor utilizes solid state Hall Effect , non-contacting technology for trouble free operation and a high level of EMI immunity.  The sensors are very robust and able to withstand rugged applications.  The potted design combined with the sealed connector give the electronics for the ADS sensor IP66 protection for outdoor applications.  The mechanical features, including large actuator lever, provide for easy installation and removal, even in field conditions.

The Analog Lever Distance sensors are an ideal choice when replacing micro switches due to environmental or mechanical wear failures.

Markets:
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• Glass filled nylon body for corrosion resistance.
• SIngle package design.
• Potted electronics for IP67 rating.
• Analog output.
• Rotational angles up to 360 degrees

Applications:
• Boom and mast position
• Lever, pedal, and throttle position

Documents annexes

×
Produits

687541
936514